S32X-MB I/O Extension Evaluation Board for Real-Time Domain Control and Actuation

Roll over image to zoom in

Block Diagram

S32X-MB Features

S32X-MB Features

Supported Devices

Interfaces

Automotive LIN Solutions

CAN with Flexible Data Rate

FlexRay Transceivers

Automotive Ethernet PHYs

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

S32Z and S32E Real-Time Processors

Features

Interfaces

  • Interface to S32K39/37 or S32Z/E evaluation board
  • 4x CAN FD
  • 1x 100 Mbps Automotive Ethernet (100BASE-T1)
  • 1x FlexRay
  • 2x LIN
  • 1x PSI5
  • 1x USB/UART
  • 1x motor control
  • 4x user LED
  • 4x user push buttons
  • 1x potentiometer
  • General access connectors for access to GPIO pins that are not dedicated to other purposes on the processor board

Motor Control

  • Control up to 1x 3-phase PMSM or 1x BLDC motor or general 3-phase machine
  • Extends S32K396-BGA-DC1 for 2nd motor control or 1x 6-phase motor

Power

  • +12 V power connector

Buy Options

S32X-MB-Image

Click to expand

S32X-MB
Active

S32X-MB I/O Extension Evaluation Board for Real-Time Domain Control and Actuation.

$700.00 USD
Pending Stock
Order from distributors

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?