S32Z280-400EVB Evaluation Board | NXP Semiconductors

S32Z280-400EVB High-Performance Real-Time Processors Evaluation Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

S32Z280-400EVB Evaluation Board

S32Z280-400EVB Evaluation Board

Supported Devices

Processors and Microcontrollers

S32Z and S32E Real-Time Processors

Power Management

Battery Communication ICs

System Basis Chips

PMICs

Interfaces

CAN with Flexible Data Rate

CAN Signal Improvement

Features

Interfaces

  • 2x 1Gbps Ethernet
  • 2x CAN-FD
  • 2x CAN-XL
  • 1x LIN
  • 1x SPI
  • 1x HyperFlash
  • 1x Serial Flash
  • 1x SDHC
  • 1x Serial Flash
  • 1x EEPROM
  • 1x Zipwire
  • 1x BMS Interface
  • 1x Aurora Trace
  • 1x JTAG
  • Interface to S32X-MB I/O Extension Evaluation Board

Power Supply

  • +12 V power connector
  • Interfaces for individual external supplies

Buy Options

S32Z280-400EVB-Image

Click to expand

  • S32Z280-400EVB
    Active

  • S32Z280-400EVB High-Performance Real-Time Processors Evaluation Board.

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.