HVBMS Battery Management Unit with S32K344 (BMU)

Roll over image to zoom in

Block Diagram

HVBMS Battery Management Unit with S32K344 - RD-K344BMU

HVBMS Battery Management Unit with S32K344 - RD-K344BMU

Supported Devices

Sensors

Battery Pressure Monitoring Sensors (BPMS)

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

BLDC, H-Bridge, Stepper

High Side Switches

Analog and Mixed Signal

Real-Time Clocks

Interfaces

3.3 V / 5 V IO CAN Transceivers

CAN with Flexible Data Rate

CAN Partial Networking

Battery Management

Battery Communication ICs

Features

Interfaces

  • 3x CAN FD interfaces, one with partial networking
  • 4x electrical transport protocol link (ETPL) interfaces
  • 4x contactor drivers with PWM economization and current monitoring
  • 2x overcurrent protected outputs for battery cooling/heating valves
  • 2x overcurrent and reverse polarity protected outputs for junction box and DCLink bus pre-charge contactor

Advanced Features

  • On board pressure sensor for thermal runaway detection
  • PWM based interlock pilot loop
  • Lower current consumption in sleep mode
  • Cell voltage and battery current measurement synchronization for State of Health calculation

Wake-Up Sources

  • SBC – periodic wake up
  • VCU CAN – partial networking
  • CMU wake up via CMU CAN or ETPL
  • Pressure sensor – thermal runaway event detection

Buy Options

BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :21
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :21
Order from distributors
RD-K344BMU-Image

Click to expand

RD-K344BMU
Active

HVBMS Battery Management Unit with S32K344 (BMU).

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Training

2 trainings

Support

What do you need help with?