Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32X-MB I/O Extension Evaluation Board for Real-Time Domain Control and Actuation
12NC: 935438249598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
S32X-MB(935438249598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
S32X-MB (935438249598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
S32X-MB (935438249598) | 847330 |
S32X-MB is an I/O extension board compatible with the evaluation boards for the S32K39/37 microcontrollers and the S32Z and S32E real-time processors. The S32K39/37 microcontrollers target electrification applications while S32Z and S32E safe and secure high-performance real-time processors.
S32X-MB provides additional functionality and access to I/O and peripherals. Some of these additional peripherals include CAN FD, Ethernet, FlexRay, LIN and motor control. The S32X-MB is utilized when development requires more peripherals and access to I/O than are available on the S32K39/37 or S32Z/E evaluation boards.
The S32X-MB is not a standalone development board. It must be used with the S32K39/37 or S32Z/E evaluation boards.