S32K39/37/36 Electrification Microcontrollers Evaluation Board

Roll over image to zoom in

Block Diagram

S32K396-BGA-DC1 Evaluation Board Features

S32K396-BGA-DC1 Evaluation Board features

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K6x Ethernet

Battery Management

Battery Communication ICs

Features

Motor Control Support

  • 3-Phase Permanent Magnet Synchronous Motor (PMSM) or Brushless DC (BLDC) motor control
  • 3-phase PMSM or BLDC motor control or 1 x 6 phase motor when S32X-MB IO exension board is used

Interfaces

  • 1 x CAN-FD
  • 2 x LIN
  • 2 x USB/UART
  • 1 x QSPI memory (64 Mb HyperRAM/512 Mb FLASH memory)
  • 1 x Zipwire
  • 1 x I²C
  • 1 x motor control
  • 1 x Ethernet (no PHY) connector
  • MSC
  • FlexIO
  • eMIOS Headers
  • 3 x User LEDs
  • 4 User push buttons
  • Battery management isolated interface
  • Wake up button
  • Expansion connectors for connection to the S32X-MB I/O

Buy Options

S32K396-BGA-DC1-Image

Click to expand

S32K396-BGA-DC1
Active

S32K39/37/36 Electrification Microcontrollers Evaluation Board.

$1099.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 15 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?