X-IN-1 Modular Platform Design

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

12 V, 24 V, and 48 V SBC Solutions

BLDC, H-Bridge, Stepper

Powertrain and Engine Control

Interfaces

CAN Partial Networking

Automotive Ethernet PHYs

Battery Management

Battery Cell Controllers

Battery Communication ICs

Battery Sensors

Features

Scalable and Evolutive Hardware Modular Platform

  • Motherboard options: Powered by NXP S32K39 or S32K5 MCU families, with associated SBC, enabling seamless software integration and consolidation
  • Application-specific boards: Designed for a wide range of EV functions, integrating analog and digital components for actuation in systems such as inverter, DC-DC converter, on-board charger (OBC), electric vehicle communication controller (EVCC), battery management system (BMS) and vehicle control unit (VCU)

Software Enablement

  • Flexfoundation software example: A robust orchestration layer ensuring safe and efficient coordination across multiple applications, with built-in system management capabilities
  • Application software (demo level): Pre-integrated demos for key EV functions, such as field-oriented control (FoC) for inverters, BMS application software and fast control loop algorithms for DC-DC converters and OBC
  • Flexfoundation tool (under development): A configuration assistant for resource partitioning and multi-application orchestration, streamlining system setup and integration

Extended Documentation

  • X-in-1 functional safety concept and application note illustrated on a real 3-in-1 use case: ASIL B OBC + ASIL C DC-DC + ASIL D traction inverter
  • Application note covering safe processing and isolation of multiple applications concept.

Buy Options

RDBESS774A3EVB-Image

Click to expand

RDBESS774A3EVB
Active

1500 V Battery Energy Storage Reference Design.

$494.10 USD
In Stock :16
Order from distributors
RDA777T2-Image

Click to expand

RDA777T2
Active

Battery Junction Box Reference Design with MC33777.

$436.00 USD
In Stock :9
Order from distributors
FRDM665SPIEVB-Image

Click to expand

FRDM665SPIEVB
Active

Evaluation Board for MC33665A with SPI and TPL Communication.

$301.30 USD
In Stock :6
Order from distributors
S32K396-BGA-DC1-Image

Click to expand

S32K396-BGA-DC1
Active

S32K39/37/36 Electrification Microcontrollers Evaluation Board.

$1099.00 USD
Pending Stock
Order from distributors
RDGD3162I3PH5EVB-Image

Click to expand

RDGD3162I3PH5EVB
Active

3 Phase Inverter Reference Design Using the GD3162 with HybridPACK Drive.

$720.97 USD
Pending Stock
Order from distributors

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

5 hardware offerings

Support

What do you need help with?