Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
3 Phase Inverter Reference Design Using the GD3162 with HybridPACK Drive
12NC: 935430783598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
RDGD3162I3PH5EVB(935430783598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
RDGD3162I3PH5EVB (935430783598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
RDGD3162I3PH5EVB (935430783598) | 847330 | EAR99 |
RDGD3162I3PH5EVB is a three-phase inverter reference design and evaluation board populated with six GD3162 single channel IGBT/SiC MOSFET gate drive devices. The evaluation board is designed to connect to a compatible HybridPACK drive IGBT or SiC module for full three-phase inverter applications development and testing. Included with board is KITGD316xTREVB MCU/translator for communication and testing using Flex GUI software.