MC33774 | 18 Channel Li-Ion Battery Cell Controller IC ASIL D | NXP Semiconductors

18 Channel Li-Ion Battery Cell Controller IC ASIL D

Roll over image to zoom in

Block Diagram

MC33774

MC33774 Block Diagram

Features

Key Features

  • From 4 to 18 cells per device
  • ISO 26262 ASIL D support for cell voltage and temperature measurements
  • External temperature and auxiliary voltage measurements
  • On-board passive cell balancing
    • Up to 300 mA average cell balancing with diagnostics
    • Automatic odd/even balancing sequence
    • Timer, voltage, temperature, PWM-controlled balancing
    • Low Integrated Balancing MOSFET RdsON
  • Isolated daisy chain up to 62 nodes or SPI communication
  • Diagnostics, functional safety and robustness

Comparison Table

Parameter 18-channel BCC, Advanced (MC33774ATA) 18-channel BCC, Premium (MC33774ATP)
Voltage Channels 4..18 4..18
Supply V Range (Max) 9 V..81 V (84 V) 9 V..90 V (94 V)
Cell Input Voltage Range -3 V to 5 V -3 V to 5 V
Measurement Accuracy ± 1 mV ± 0.8 mV
Vpwr = 9 V..81 V Vpwr = 9 V..90 V
Vcell=0 V..3.7 V, -40 °C..85 °C Vcell=0 V..3.7 V, -40 °C..85 °C
Total Measurement Error after Lifetime ± 2 mV ± 1.5 mV
Vpwr=9 V..81 V Vpwr=9 V..90 V
Vcell=0 V..4.5 V, -40 °C..115 °C Vcell=0 V..4.5 V, -40 °C..115 °C
Measurement Averaging Dynamic Dynamic
Averaging Averaging
Samples Samples
Functional Safety Redundant Architecture Redundant Architecture
Single-Chip Cell Single-Chip Cell
Voltage and Temp. Voltage and Temp.
ASIL D ASIL D
Isolated Communication Speed 2 Mbps 2 Mbps
Communication Isolation Inductive, Capacitive Inductive, Capacitive
Max Nodes per Daisy Chain 62 62
CRC Bit 16 16
Comms Bit 64...112 64...112
Integrated Balancing 360 mA peak
(Tj = -40 °C to 125 °C)
360 mA peak
(Tj = -40 °C to 125 °C)
Balancing Sleep Mode Yes Yes
Integrated Balancing MOSFET (maximum RdsON) 1.1 ohm 1.1 ohm
GPIO / Analog Measurement Inputs 9 9
I²C Controller Full I²C leader Full I²C leader
Current Channels No No
Coulomb Counter No No
Package 64-pin LQFP-EP 64-pin LQFP-EP

Buy/Parametrics










































































































N true 0 PSPMC33774en 3 Product Brief Product Brief t532 1 White Paper White Paper t530 2 en_US en_US en Product Brief Product Brief 1 1 3 English Product brief for the MC33774A is a lithium-ion battery cell controller IC designed for automotive applications. 1705678926076713897321 PSP 357.3 KB None None documents None 1705678926076713897321 /docs/en/product-brief/PB_MC33774A.pdf 357335 /docs/en/product-brief/PB_MC33774A.pdf PB_MC33774A documents N N 2024-01-19 MC33774A, Product Brief for 18-Cell Battery-Cell Controller IC /docs/en/product-brief/PB_MC33774A.pdf /docs/en/product-brief/PB_MC33774A.pdf Product Brief N 899114358132306053 2024-03-04 pdf N en Jan 25, 2024 899114358132306053 Product Brief Y N MC33774A, Product Brief for 18-Cell Battery-Cell Controller IC White Paper White Paper 2 2 1.0 Chinese NXP High-Voltage Battery Management System Reference Design helps Developers get Ahead of the Curve 1660165433293720225352zh PSP 914.5 KB Registration without Disclaimer None documents Extended 1660165433293720225352 /secured/assets/documents/zh/white-paper/HVBMSRDWP.pdf 914482 /secured/assets/documents/zh/white-paper/HVBMSRDWP.pdf HVBMSRDWP documents Y N 2022-08-10 NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper /secured/assets/documents/zh/white-paper/HVBMSRDWP.pdf https://www.nxp.com.cn/webapp/Download?colCode=HVBMSRDWP&docLang=zh White Paper N 918633085541740938 2024-01-19 zh Aug 25, 2022 918633085541740938 White Paper Y N NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper 1.0 Japanese NXPの高電圧バッテリー・マネジメント・システムのリファレンス・デザインは、開発者の先取りを支援します。 1660165433293720225352ja PSP 914.5 KB Registration without Disclaimer None documents Extended 1660165433293720225352 /secured/assets/documents/ja/white-paper/HVBMSRDWP.pdf 914482 /secured/assets/documents/ja/white-paper/HVBMSRDWP.pdf HVBMSRDWP documents Y N 2022-08-10 NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper /secured/assets/documents/ja/white-paper/HVBMSRDWP.pdf https://www.nxp.jp/webapp/Download?colCode=HVBMSRDWP&docLang=ja White Paper N 918633085541740938 2024-01-19 ja Apr 23, 2023 918633085541740938 White Paper Y N 開発者を時代の最先端に導くNXP高電圧バッテリー・マネジメント・システムのリファレンス・デザイン 1.0 English NXP High-Voltage Battery Management System Reference Design helps Developers get Ahead of the Curve 1660165433293720225352 PSP 914.5 KB Registration without Disclaimer None documents Extended 1660165433293720225352 /secured/assets/documents/en/white-paper/HVBMSRDWP.pdf 914482 /secured/assets/documents/en/white-paper/HVBMSRDWP.pdf HVBMSRDWP documents Y N 2022-08-10 NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper /webapp/Download?colCode=HVBMSRDWP /secured/assets/documents/en/white-paper/HVBMSRDWP.pdf White Paper N 918633085541740938 2024-01-19 pdf Y en Aug 25, 2022 918633085541740938 White Paper Y N NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper 3 0 Chinese Electric vehicle high-voltage battery management system (BMS) technologies are evolving rapidly. Designers are experimenting with new architectures to get more range from a single charge and reduce charging times. 1654013079020703860532zh PSP 159.9 KB Registration without Disclaimer None documents Extended 1654013079020703860532 /secured/assets/documents/zh/white-paper/HVBMSWPA4.pdf 159918 /secured/assets/documents/zh/white-paper/HVBMSWPA4.pdf HVBMSWPA4 documents Y N 2022-05-31 Next-Generation Battery Management System Architectures - White Paper /secured/assets/documents/zh/white-paper/HVBMSWPA4.pdf https://www.nxp.com.cn/webapp/Download?colCode=HVBMSWPA4&docLang=zh White Paper N 918633085541740938 2023-07-20 zh May 24, 2022 918633085541740938 White Paper Y N 新一代电池管理系统架构 0 Japanese 電気自動車の高電圧バッテリー・マネジメント・システム (BMS) 技術は急速に進化しています。1回の充電での航続距離を延ばし、充電時間を短縮するために、設計者の間でさまざまな新しいアーキテクチャが検討されています。このホワイト・ペーパーでは、使用電圧の上昇に伴う影響を、いくつかの部品に対する要件の厳格化、システムの複雑化、機能安全への影響という観点から評価しています。 1654013079020703860532ja PSP 159.9 KB Registration without Disclaimer None documents Extended 1654013079020703860532 /secured/assets/documents/ja/white-paper/HVBMSWPA4.pdf 159918 /secured/assets/documents/ja/white-paper/HVBMSWPA4.pdf HVBMSWPA4 documents Y N 2022-05-31 Next-Generation Battery Management System Architectures - White Paper /secured/assets/documents/ja/white-paper/HVBMSWPA4.pdf https://www.nxp.jp/webapp/Download?colCode=HVBMSWPA4&docLang=ja White Paper N 918633085541740938 2023-07-20 ja Apr 11, 2023 918633085541740938 White Paper Y N 次世代バッテリー・マネジメント・システムのアーキテクチャ 0 English Electric vehicle high-voltage battery management system (BMS) technologies are evolving rapidly. Designers are experimenting with new architectures to get more range from a single charge and reduce charging times. 1654013079020703860532 PSP 159.9 KB Registration without Disclaimer None documents Extended 1654013079020703860532 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf 159918 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf HVBMSWPA4 documents Y N 2022-05-31 Next-Generation Battery Management System Architectures - White Paper /webapp/Download?colCode=HVBMSWPA4 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf White Paper N 918633085541740938 2023-07-20 pdf Y en May 24, 2022 918633085541740938 White Paper Y N Next-Generation Battery Management System Architectures - White Paper false 0 MC33774 downloads en true 1 Y PSP Y Y Product Brief 1 /docs/en/product-brief/PB_MC33774A.pdf 2024-01-19 1705678926076713897321 PSP 1 Jan 25, 2024 Product Brief Product brief for the MC33774A is a lithium-ion battery cell controller IC designed for automotive applications. None /docs/en/product-brief/PB_MC33774A.pdf English documents 357335 None 899114358132306053 2024-03-04 N /docs/en/product-brief/PB_MC33774A.pdf MC33774A, Product Brief for 18-Cell Battery-Cell Controller IC /docs/en/product-brief/PB_MC33774A.pdf documents 899114358132306053 Product Brief N en None Y pdf 3 N N MC33774A, Product Brief for 18-Cell Battery-Cell Controller IC 357.3 KB PB_MC33774A N 1705678926076713897321 White Paper 2 /secured/assets/documents/en/white-paper/HVBMSRDWP.pdf 2022-08-10 1660165433293720225352 PSP 2 Aug 25, 2022 White Paper NXP High-Voltage Battery Management System Reference Design helps Developers get Ahead of the Curve Registration without Disclaimer /secured/assets/documents/en/white-paper/HVBMSRDWP.pdf English documents 914482 None 918633085541740938 2024-01-19 Y /webapp/Download?colCode=HVBMSRDWP NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper /secured/assets/documents/en/white-paper/HVBMSRDWP.pdf documents 918633085541740938 White Paper N en Extended Y pdf 1.0 Y N NXP HVBMS Reference Design Helps Developers Get Ahead of the Curve - White Paper 914.5 KB HVBMSRDWP N 1660165433293720225352 /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf 2022-05-31 1654013079020703860532 PSP 3 May 24, 2022 White Paper Electric vehicle high-voltage battery management system (BMS) technologies are evolving rapidly. Designers are experimenting with new architectures to get more range from a single charge and reduce charging times. Registration without Disclaimer /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf English documents 159918 None 918633085541740938 2023-07-20 Y /webapp/Download?colCode=HVBMSWPA4 Next-Generation Battery Management System Architectures - White Paper /secured/assets/documents/en/white-paper/HVBMSWPA4.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Next-Generation Battery Management System Architectures - White Paper 159.9 KB HVBMSWPA4 N 1654013079020703860532 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.