Sign in for a personalized NXP experience.
The transition to renewable energy sources, electrification of vehicles and the need for resilience in power supplies have been driving a very positive trend for Li-Ion based battery storage systems.
NXP provides complete system solutions for battery management, for which leadership technologies are used for security, functional safety, detection of thermal runaway, cell monitoring, wireless and wired connectivity and microcontrollers in a broad range of performance and feature sets.
NXP’s own Transport Protocol Link technology enables modular storage at scalability with practically no limits. MCU free and SW free storage modules can be communicated through SPI, CAN FD or UART to easily scale from a few kWh capacity in residential to MWh for utility scale.
High-accuracy data can be accessed for advanced algorithms for SOC and SOH algorithms as well as optimal power management.
Interact with an application:
Recommended Products for:
ESS Including BMS for HV
Select a block to see our recommended products.
Recommended Products for:
ESS Including BMS for 48V
Select a block to see our recommended products.
Note: To see the recommended products close this window.
Reference Design
The RD-BESS1500BUN is a complete reference design bundle for high-voltage battery energy storage systems, targeting IEC 61508, SIL-2 and IEC 60730, Class-B.
RD-BESS1500BUN
Reference Design
The RDBESS772BJBEVB is a Battery Junction Board, part of RD-BESS1500BUN for HV BESS.
RDBESS772BJBEVB
The RD-BESSK358BMU is a Battery Management Unit, part of RD-BESS1500BUN for HV BESS.
RD-BESSK358BMU
Reference Design
The RDBESS774A3EVB is a Cell Management Unit for up to 54 battery cells, part of RD-BESS1500BUN for HV BESS.
RDBESS774A3EVB
Reference Design
The RDBESS774A1EVB is a Cell Management Unit for up to 18 battery cells, part of RD-BESS1500BUN for HV BESS.
RDBESS774A1EVB
1 training
1 trainings
Help us improve your experience on our site. We invite you to take our five-question survey.