MM9Z1_638 | Battery Sensor with CAN and LIN | NXP Semiconductors

Battery Sensor with CAN and LIN

Block Diagram

MM9Z1

MM9Z1 PSP Block Diagram

Features

Key Features

  • Wide range battery current measurement; on-chip temperature measurement
  • Four battery voltage measurements with internal resistor dividers, and up to five direct voltage measurements for use with an external resistor divider
  • Measurement synchronization between voltage channels and current channels
  • Five external temperature sensor inputs with internal supply for external sensors
  • Low-power modes with a low-current operation
  • Multiple wake-up sources: LIN, timer, high-voltage input, external CAN interface, and current threshold and integration
  • Precision internal oscillator and connections for external crystal
  • LIN 2.2/ 2.1/ 2.0 protocol and physical interface
  • msCAN protocol controller and supply capability for 8 and 14-pin CAN interfaces
  • S12Z MCU with 128 kB flash, 8.0 kB RAM, 4.0 kB EEPROM
  • Load supply voltage 3.5 V (Min), 28 V (Max)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (3)
Data Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.