Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
For security on TJA1042, TJA1044, TJA1049, go to Secure CAN TJA1152, for higher data rates on these devices, go to CAN SIC TJA1462.
The TJA1042 high-speed CAN transceiver provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.
The TJA1042 belongs to the third generation of high-speed CAN transceivers from NXP Semiconductors, offering significant improvements over first- and second-generation devices such as the TJA1040.
The TJA1042 offers improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance, it features ideal passive behavior to the CAN bus when the supply voltage is off, a very low-current Standby mode with bus wake-up capability, and variants with a VIO pin can be interfaced directly with microcontrollers with supply voltages from 3.3 V to 5 V.
The TJA1042 implements the CAN physical layer as defined in ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5. This implementation enables reliable communication in the CAN FD fast phase at data rates up to 5 Mbit/s. The TJA1042B and TJA1042C feature shorter propagation delay, supporting larger network topologies.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
3 results
Include 1 NRND
Part | Order | CAD Model | Status | Recommended Orderable Part Number | MCU I/O Interface (V) | Low Power Modes | Data Rate [max] kbps | Package Type | CAN Channels | Product Category | Supply Voltage [Min to Max] (V) | Data Rate [min] kbps | Voltage on bus pins [Min-Max] (V) | VESD IEC on bus pins (+/- kV) | VESD HBM on bus pins (+/- kV) | VIO Option Available | Junction Temperature (Max) (℃) | Protection | Wake-Up Pin | Min High Input Levels (V) [Vio] | GPIO | Supported standards | SPLIT Pin | Thermal Resistance (Spec) (℃/W) | Product Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | TJA1042BT | 3.3, 5.0 | Standby Mode | 5000.0 | SO8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -58 to 58 | -8 to 8 | -8 to 8 | Y | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 0.7 | — | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 145 | Automotive, Industrial | |||
Active | — | — | Standby Mode | 5000.0 | SO8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -58 to 58 | -8 to 8 | -8 to 8 | Y | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 0.7 | — | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | Y | 145 | Automotive, Industrial | |||
Active | TJA1042TK/3/2Z | 3.3, 5.0 | Standby Mode | 5000.0 | HVSON8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -58 to 58 | -8 to 8 | -8 to 8 | Y | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 0.7 | 8 | ISO-11898-2:2016, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 50 | Automotive, Industrial |
Quick reference to our documentation types.
8 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
8 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 12 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 12 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 5 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.