3-Phase Reference Design for HybridPACK™ Drive IGBT/SiC Module | NXP Semiconductors

3-Phase Reference Design for HybridPACK™ Drive IGBT/SiC Module Featuring GD3100

Roll over image to zoom in

Block Diagram

Power Gate Drive

RDGD3100I3PH5EVB Block Diagram

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Powertrain and Engine Control

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

MC33GD3100

  • Advanced single-channel gate driver for IGBT© and SiC MOSFETs. Integrated galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control

Key Features

  • SPI interface for safety monitoring, programmability and flexibility
  • Low propagation delay and minimal PWM distortion
  • Integrated galvanic signal isolation (up to 8 kV)
  • Integrated gate drive power stage capable of 15 A peak source and sink
  • Fully programmable Active Miller clamp
  • Compatible with negative gate supply
  • Compatible with current sense and temperature sense IGBTs
  • Integrated soft shutdown, two-level turn-off, active clamp, and segmented drive for wave shaping
  • CMTI > 100 V/ns
  • Compatible with 200 V to 1700 V IGBT/SiC, power range > 125 kW
  • Operating temperature range −40 °C to 125 °C
  • External creepage distance (CPG): > 7.8 mm
  • Operating frequency > 40 kHz
  • 5.0 V and 3.3 V tolerant MCU interface available

SPI interface

  • Safety monitoring and programming control features
  • PCIe connector provides external I/O connections (including GDIC control and SPI, motor current and application feedback and power supply control), cable harness included
    • PCIe cable harness included
  • Additional SPI test port for GDIC debug
  • Connector for resolver/motor position sense
  • Connector for motor phase current sense

ASIL D ISO 26262 compliant

  • GD3100 is compliant with ISO 26262 ASIL C/D functional safety requirements

AEC-Q100

  • Automotive grade qualified

Safety Features

  • Certified to ASIL D ISO 26262 functional safety requirements for full diagnostics
  • Current, DESAT, and temperature sense inputs and ADC reporting for IGBT/SiC monitoring
  • Fast short-circuit protection, overcurrent protection, temperature warning and shutdown
  • Interrupt pin for fast response to faults
  • Built-in self-check of all analog and digital circuits
  • Continuous watchdog of die-to-die communications
  • Deadtime enforcement
  • Over and undervoltage supervision of all power supplies on both low and high voltage sides
  • Fail-safe state management pins on both low and high voltage sides
  • VGE real time cycle-by-cycle monitoring

Not Included (order separately):

  • MPC5777C-DEVB MCU: Based on the 32-bit Power Architecture® MPC5777C ultra-reliable MCU together with the FS65 System Basis Chip and the TJA1100 and TJA1145T/FD Ethernet and CAN FD PHY transceivers, the MPC5777C-DEVB facilitates hardware and software development, offering system performance, safety, and security.
  • DC link capacitor
  • IGBT module
  • Water cooling jacket

More

Buy Options

RDGD3100I3PH5EVB-Image

Click to expand

  • RDGD3100I3PH5EVB
    Active

  • 3-Phase Reference Design for HybridPACK Drive IGBT/SiC module featuring GD3100.

  • For a quantity of 1
Order from distributors
N true 0 PSPRDGD3100I3PH5EVBen 4 User Guide User Guide t792 4 en_US en_US 4 1 1 English 1560444417990714508160 PSP 6.5 MB Registration without Disclaimer None documents Y Extended 1560444417990714508160 /secured/assets/documents/en/user-guide/UM11178.pdf 6528298 /secured/assets/documents/en/user-guide/UM11178.pdf UM11178 Y N 2019-06-13 RDGD3100I3PH5EVB three-phase inverter reference design - User Manual /webapp/Download?colCode=UM11178 /secured/assets/documents/en/user-guide/UM11178.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en May 28, 2019 User Guide t792 User Guide User Guide Y N RDGD3100I3PH5EVB three-phase inverter reference design - User Manual 2 A English Get started with the MPC5777C-DEVB development board for Battery Management System (BMS) and Engine Control 1553289618343706560120 PSP 428.8 KB Registration without Disclaimer None documents Y Extended 1553289618343706560120 /secured/assets/documents/en/user-guide/MPC5777C-DEVB_QSG.pdf 428820 /secured/assets/documents/en/user-guide/MPC5777C-DEVB_QSG.pdf MPC5777C-DEVB_QSG Y N 2019-03-22 MPC5777C-DEVB - Quick Start Guide /webapp/Download?colCode=MPC5777C-DEVB_QSG /secured/assets/documents/en/user-guide/MPC5777C-DEVB_QSG.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Mar 22, 2019 User Guide t792 User Guide User Guide Y N MPC5777C-DEVB - Quick Start Guide 3 English The following pages will help guide you through the process of learning about your RDGD3100I3PH5EVB board. 1560970186790729552485 Y 1560970186790729552485 GS-RDGD3100I3PH5EVB GS-RDGD3100I3PH5EVB /document/guide/getting-started-with-the-rdgd3100i3ph5evb:GS-RDGD3100I3PH5EVB HTML 0 2019-06-19 GS-RDGD3100I3PH5EVB PSP User Guide 132339537837198660 2025-01-07 en Jun 19, 2019 User Guide t792 User Guide User Guide Y Getting started with the RDGD3100I3PH5EVB 4 kb 1 English 1561138616431734243975 PSP 1 B None None documents Y None 1561138616431734243975 /pages/:GS-RDGD3100I3PH5EVB 1 /pages/:GS-RDGD3100I3PH5EVB GS-RDGD3100I3PH5EVB-LINK N N N 2019-06-21 Get started with the RDGD3100I3PH5EVB /pages/:GS-RDGD3100I3PH5EVB /pages/:GS-RDGD3100I3PH5EVB User Guide N 132339537837198660 Y 2022-12-07 HTML en Jun 21, 2019 User Guide t792 User Guide User Guide Y 1 kb N /pages/:GS-RDGD3100I3PH5EVB Get started with the RDGD3100I3PH5EVB HTML false en false 0 RDGD3100I3PH5EVB downloads en true 0 Y PSP User Guide 4 2019-06-13 May 28, 2019 User Guide User Guide /secured/assets/documents/en/user-guide/UM11178.pdf 2023-06-18 /webapp/Download?colCode=UM11178 132339537837198660 en Extended t792 pdf N 6.5 MB UM11178 1560444417990714508160 /secured/assets/documents/en/user-guide/UM11178.pdf 1560444417990714508160 PSP 1 Y Registration without Disclaimer English 6528298 None User Guide Y RDGD3100I3PH5EVB three-phase inverter reference design - User Manual /secured/assets/documents/en/user-guide/UM11178.pdf documents User Guide N Y 1 Y RDGD3100I3PH5EVB three-phase inverter reference design - User Manual N 2019-03-22 Mar 22, 2019 User Guide User Guide Get started with the MPC5777C-DEVB development board for Battery Management System (BMS) and Engine Control /secured/assets/documents/en/user-guide/MPC5777C-DEVB_QSG.pdf 2023-06-18 /webapp/Download?colCode=MPC5777C-DEVB_QSG 132339537837198660 en Extended t792 pdf N 428.8 KB MPC5777C-DEVB_QSG 1553289618343706560120 /secured/assets/documents/en/user-guide/MPC5777C-DEVB_QSG.pdf 1553289618343706560120 PSP 2 Y Registration without Disclaimer English 428820 None User Guide Y MPC5777C-DEVB - Quick Start Guide /secured/assets/documents/en/user-guide/MPC5777C-DEVB_QSG.pdf documents User Guide N Y A Y MPC5777C-DEVB - Quick Start Guide N 2019-06-19 Jun 19, 2019 User Guide User Guide The following pages will help guide you through the process of learning about your RDGD3100I3PH5EVB board. GS-RDGD3100I3PH5EVB 0 2025-01-07 /document/guide/getting-started-with-the-rdgd3100i3ph5evb:GS-RDGD3100I3PH5EVB 132339537837198660 en t792 HTML GS-RDGD3100I3PH5EVB 1560970186790729552485 1560970186790729552485 3 Y English User Guide Getting started with the RDGD3100I3PH5EVB GS-RDGD3100I3PH5EVB PSP User Guide Y 2019-06-21 Jun 21, 2019 User Guide User Guide /pages/:GS-RDGD3100I3PH5EVB 2022-12-07 /pages/:GS-RDGD3100I3PH5EVB 132339537837198660 en None t792 HTML N Y 1 B GS-RDGD3100I3PH5EVB-LINK 1561138616431734243975 /pages/:GS-RDGD3100I3PH5EVB 1561138616431734243975 PSP 4 Y HTML None English 1 kb None User Guide N Get started with the RDGD3100I3PH5EVB /pages/:GS-RDGD3100I3PH5EVB documents User Guide N Y N 1 Get started with the RDGD3100I3PH5EVB 1 kb N /pages/:GS-RDGD3100I3PH5EVB true Y Designs

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?