1
Out of the Box2
Get Hardware3
Configure Hardware4
Installing software5
Learn moreSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal, and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the RDGD3100I3PH5EVB board.
The RDGD3100I3PH5EVB contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This reference design requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this reference design.
Something went wrong! Please try again.
Refer to UM11178 - RDGD3100I3PH5EVB three-phase inverter reference design for additional details on the featured components, board configuration, and software.
Something went wrong! Please try again.
Something went wrong! Please try again.
The RDGD3100I3PH5EVB is a fully functional three-phase inverter evaluation board populated with six GD3100 gate drivers with fault management and supporting circuitry. This board supports SPI daisy chain communication for programming and communication with three high-side gate drivers and three low-side gate drivers independently.
This board has low-voltage and high-voltage isolation in conjunction with gate drive integrated galvanic signal isolation. Other supporting features on the board include desaturation short-circuit detection, IGBT temperature sensing, DC Link bus voltage monitoring, phase current sensing, and motor resolver excitation and signal processing connection circuitry. See GD3100 data sheet for additional gate drive features.
Something went wrong! Please try again.
Overview of the RDGD3100I3PH5EVB three-phase inverter reference design
Something went wrong! Please try again.
Refer to UM11178 - RDGD3100I3PH5EVB three-phase inverter reference design user manual for additional details on the featured components.
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
J50
header signal connections on
the RDGD3100I3PH5EVB board
J40
header signal connections on the
RDGD3100I3PH5EVB board
J100
jumper is in place
Something went wrong! Please try again.
Refer to UM11178 - RDGD3100I3PH5EVB three-phase inverter reference design user manual for additional details on the featured components.
Something went wrong! Please try again.
NXP has software development tools available for use with the NXP MPC5777C development board (DEVB). The development board is intended to provide a platform for easy customer evaluation of the MPC5777C microcontroller and to facilitate hardware and software development. The development board can be used for Powertrain/ Inverters/BMS/Automotive Ethernet, etc. The latest product information is available at MPC5777C.
List of Development software:
Something went wrong! Please try again.
Refer to UM11178 - RDGD3100I3PH5EVB three-phase inverter reference design user manual for additional details on the featured components.
Something went wrong! Please try again.
The product summary page for GD3100 is located at GD3100.
Something went wrong! Please try again.
The tool summary page for RDGD3100I3PH5EVB reference design is at RDGD3100I3PH5EVB.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The Getting Started provides quick-reference information applicable to using the RDGD3100I3PH5EVB reference design, including the downloadable assets.
Something went wrong! Please try again.
RDGD3100I3PH5EVB: Power inverter reference design featuring GD3100 gate drivers
BuySomething went wrong! Please try again.