RDGD3160I3PH5EVB Reference Design Evaluation Kit | NXP Semiconductors

3 Phase Reference Design for HP Drive Featuring GD3160

Roll over image to zoom in

Block Diagram

GD3160 Block Diagram

GD3160 Block Diagram

Supported Devices

Power Management

Powertrain and Engine Control

System Basis Chips

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Gate Driver

  • Integrated Galvanic signal isolation (up to 8 kV)
  • High gate current integrated: 15 A source/sink capable
  • SPI interface for safety monitoring, configuration and diagnostic reporting
  • Fail-safe state management from LV and HV domain for user-selectable safe state
  • Temperature sense compatible with diode-based temperature sensors, NTC and PTC thermistors
  • Configurable desaturation and current sense optimized for protecting SiC and IGBTs
  • Integrated soft shutdown, two-level turn-off, optimized for unique gate drive requirements of SiC
  • Integrated ADC for monitoring parameters from HV domain
  • CMTI > 100 V/ns
  • Available in 5.0 or 3.3 V logic interface variants
  • Certified compliant with ISO 26262, supporting ASIL D level functional safety

GD3160

  • Advanced single channel gate driver for IGBT and SiC MOSFETs. Integrated galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control

Buy Options

RDGD3160I3PH5EVB-Image

Click to expand

  • RDGD3160I3PH5EVB
    Active

  • 3 Phase Reference Design for HP Drive Featuring GD3160.

  • $488.66 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 PSPRDGD3160I3PH5EVBen 3 Brochure Brochure t518 1 User Guide User Guide t792 1 User Manual User Manual t1009 1 en_US en_US 1 1 English This page will guide you through the process of setting up and using the RDGD3160I3PH5EVB board. 1629215329831718027410 Y 1629215329831718027410 GS-RDGD3160I3PH5EVB GS-RDGD3160I3PH5EVB /document/guide/getting-started-with-the-rdgd3160i3ph5evb-reference-design:GS-RDGD3160I3PH5EVB HTML 0 DSP 2021-08-17 GS-RDGD3160I3PH5EVB DSP User Guide 132339537837198660 2024-08-27 en Dec 26, 2022 User Guide t792 User Guide User Guide Y Getting Started with the RDGD3160I3PH5EVB Reference Design false en User Manual User Manual 1 2 1 English This document is the user guide for the RDGD3160I3PH5EVB reference DESIGN 1628634654828692343145 DSP 6.1 MB Registration without Disclaimer None documents Extended 1628634654828692343145 /secured/assets/documents/en/user-manual/UM11653.pdf 6108740 /secured/assets/documents/en/user-manual/UM11653.pdf UM11653 documents Y N 2021-08-10 UM11653 - RDGD3160I3PH5EVB Reference Design, User manual /webapp/Download?colCode=UM11653 /secured/assets/documents/en/user-manual/UM11653.pdf User Manual N 309919593431037931 2022-12-07 pdf Y en Aug 12, 2021 309919593431037931 User Manual D N UM11653 - RDGD3160I3PH5EVB Reference Design, User manual Brochure Brochure 1 3 7 Japanese NXPの電動化ソリューションの堅牢でオープンなアーキテクチャは、電動化されたエンドポイントとクラウド間での、より安全でセキュアな双方向通信を可能にします。 1558558721899728783369ja DSP 2.1 MB None None documents None 1558558721899728783369 /docs/ja/brochure/VEHICLE-ELECTRIFICATION-BR.pdf 2120510 /docs/ja/brochure/VEHICLE-ELECTRIFICATION-BR.pdf VEHELECTSOLBRA4 documents N N 2019-05-22 Vehicle Electrification Solutions Brochure /docs/ja/brochure/VEHICLE-ELECTRIFICATION-BR.pdf /docs/ja/brochure/VEHICLE-ELECTRIFICATION-BR.pdf Brochure N 712453003803778552 2024-06-11 ja Oct 23, 2023 712453003803778552 Brochure Y N NXP電動化ソリューション - パンフレット 4 Chinese 利用恩智浦的电气化解决方案加速实现零排放。从电池管理到动力域控制,我们的产品组合覆盖面广,旨在帮助客户简化电气化转型流程。恩智浦提供的电气化系统解决方案,具有出色的性能、强大的功能安全性和电源管理功能,满足汽车制造商和开发者打造下一代汽车的需求。 1558558721899728783369zh DSP 2.1 MB None None documents None 1558558721899728783369 /docs/zh/brochure/VEHICLE-ELECTRIFICATION-BR.pdf 2120510 /docs/zh/brochure/VEHICLE-ELECTRIFICATION-BR.pdf VEHELECTSOLBRA4 documents N N 2019-05-22 Vehicle Electrification Solutions Brochure /docs/zh/brochure/VEHICLE-ELECTRIFICATION-BR.pdf /docs/zh/brochure/VEHICLE-ELECTRIFICATION-BR.pdf Brochure N 712453003803778552 2024-06-11 zh Jun 21, 2022 712453003803778552 Brochure Y N 汽车电气化解决方案 7 English NXP delivers the optimal performance, robust functional safety and power management that automakers and developers require for the next generation of electric and hybrid vehicles. 1558558721899728783369 DSP 2.1 MB None None documents None 1558558721899728783369 /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf 2120510 /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf VEHELECTSOLBRA4 documents N N 2019-05-22 Vehicle Electrification Solutions Brochure /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf Brochure N 712453003803778552 2024-06-11 pdf N en May 2, 2023 712453003803778552 Brochure Y N Vehicle Electrification Solutions Brochure false 0 RDGD3160I3PH5EVB downloads en true 0 Y DSP Brochure 1 /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf 2019-05-22 1558558721899728783369 DSP 3 May 2, 2023 Brochure NXP delivers the optimal performance, robust functional safety and power management that automakers and developers require for the next generation of electric and hybrid vehicles. None /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf English documents 2120510 None 712453003803778552 2024-06-11 N /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf Vehicle Electrification Solutions Brochure /docs/en/brochure/VEHICLE-ELECTRIFICATION-BR.pdf documents 712453003803778552 Brochure N en None Y pdf 7 N N Vehicle Electrification Solutions Brochure 2.1 MB VEHELECTSOLBRA4 N 1558558721899728783369 User Guide 1 2021-08-17 1629215329831718027410 DSP 1 Dec 26, 2022 User Guide User Guide This page will guide you through the process of setting up and using the RDGD3160I3PH5EVB board. Y GS-RDGD3160I3PH5EVB English 0 User Guide 2024-08-27 /document/guide/getting-started-with-the-rdgd3160i3ph5evb-reference-design:GS-RDGD3160I3PH5EVB Getting Started with the RDGD3160I3PH5EVB Reference Design GS-RDGD3160I3PH5EVB DSP 132339537837198660 User Guide en Y t792 HTML GS-RDGD3160I3PH5EVB 1629215329831718027410 User Manual 1 /secured/assets/documents/en/user-manual/UM11653.pdf 2021-08-10 1628634654828692343145 DSP 2 Aug 12, 2021 User Manual This document is the user guide for the RDGD3160I3PH5EVB reference DESIGN Registration without Disclaimer /secured/assets/documents/en/user-manual/UM11653.pdf English documents 6108740 None 309919593431037931 2022-12-07 Y /webapp/Download?colCode=UM11653 UM11653 - RDGD3160I3PH5EVB Reference Design, User manual /secured/assets/documents/en/user-manual/UM11653.pdf documents 309919593431037931 User Manual N en Extended D pdf 1 Y N UM11653 - RDGD3160I3PH5EVB Reference Design, User manual 6.1 MB UM11653 N 1628634654828692343145 true Y Designs

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.