Mobile Robotics Buggy3 Kit Including RDDRONE-FMUK66 and Peripherals

Roll over image to zoom in

Block Diagram

MR-BUGGY3 Block Diagram

MR-BUGGY3 Block Diagram

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Sensors

Accelerometers

Barometric Pressure 15 to 150 kPa

Processors and Microcontrollers

K6x Ethernet

Buy Options

MR-BUGGY3-KIT-Image

Click to expand

  • MR-BUGGY3-KIT
    Active

  • Mobile Robotics Buggy3 Kit Including RDDRONE-FMUK66 and Peripherals.

  • $560.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
MR-BUGGY3-MIN-Image

Click to expand

  • MR-BUGGY3-MIN
    Active

  • Mobile Robotics Buggy3 Kit Including RDDRONE-FMUK66 and Peripherals.

  • $350.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

4 design files