Arm® Cortex®-M4|Kinetis K66 180 MHz 32-bit MCUs | NXP Semiconductors

Kinetis® K66-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Kinetis<sup>&#174;</sup> Software Development Kit SDK Overview

Click over video to play

Block Diagram

Kinetis K65/K66 MCU Family Block Diagram

Kinetis K65/K66 MCU Family Block Diagram

Features

Performance

  • Arm® Cortex®-M4F core running at 180 MHz with single precision floating point unit and 8KB of Cache
  • Up to 32-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput, with asynchronous support in Stop mode.
  • Crossbar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Ultra-Low-Power

  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times. Run power consumption down to <250 μA/MH and static power consumption down to 9.0 µA with full state retention and <6 µS wakeup. Lowest static mode down to 254 nA (VLLS0).
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to seven internal modules and over 20 pins as wake-up sources in low-leakage stop (LLS) and very low-leakage stop (VLLS) modes
  • Low-power timer for continuous system operation in reduced power state

Memory

  • Up to 2 MB flash. Fast access, high reliability with four-level security protection
  • 256 KB of SRAM
  • FlexMemory: Up to 4 KB of user-segmentable byte write/erase EEPROM for data tables/system data. In addition, up to 256KB of FlexNVM for extra program code, data or EEPROM backup

Mixed-Signal Capability

  • Two high-speed, 16-bit analog-to-digital converters (ADCs) with configurable resolution.
  • Two 12-bit digital-to-analog converters (DACs) for analog waveform generation for audio applications
  • Four high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Timing and Control

  • Up to two 16-bit low-power timer PWM modules, two 8-channel motor control/general purpose/PWM timers and two 2-ch quad decoder/general purpose timers
  • 16-bit Low Power Timer, as well as four 32-bit Periodic interrupt timers
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides a time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface

  • Hardware touch-sensing interface with up to 16 inputs. Operates in all low power modes (minimum current adder when enabled). Hardware implementation avoids software polling method. High sensitivity level allows the use of overlay surfaces up to 5 mm thick

Connectivity and Communications

  • IEEE 1588 Ethernet MAC with hardware time stamping provides precision clock synchronization for real-time industrial control
  • Dual USB supporting High-speed (HS), with integrated HS transceiver, and Full-speed (FS), with integrated FS transceiver. Intelligent design with embedded 48 MHz oscillator allowing for FS USB crystal-less system design.
  • One Low Power UART (LPUART), along with five standard UARTs with ISO7816 smart card support.
  • Inter-IC Sound (I²S) serial interface for audio system interfacing
  • Two CAN modules for industrial network bridging
  • Three SPI and four I²C

Reliability, Safety and Security

  • Memory protection unit provides memory protection for all leaders on the crossbar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs
  • System security with hardware encryption, random number generator and real-time clock

More

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

EEPROM (kB)

UART

SPI

I2C

USB Controllers

CAN

GPIO

ADC (16 bit)

16-bit PWM

Security

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M4

180

256

2048

6

3

4

2

2

100

2

24

CA, CRC, RNG

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

180

256

2048

6

3

4

2

2

100

2

24

CA, CRC, RNG

1.71

3.6

LBGA144

144

13 x 13 x 1.7

1.0

-40 to 105

Active

Arm Cortex-M4

180

256

1280

0

6

3

4

2

2

100

2

24

CA, CRC, RNG

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

180

256

1280

0

6

3

4

2

2

100

2

24

CA, CRC, RNG

1.71

3.6

LBGA144

144

13 x 13 x 1.7

1.0

-40 to 105

N true 0 PSPK66_180en 8 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 1 Selector Guide Selector Guide t528 1 en_US 3 1 3 Chinese 1289000062116715449797zh PSP 2.7 MB Registration without Disclaimer None documents Extended 1289000062116715449797 /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf 2744723 /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf KQRUG documents Y N 2016-10-31 KQRUG, Kinetis K Quick Reference User Guide /webapp/Download?colCode=KQRUG&docLang=zh /secured/assets/documents/zh/quick-start-guide/KQRUG.pdf https://www.nxp.com.cn/webapp/Download?colCode=KQRUG&docLang=zh Quick Reference Guide N Y 803735842453594974 2022-12-07 Y zh May 30, 2014 803735842453594974 Quick Reference Guide N Kinetis外设模块演示软件 3 English A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications. 1289000062116715449797 PSP 2.7 MB Registration without Disclaimer None documents Extended 1289000062116715449797 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf 2744723 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf KQRUG Y N 2016-10-31 KQRUG, Kinetis K Quick Reference User Guide /webapp/Download?colCode=KQRUG /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf Y en May 30, 2014 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide Y N KQRUG, Kinetis K Quick Reference User Guide 2 0 Chinese 1390512960026705092382zh PSP 521.3 KB None None documents None 1390512960026705092382 /docs/zh/fact-sheet/KINK6XFS.pdf 521256 /docs/zh/fact-sheet/KINK6XFS.pdf KINK6XFS documents N N 2016-10-31 Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/zh/fact-sheet/KINK6XFS.pdf /docs/zh/fact-sheet/KINK6XFS.pdf /docs/zh/fact-sheet/KINK6XFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 N zh 736675474163315314 Fact Sheet N Kinetis K6x:带有以太网和USB的Cortex-M4(F) MCU 7 English Kinetis K6x Fact Sheet: High-performance Arm Cortex<sub>&reg;</sub>-M4(F) microcontroller (MCU) family with Ethernet, USB and advanced security features 1390512960026705092382 PSP 521.3 KB None None documents None 1390512960026705092382 /docs/en/fact-sheet/KINK6XFS.pdf 521256 /docs/en/fact-sheet/KINK6XFS.pdf KINK6XFS N N 2016-10-31 Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/en/fact-sheet/KINK6XFS.pdf /docs/en/fact-sheet/KINK6XFS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Jun 13, 2016 Fact Sheet t523 Fact Sheet Fact Sheet Y N Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB 3 1 English Product Selector guide for high-performance Arm Cortex-M4 Kinetis L Series microcontrollers (MCU) 1409343585806685465101 PSP 2.7 MB None None documents None 1409343585806685465101 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf 2686803 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf KINETISKMCUSELGD N N 2017-03-27 Selector Guide: High-performance Kinetis K Series MCUs /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf Selector Guide N Y 553557935274807777 2023-06-19 pdf N en May 2, 2018 Selector Guide t528 Selector Guide Selector Guide Y N Selector Guide: High-performance Kinetis K Series MCUs false en_US en Data Sheet Data Sheet 1 4 MK66FN2M0VLQ18,MK66FN2M0VMD18,MK66FX1M0VLQ18,MK66FX1M0VMD18 4 English Kinetis K66 Data Sheet: 180MHz high-performance Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB high-speed, up to 2MB Flash/256KB SRAM (144 pin)&#13;&#10; 1429692085992720907621 PSP 1.1 MB None None documents None 1429692085992720907621 /docs/en/data-sheet/K66P144M180SF5V2.pdf 1117258 /docs/en/data-sheet/K66P144M180SF5V2.pdf K66P144M180SF5V2 documents N N 2017-04-24 Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) /docs/en/data-sheet/K66P144M180SF5V2.pdf /docs/en/data-sheet/K66P144M180SF5V2.pdf Data Sheet N 980000996212993340 2023-08-18 pdf N en Apr 23, 2017 980000996212993340 Data Sheet Y N Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) Reference Manual Reference Manual 1 5 MK66FN2M0VLQ18,MK66FN2M0VMD18,MK66FX1M0VLQ18,MK66FX1M0VMD18 4 English Kinetis K66 Reference Manual: 180MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB high-speed, up to 2MB Flash/256KB SRAM (144 pin)&#13;&#10; 1429692049270704438632 PSP 11.6 MB Registration without Disclaimer None documents Extended 1429692049270704438632 /secured/assets/documents/en/reference-manual/K66P144M180SF5RMV2.pdf 11635076 /secured/assets/documents/en/reference-manual/K66P144M180SF5RMV2.pdf K66P144M180SF5RMV2 documents Y N 2017-04-24 Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) /webapp/Download?colCode=K66P144M180SF5RMV2 /secured/assets/documents/en/reference-manual/K66P144M180SF5RMV2.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en May 29, 2019 500633505221135046 Reference Manual Y N Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) Application Note Application Note 2 6 1.0 Y English https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML This application note is about migrating Kinetis K series to MCXN94x/N54x series and lists the differences between both the series. 1737472461869699721056 PSP 413.8 KB Registration without Disclaimer None documents Extended 1737472461869699721056 /secured/assets/documents/en/application-note/AN14532.pdf 413795 /secured/assets/documents/en/application-note/AN14532.pdf AN14532 documents Y N Y 2025-01-21 Migration from Kinetis K Series to MCXNx4x Series https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML /secured/assets/documents/en/application-note/AN14532.pdf Application Note N 645036621402383989 /bundle/AN14532/page/topics/overview.html /webapp/Download?colCode=AN14532 2025-03-10 413.8 KB pdf Y en Jan 16, 2025 645036621402383989 Application Note Y N Migration from Kinetis K Series to MCXNx4x Series 7 0 English AN5095SW.zip /docs/en/application-note-software/AN5095SW.zip /docs/en/application-note-software/AN5095SW.zip This application note introduces the key features on K65/K66, where pins can be multiplexed between the SDRAM and FLEXBUS port. This helps save many pins in the application and is useful in applications that require many function pins. 1427951800958724253855 PSP 511.3 KB None None documents None 1427951800958724253855 /docs/en/application-note/AN5095.pdf 511255 /docs/en/application-note/AN5095.pdf AN5095 documents N N 2016-10-31 Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 /docs/en/application-note/AN5095.pdf /docs/en/application-note/AN5095.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 5, 2015 645036621402383989 Application Note Y N Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 Errata Errata 1 8 17Nov2015 English Mask Set Errata for Mask 0N65N 1430857713022710869536 PSP 130.0 KB None None documents None 1430857713022710869536 /docs/en/errata/KINETIS_K_0N65N.pdf 130023 /docs/en/errata/KINETIS_K_0N65N.pdf KINETIS_K_0N65N documents N N 2015-05-20 Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf /docs/en/errata/KINETIS_K_0N65N.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jan 14, 2016 155452329886410597 Errata Y N Mask Set Errata for Mask 0N65N true 0 K66_180 downloads en true 1 Y PSP Y Y Application Note 2 2025-01-21 /bundle/AN14532/page/topics/overview.html Jan 16, 2025 Application Note This application note is about migrating Kinetis K series to MCXN94x/N54x series and lists the differences between both the series. /secured/assets/documents/en/application-note/AN14532.pdf Y documents Y 2025-03-10 https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML 645036621402383989 en Extended /webapp/Download?colCode=AN14532 pdf 413.8 KB N 413.8 KB AN14532 1737472461869699721056 /secured/assets/documents/en/application-note/AN14532.pdf https://www.nxp.com/webapp/Download?colCode=AN14532&isHTMLorPDF=HTML 1737472461869699721056 PSP 6 Registration without Disclaimer English 413795 None 645036621402383989 Y Migration from Kinetis K Series to MCXNx4x Series /secured/assets/documents/en/application-note/AN14532.pdf documents Application Note N Y 1.0 Y Migration from Kinetis K Series to MCXNx4x Series N 2016-10-31 Apr 5, 2015 Application Note This application note introduces the key features on K65/K66, where pins can be multiplexed between the SDRAM and FLEXBUS port. This helps save many pins in the application and is useful in applications that require many function pins. /docs/en/application-note/AN5095.pdf documents 2022-12-07 /docs/en/application-note/AN5095.pdf 645036621402383989 en None pdf N 511.3 KB AN5095 1427951800958724253855 /docs/en/application-note/AN5095.pdf 1427951800958724253855 PSP 7 None English 511255 None 645036621402383989 N Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 /docs/en/application-note/AN5095.pdf documents Application Note N Y 0 N Multiplexing Pins Between SDRAM and FLEXBUS on K65/K66 N Data Sheet 1 2017-04-24 Apr 23, 2017 Data Sheet Kinetis K66 Data Sheet: 180MHz high-performance Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB high-speed, up to 2MB Flash/256KB SRAM (144 pin)&#13;&#10; /docs/en/data-sheet/K66P144M180SF5V2.pdf documents 2023-08-18 /docs/en/data-sheet/K66P144M180SF5V2.pdf 980000996212993340 en None pdf N MK66FN2M0VLQ18,MK66FN2M0VMD18,MK66FX1M0VLQ18,MK66FX1M0VMD18 1.1 MB K66P144M180SF5V2 1429692085992720907621 /docs/en/data-sheet/K66P144M180SF5V2.pdf 1429692085992720907621 PSP 4 None English 1117258 None 980000996212993340 N Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) /docs/en/data-sheet/K66P144M180SF5V2.pdf documents Data Sheet N Y 4 N Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) N Errata 1 2015-05-20 Jan 14, 2016 Errata Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf documents 2022-12-07 /docs/en/errata/KINETIS_K_0N65N.pdf 155452329886410597 en None pdf N 130.0 KB KINETIS_K_0N65N 1430857713022710869536 /docs/en/errata/KINETIS_K_0N65N.pdf 1430857713022710869536 PSP 8 None English 130023 None 155452329886410597 N Mask Set Errata for Mask 0N65N /docs/en/errata/KINETIS_K_0N65N.pdf documents Errata N Y 17Nov2015 N Mask Set Errata for Mask 0N65N N Fact Sheet 1 /docs/en/fact-sheet/KINK6XFS.pdf 2016-10-31 1390512960026705092382 PSP 2 Jun 13, 2016 Fact Sheet Fact Sheet Kinetis K6x Fact Sheet: High-performance Arm Cortex<sub>&reg;</sub>-M4(F) microcontroller (MCU) family with Ethernet, USB and advanced security features None /docs/en/fact-sheet/KINK6XFS.pdf English 521256 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/KINK6XFS.pdf Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB /docs/en/fact-sheet/KINK6XFS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 7 N N Kinetis<sup>®</sup> K6x: Cortex-M4(F) MCUs with Ethernet and USB 521.3 KB KINK6XFS N 1390512960026705092382 Quick Reference Guide 1 /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf 2016-10-31 1289000062116715449797 PSP 1 May 30, 2014 Quick Reference Guide Quick Reference Guide A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications. Registration without Disclaimer /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf English 2744723 None Quick Reference Guide 2022-12-07 Y /webapp/Download?colCode=KQRUG KQRUG, Kinetis K Quick Reference User Guide /secured/assets/documents/en/quick-reference-guide/KQRUG.pdf documents 803735842453594974 Quick Reference Guide N Y en Extended Y t525 pdf 3 Y N KQRUG, Kinetis K Quick Reference User Guide 2.7 MB KQRUG N 1289000062116715449797 Reference Manual 1 2017-04-24 May 29, 2019 Reference Manual Kinetis K66 Reference Manual: 180MHz Arm<sub>&reg;</sub> Cortex<sub>&reg;</sub>-M4F microcontroller(MCU), Ethernet, USB high-speed, up to 2MB Flash/256KB SRAM (144 pin)&#13;&#10; /secured/assets/documents/en/reference-manual/K66P144M180SF5RMV2.pdf documents 2022-12-07 /webapp/Download?colCode=K66P144M180SF5RMV2 500633505221135046 en Extended pdf N MK66FN2M0VLQ18,MK66FN2M0VMD18,MK66FX1M0VLQ18,MK66FX1M0VMD18 11.6 MB K66P144M180SF5RMV2 1429692049270704438632 /secured/assets/documents/en/reference-manual/K66P144M180SF5RMV2.pdf 1429692049270704438632 PSP 5 Registration without Disclaimer English 11635076 None 500633505221135046 Y Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) /secured/assets/documents/en/reference-manual/K66P144M180SF5RMV2.pdf documents Reference Manual N Y 4 Y Kinetis K66: 180MHz Cortex<sub>&reg;</sub>-M4F up to 2MB Flash (144pin) N Selector Guide 1 /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf 2017-03-27 1409343585806685465101 PSP 3 May 2, 2018 Selector Guide Selector Guide Product Selector guide for high-performance Arm Cortex-M4 Kinetis L Series microcontrollers (MCU) None /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf English 2686803 None Selector Guide 2023-06-19 N /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf Selector Guide: High-performance Kinetis K Series MCUs /docs/en/product-selector-guide/KINETISKMCUSELGD.pdf documents 553557935274807777 Selector Guide N Y en None Y t528 pdf 1 N N Selector Guide: High-performance Kinetis K Series MCUs 2.7 MB KINETISKMCUSELGD N 1409343585806685465101 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Selector Guide (1)

Design Files

Quick reference to our design files types.

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

Quick reference to our board types.

1-5 of 14 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings