
Commitment to Longevity
The Kinetis K Microcontrollers and Processors will support your developments through its longevity program. The Product Longevity program ensures a stable supply of Kinetis K products for a minimum of 15 years.
Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INKinetis K series MCUs offer optimized performance, scalable integration and low-power capabilities.
Choosing the right product just got easier. View all product finder tools.
CPU | Comms | HMI | Security | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Sub-Families | Arm Cortex-M4 | Memory | Packages |
Ethernet
|
CAN
|
USB
|
SVGA LCD
|
Segment LCD
|
HW Encryption
|
Tamper Detection
|
Firmware Upd.
|
K8x Scalable and Secure | 150 MHz |
256 KB Flash 256 KB SRAM, XIP QuadSPI |
LQFP, MAPBGA, WLCSP |
||||||||
K7x Graphic LCD | 120–150 MHz |
1 MB Flash 128 KB SRAM |
MAPBGA | ||||||||
K6x Ethernet | 100–180 MHz |
256 KB–2 MB Flash 64–256 KB SRAM |
LQFP, MAPBGA, WLCSP |
||||||||
K5x Measurement | 72–100 MHz |
160–512 KB Flash 32–128 KB SRAM |
LQFP, MAPBGA | ||||||||
K4x USB and segment LCD | 72–100 MHz |
64–512 KB Flash 16–128 KB SRAM |
LQFP, MAPBGA | ||||||||
K3x Segment LCD | 72–100 MHz |
64–512 KB Flash 16–128 KB SRAM |
LQFP, MAPBGA | ||||||||
K2x / KS2x USB | 50–180 MHz |
32 KB–2 MB Flash 8 KB–1 MB SRAM, XIP QuadSPI |
LQFP, QFN, MAPBGA, WLCSP |
||||||||
K1x Mainstream | 50–120 MHz |
32 KB–1 MB Flash 8–128 KB SRAM |
LQFP, QFN, MAPBGA |
||||||||
K0x Entry-level | 100 MHz |
64–128 KB Flash 16 KB SRAM |
LQFP, QFN |
The Kinetis K Microcontrollers and Processors will support your developments through its longevity program. The Product Longevity program ensures a stable supply of Kinetis K products for a minimum of 15 years.
Rapid IoT prototyping kit is a comprehensive, secure and power-optimized IoT end node solution.
Our Kinetis K series MCU portfolio includes more than 600 compatible low-power, high-performance 32-bit MCUs built on the Arm Cortex–M4 core.
Help us improve your experience on our site. We invite you to take our five-question survey.