Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INKinetis® K8x MCUs are designed with expandable memory and advanced security capabilities—targeting IOT applications such as payment and identification.
Choosing the right product just got easier. View all product finding tools.
CPU | Comms | Hardware Security | |||||||
---|---|---|---|---|---|---|---|---|---|
Products | Arm | Memory |
USB Controller |
CRC
|
RNG
|
mmCAU
|
Crypto Co-Processor |
On-the-Fly Decryption from External Serial NOR |
Anti-Tamper |
K80 Mainstream Security | 150 MHz Cortex-M4 w/ Floating Point Unit (FPU) |
256 KB Flash, 256 KB SRAM, 16 KB Cache, XIP QuadSPI, SDRAM Controller |
1x Full-Speed Crystal-less |
||||||
K81
Anti-tamper and Security co-processor |
150 MHz Cortex-M4 w/ Floating Point Unit (FPU) |
256 KB Flash, 256 KB SRAM, 16 KB Cache, XIP QuadSPI, SDRAM Controller |
1x Full-Speed Crystal-less |
256-bit AES/ 192-bit 3DES/ public key |
128-bit AES | ||||
K82 Security co-processor | 150 MHz Cortex-M4 w/ Floating Point Unit (FPU) |
256 KB Flash, 256 KB SRAM, 16 KB Cache, XIP QuadSPI, SDRAM Controller |
1x Full-Speed Crystal-less |
256-bit AES/ 192-bit 3DES/ public key |
128-bit AES |
CRC: Cyclic Redundancy Check
RNG: Random Number Generator
mmCAU: Symmetric Crypto Accelerator
Based on the Arm Cortex-M4 core, the K8x microcontroller (MCU) family offers the security, scalability and flexibility to address the challenges of creating smart devices for the internet of tomorrow.
Help us improve your experience on our site. We invite you to take our five-question survey.