Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe KV Series of MCUs are part of the EdgeVerse™ edge computing platform and are designed to support a wide range of BLDC, PMSM and ACIM motor control as well as digital power conversion applications.
Choosing the right product just got easier. View all product finder tools.
CPU | Memory | Timers | Analog | Connectivity | Security | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Products | Arm | Flash / SRAM |
Packages |
FlexTimers
|
eFlexPWM
|
PDB
|
Quad Dec
|
Quad Enc
|
Hi-Res Timer
|
ADC
|
DAC
|
ACMP
|
Ethernet
|
CAN
|
CRC
|
HW Encryption
|
KV5x Power Conversion |
Cortex-M7 240 MHz |
512 KB – 1 MB / 128 – 256 KB |
LQFP, MAPBGA |
2 x 8ch 2 x 2ch |
2 x 12ch |
1 x 12ch (260pS) |
4 x 12bit (5 Msps) |
|||||||||
KV4x High Performance Motor |
Cortex-M4 168 MHz |
64 – 256 KB / 16 – 32 KB |
LQFP |
2 x 8ch 1 x 2ch |
1 x 12ch |
1 x 12ch (312pS) |
2 x 12bit (4.1 Msps) |
|||||||||
KV3x Sensorless Motor Control |
Cortex-M4 100 – 120 MHz |
64 – 512 KB / 16 – 96 KB |
LQFP, QFN |
2 x 8ch 2 x 2ch |
2 x 16-bit (1.2 Msps) |
|||||||||||
KV1x Entry-Level |
Cortex-M0+ 75 MHz |
16 – 128 KB / 8 – 16 KB |
LQFP, QFN |
2 x 6ch 2 x 2ch |
2 x 16-bit (1.2 Msps) |
The Kinetis V Series are based on Arm Cortex-M0+, Cortex-M4 and Cortex-M7 cores and are designed for a wide range of BLDC, PMSM and ACIM motor control and digital power conversion applications.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
KV Series: Real-Time Motor Control and Power Conversion MCUs Based on Arm® Cortex®-M0+/M4/M7
500 characters remaining.
*Describe the justification for your access request for the approver.