Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K66-180 MHz, Dual High-Speed and Full-speed USBs, 2MB Flash Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935320739557
Details
Quantity
Unit Pricing
1 - 25 | $13.74 |
26 - 99 | $12.68 |
100+ | $11.63 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 180 |
SRAM (kB) | 256 |
Flash (kB) | 1280 |
EEPROM (kB) | 0.004 |
UART | 6 |
SPI | 3 |
I2C | 4 |
USB Controllers | 2 |
Parameter | Value |
---|---|
CAN | 2 |
GPIO | 100 |
ADC (16 bit) | 2 |
16-bit PWM | 24 |
Security | CA, CRC, RNG |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK66FX1M0VLQ18(935320739557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK66FX1M0VLQ18 (935320739557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MK66FX1M0VLQ18 (935320739557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK66FX1M0VLQ18 (935320739557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK66FX1M0VLQ18 (935320739557) | 2019-06-05 | 2019-06-06 | 201904030I | Kinetis K66-180MHz K65-180MHz K26-180MHz Reference Manual Rev. 4 Updates |
MK66FX1M0VLQ18 (935320739557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MK66FX1M0VLQ18 (935320739557) | 2017-04-29 | 2017-04-30 | 201701020I | Kinetis K26 K65 K66 180MHz Reference Manual and Data Sheet Update |
The Kinetis® K66 180MHz IEEE® 1588 Ethernet MCUs are built on the Arm® Cortex®-M4F core and are optimized for applications requiring large memory densities and low-power processing efficiency. This family offers High-Speed USB with integrated HS USB Physical Transceiver, SDRAM Controller, Full Speed Crystal-less USB support, as well as shares the comprehensive enablement and scalability of the Kinetis portfolio.