SOT486-2: LQFP144 Low Profile Quad Flat Package | NXP Semiconductors

SOT486-2: LQFP144


Overview

LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP144 surface mount quad LQFP 20 x 20 x 1.4 144 plastic
Manufacture Code Reference Codes Issue Date
98ASS23177W FL-PQFP-G144(JEDEC 2017-06-11
Part Description Quick access
32BIT MCU,2KRAM,TPU,QSM
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
2 x e200Z4 cores in LS, 200 MHz, 2.5MB Flash, 384kB SRAM, LQFP 144, 1 x FlexRay, -40°C to +125°C
Kinetis K21: 120MHz Cortex-M4F MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, Anti-tamper, 144-LQFP
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
MCF5249 V2CORE 96KSRAM
24-BIT DSP PB-FREE
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
S12XD 16-bit MCU, HCS12X core, 512KB Flash, 80MHz, QFP 144
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, 144-LQFP
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, 144-LQFP
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+85degC, QFP 144
S32K146 Arm Cortex-M4F, 112 MHz, 1 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP144 - S32K MCUs for General-Purpose
Kinetis K40: 100MHz Cortex-M4 MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, Segment LCD, 144-LQFP
2 x e200Z4 cores in LS, 150 MHz, 1.0MB Flash, 128kB SRAM, LQFP 144, -40°C to +125°C
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit DSC, 56800E core, 512KB Flash, 60MHz, QFP 144
Kinetis K30: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Segment LCD, 144-LQFP
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+125degC, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP144 - S32K MCUs for General-Purpose
S12XD 16-bit MCU, HCS12X core, 256KB Flash, 80MHz, QFP 144
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 144-LQFP
Kinetis K52: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128KB SRAM, USB, Ethernet, 144-LQFP
68K INTGR COM PROC, DMA
32BIT MPU,DMA,TIMER
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 66MHz, -40/+105degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
16 BIT MCU, 1K RAM
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 66MHz, -40/+105degC, Automotive Grade, QFP 144
68K INTGR COM PROC, DMA
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
DSP56724
MMC2114 256KFLASH 32KRAM
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
16 BIT 512K FLASH
S12XA 16-bit MCU, HCS12X core, 512KB Flash, 80MHz, QFP 144
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 60MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
Kinetis K53: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128K RAM, USB, ETH, Segment LCD, 144LQFP
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 384KB Flash, -40/+85degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 80MHz, QFP 144
68K INTGR COM PROC, DMA
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 144
68K INTGR COM PROC, DMA
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
32BIT MCU,2KRAM,TPU,QSM
2 x e200Z4 cores in LS, 150 MHz, 2.5MB Flash, 384kB SRAM, LQFP 144, -40°C to +125°
LEAD FREE DSP56362
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144
1.5M Flash,94K RAM,e200z335
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
S32K148 Arm Cortex-M4F, 112 MHz, 2 Mb Flash, ISELED, FlexIO, LQFP144 - S32K MCUs for General-Purpose
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+125degC, QFP 144
16-bit DSC, 56800E core, 256KB Flash, 40MHz, QFP 144
Kinetis KV58: 220MHz Cortex-M7F Real-Time Control MCU, 1MB Flash, 256KB SRAM, Ethernet, 144-LQFP
16-bit MCU, S12 core, 256KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
INTEGRATED EC000 MPU
16-bit DSC, 56800E core, 128KB Flash, 60MHz, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
16BIT 512K FLASH 144LQFP
32BIT MCU,2KRAM,TPU,QSM
32BIT MPU,DMA,TIMER
2 x e200Z4 cores in LS, 150 MHz, 1.5MB Flash, 192kB SRAM, LQFP 144, 1 x FlexRay, -40°C to +135°C
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 144
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit DSC, 56800E core, 512KB Flash, 60MHz, QFP 144
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
32BIT MCU,2KRAM,TPU,QSM
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, QFP 144
NXP 32-bit MCU, Power Arch core, 256KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
32BIT MCU,2KRAM,TPU,QSM
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 66MHz, -40/+85degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 144-LQFP
Kinetis K30: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Segment LCD, 144-LQFP
16-bit MCU, S12 core, 256KB Flash, 50MHz, -40/+105degC, QFP 144
Arm Cortex-M7 core-based
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 60MHz, -40/+125degC, Automotive Grade, QFP 144
32BIT MCU,GPT,SIM,QSM
16-bit MCU, S12X core, 384KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
KM35: 75MHz Cortex-M0+ Metrology MCU, 512KB Flash, 64KB SRAM, Segment LCD, 144-LQFP
68K INTGR COM PROC, DMA
MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit DSC, 56800 core, 64KB Flash, 80MHz, QFP 144
16-bit MCU, S12X core, 384KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 144
32BIT MCU,GPT,SIM,QSM
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 144
DSPB56720
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+85degC, QFP 144
32-bit MCU, ARM7TDMI-S, 32KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 384KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
MCF522XX 32-bit MCU, ColdFire V2 core, 256KB Flash, 80MHz, QFP 144
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
16BIT,512K FLASH 144LQFP
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
32BIT MCU,GPT,SIM,QSM
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit DSC, 56800E core, 128KB Flash, 60MHz, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
32BIT MCU,2KRAM,TPU,QSM
Kinetis KV56: 220MHz Cortex-M7F Real-Time Control MCU, 512KB Flash, 128KB SRAM, 144-LQFP
32BIT MCU,2KRAM,TPU,QSM
2 x e200Z4 cores in LS, 180 MHz, 1.5MB Flash, 192kB SRAM, LQFP 144, -40°C to +125°C
2 x e200Z4 cores in LS, 150 MHz, 1.5MB Flash, 192kB SRAM, LQFP 144, -40°C to +125°C
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 144
Kinetis K22: 120MHz Cortex-M4F Performance MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, 144LQFP
32BIT MCU,2KRAM,TPU,QSM
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
Kinetis K22: 120MHz Cortex-M4F Performance MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, 144-LQFP
Kinetis K50: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, 144-LQFP
32BIT MCU,2KRAM,TPU,QSM
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 384KB Flash, 64MHz, 48MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+85degC, QFP 144
32 BITS COLDFIRE CORE MICROPROCESSOR
NXP 32-bit MCU, Power Arch core, 256KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
2 x e200Z4 cores in LS, 150 MHz, 1.5MB Flash, 192kB SRAM, LQFP 144, 1 x FlexRay, -40°C to +135°C
Kinetis KM34: 75MHz Cortex-M0+ Metrology MCU, 256KB Flash, 32KB SRAM, Segment LCD, 144-LQFP
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
S12XD 16-bit MCU, HCS12X core, 512KB Flash, 80MHz, QFP 144
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 384KB Flash, 80MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 66MHz, QFP 144
16-bit MCU, S12 core, 128KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16BIT,1KRAM,32KHZCRYSTAL
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
PB-FREE AMADEUS 133MHZ
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
32BIT MCU,2KRAM,TPU,QSM
NXP 32-bit MCU, Power Arch core, 768KB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, QFP 144
Arm Cortex-M7 core-based
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
2 x e200Z4 cores in LS, 200 MHz, 2.0MB Flash, 256kB SRAM, LQFP 144, 1 x FlexRay, -40°C to +125°C
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 768KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
PB-FREE MMC2001
NXP 32-bit MCU, Power Arch core, 512KB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 66MHz, -40/+125degC, Automotive Grade, QFP 144
LEAD FREE DSPF56362PV120
NXP 32-bit MCU, Power Arch core, 1MB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
MCF5249 V2CORE 96KSRAM
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+125degC, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 80MHz, -40/+125degC, Automotive Grade, QFP 144
Kinetis K50: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 144-LQFP
16-bit DSC, 56800E core, 128KB Flash, 40MHz, QFP 144
S32K148 Arm Cortex-M4F, 112 MHz, 2 Mb Flash, FlexIO, CSEc security, ethernet, LQFP144 - S32K MCUs for General-Purpose
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Dual Power Arch core, 2MB Flash, 200MHz, -40/+125degC, Automotive Qual,LQFP144
KM35: 75MHz Cortex-M0+ Metrology MCU, 256KB Flash, 64KB SRAM, Segment LCD, 144-LQFP
32BIT MPU,DMA,TIMER
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 144
32BIT MPU,DMA,TIMER
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
Kinetis KV56: 220MHz Cortex-M7F Real-Time Control MCU, 1MB Flash, 256KB SRAM, 144-LQFP
S12XA 16-bit MCU, HCS12X core, 256KB Flash, 80MHz, QFP 144
16BIT-768K FLASH-64K RAM
S12XD 16-bit MCU, HCS12X core, 256KB Flash, 80MHz, QFP 144
16BIT,256K FLASH,16K RAM
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
DSP56720
16-bit MCU, S12X core, 768KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
Kinetis K21: 120MHz Cortex-M4F MCU, 512KB Flash +128KB FlexMem, 128KB RAM, USB, Anti-tamper, 144LQFP
MCF522XX 32-bit MCU, ColdFire V2 core, 256KB Flash, 66MHz, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
S12XD 16-bit MCU, HCS12X core, 256KB Flash, 80MHz, QFP 144
16-bit MCU, S12X core, 768KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
S12XD 16-bit MCU, HCS12X core, 512KB Flash, 80MHz, QFP 144
Kinetis K40: 100MHz Cortex-M4 MCU, 256KB Flash, 32KB SRAM, Full-Speed USB, Segment LCD, 144-LQFP
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+125degC, QFP 144
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 256KB Flash, 32KB SRAM, Full-Speed USB, 144-LQFP
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 384KB Flash, -40/+85degC, Automotive Grade, QFP 144, 64MHz
16-bit DSC, 56800E core, 256KB Flash, 60MHz, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+105degC, QFP 144
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 256KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 144
32BIT MCU,2KRAM,TPU,QSM
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128KB SRAM, USB, Segment LCD, 144-LQFP
S12XD 16-bit MCU, HCS12X core, 512KB Flash, 80MHz, QFP 144
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+125degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit DSC, 56800E core, 120MHz, QFP 144
16-bit MCU, S12 core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
16 BIT MCU, 1K RAM
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 144
68K INTGR COM PROC, DMA
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 80MHz, -40/+125degC, Automotive Grade, QFP 144
DSP56721
Kinetis K60: 100MHz Cortex-M4 MCU, 256KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 144-LQFP
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 60MHz, -40/+125degC, Automotive Grade, QFP 144
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
Kinetis K53: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 64K RAM, USB, ETH, Segment LCD, 144-LQFP
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144
S32K148 Arm Cortex-M4F, 80 MHz, 2 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP144 - S32K MCUs for General-Purpose
Kinetis K40: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Segment LCD, 144-LQFP
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Ethernet, 144-LQFP
2 x e200Z4 cores in LS, 150 MHz, 2.0MB Flash, 256kB SRAM, LQFP 144, -40°C to +125°C
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+125degC, Automotive Grade, QFP 144
S12XD 16-bit MCU, HCS12X core, 256KB Flash, 80MHz, QFP 144
16 BIT MCU, 1K RAM
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 144
32 BITS COLDFIRE CORE MICROPROCESSOR
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16 BIT MCU, 1K RAM
i.MXRT1020 MCU, ARM Cortex-M7 core, 400MHz, Industrial
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+125degC , Automotive Qualified, QFP 144
S32K148 Arm Cortex-M4F, 112 MHz, 2Mb Flash, FlexIO, CSEc security, ethernet, LQFP144 - S32K MCUs for General-Purpose
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 144-LQFP
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+85degC, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 66MHz, -40/+105degC, Automotive Grade, QFP 144
i.MXRT1020 MCU, ARM Cortex-M7 core, 500MHz, Commercial
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 144
2 x e200Z4 cores in LS, 180 MHz, 2.5MB Flash, 384kB SRAM, LQFP 144, 1 x FlexRay, -40°C to +135°C
S12XD 16-bit MCU, HCS12X core, 512KB Flash, 80MHz, QFP 144
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
Kinetis KV58: 220MHz Cortex-M7F Real-Time Control MCU, 512KB Flash, 128KB SRAM, Ethernet, 144-LQFP
S12XD 16-bit MCU, HCS12X core, 256KB Flash, 80MHz, QFP 144
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
32BIT MPU,DMA,TIMER
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 80MHz, QFP 144
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 144
1M Flash,64K RAM,e200z335
16-bit MCU, S12X core, 512KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+125degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
32 BITS COLDFIRE CORE MICROPROCESSOR
16-bit MCU, S12X core, 384KB Flash, 50MHz, -40/+85degC, Automotive Qualified, QFP 144
16-bit MCU, S12X core, 256KB Flash, 80MHz, -40/+105degC, Automotive Qualified, QFP 144
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 144
16-bit MCU, S12X core, 1MB Flash, 50MHz, -40/+85degC, QFP 144
16-bit MCU, S12 core, 256KB Flash, 50MHz, -40/+105degC, Automotive Qualified, QFP 144
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 144