24-bit Dual-Core Symphony® DSP
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
The Symphony® audio DSP56724 is part of the DSP5672x family of multi-core 24-bit processors, giving our customers flexibility and scalability in their product design. The DSP56724 retains code compatibility with Our popular DSP56000 and DSP56300 core families of DSPs and provides pin and peripheral compatibility with the DSP56720.
The Symphony audio DSP56724 excels at audio processing for consumer and professional audio applications requiring high million instructions per second (MIPS). For consumer applications, higher MIPS and memory requirements are driven by a multitude of complex audio processing algorithms to provide a more comprehensive experience with home entertainment systems. In addition, the DSP56724 provides an external memory controller to expand memory off-chip to support lip sync delays required by some consumer applications.
For professional audio applications that require audio recording, signal processing and digital audio synthesis, the DSP56724 offers a high-performance solution without sacrificing cost savings or power consumption and can replace a multi-DSP design with a single-chip solution.
The DSP56724 provides a wealth of on-chip audio processing functions via a plug-and-play software architecture system that has the ability to support audio decoding algorithms as well as various post processing functions.
1 result
Exclude 1 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count |
---|---|---|---|---|---|---|
Not Recommended for New Designs | 1K @ US$11.38 | LQFP144 | 144 |
DSP56724
Quick reference to our documentation types.
8 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
8 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
5 hardware offerings
5 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.