DSP56374|24-bit Symphony® DSP | NXP Semiconductors

24-bit Symphony® DSP

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Product Details

Block Diagram

DSP56374BLKDIAG

 DSP56374BLKDIAG

Features

  • Dolby Digital
  • ProLogic II
  • Dolby Headphone (DH)
  • Dolby Virtual Speaker (DVS)
  • 1.25 V core with a 3.3 V peripheral I/O.
  • 150 Million Instructions Per Second (MIPS) with a 150 MHz clock at an internal logic supply (QVDDL) of 1.25V (0 deg C to 70 deg C for consumer-grade devices; -40 deg C to 85 deg C for automotive devices)
  • Object Code Compatible with the DSP56000 core with highly parallel instruction set 
  • Data ALU with a 24 x 24 bit multiplier-accumulator and a 56-bit barrel shifter. 16-bit arithmetic support
  • Program Control with position independent code support and instruction cache support
  • Six-channel DMA controller
  • Low jitter, PLL based clocking with a wide range of frequency multiplications (1 to 1024), predivider factors (1 to 32) and power saving clock divider (2i: i=0 to 7). Reduces clock noise
  • Internal address tracing support and OnCE for Hardware/Software debugging
  • JTAG port
  • Very low-power CMOS design, fully static design with operating frequencies down to DC
  • STOP and WAIT low-power standby modes
  • 4K - 6Kx24 Bit Y-Data RAM and 4Kx24 Bit Y-Data ROM.
  • 4K - 10Kx24 Bit X-Data RAM and 4Kx24 Bit X-Data ROM.
  • 20Kx24 Bit Program and Bootstrap ROM including a PROM patching mechanism.
  • 2K - 10Kx24 Bit Program RAM.
  • Various memory switches available
  • Enhanced Serial Audio Interface (ESAI): up to 4 receivers and up to 6 transmitters, leader or follower. I2S, Sony, AC97, network and other programmable protocols.
  • Enhanced Serial Audio Interface I (ESAI_1): up to 4 receivers and up to 6 transmitters, leader or follower. I2S, Sony, AC97, network and other programmable protocols. Note 80 pin package only.
  • Serial Host Interface (SHI): SPI and I2C protocols, multi controller capability in I2C mode, 10-word receive FIFO, support for 8, 16 and 24-bit words.
  • Triple Timer module (TEC).
  • Hardware Watchdog Timer.
  • Most pins of unused peripherals may be programmed as GPIO lines. Up to 47 pins can be configured as GPIO on the 80-pin package and 20 pins on the 52-pin package.

Buy/Parametrics










































































































N true 0 PSPDSP56374en 34 Application Note Application Note t789 14 Application Note Software Application Note Software t783 1 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 4 Product Brief Product Brief t532 1 Product Numbering Scheme Product Numbering Scheme t524 2 Reference Manual Reference Manual t877 4 Selector Guide Selector Guide t528 2 User Guide User Guide t792 2 en_US en_US en Data Sheet Data Sheet 1 1 4.2 English This document contains information on the DSP56374 which is a high-density CMOS device with 3.3 inputs and outputs. 1086277129955716835661 PSP 1.2 MB None None documents None 1086277129955716835661 /docs/en/data-sheet/DSP56374.pdf 1157172 /docs/en/data-sheet/DSP56374.pdf DSP56374 documents N 2004-06-03 DSP56374 Data Sheet /docs/en/data-sheet/DSP56374.pdf /docs/en/data-sheet/DSP56374.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Jan 17, 2007 980000996212993340 Data Sheet N N DSP56374 Data Sheet Reference Manual Reference Manual 4 2 6 English Updates to the DSP56300 Family Manual, Rev. 5 1156269245741719769816 PSP 52.4 KB None None documents None 1156269245741719769816 /docs/en/reference-manual/DSP56300FMAD.pdf 52410 /docs/en/reference-manual/DSP56300FMAD.pdf DSP56300FMAD documents N 2006-08-22 DSP56300 Family Manual Addendum /docs/en/reference-manual/DSP56300FMAD.pdf /docs/en/reference-manual/DSP56300FMAD.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Sep 19, 2008 500633505221135046 Reference Manual Y N DSP56300 Family Manual Addendum 3 1 English The NXP DSP Linker is a program that processes relocatable object files produced by the NXP DSP assembler, generating an absolute executable file which can be loaded directly into one of the NXP DSP simulators, downloaded to an application development system, or converted to NXP S-record format for PROM burning. 1201644826178712390484 PSP 556.6 KB None None documents None 1201644826178712390484 /docs/en/reference-manual/DSPLNKRRM.pdf 556598 /docs/en/reference-manual/DSPLNKRRM.pdf DSPLNKRRM documents N 2008-01-29 NXP<sup>&#174;</sup> DSP Linker/Librarian Reference Manual /docs/en/reference-manual/DSPLNKRRM.pdf /docs/en/reference-manual/DSPLNKRRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jan 18, 2008 500633505221135046 Reference Manual N N NXP<sup>&#174;</sup> DSP Linker/Librarian Reference Manual 4 7 English This document provides detailed programming information for programming applications in Assembly for the DSP56xxx family of DSPs. J979269298835 PSP 955.7 KB None None documents None J979269298835 /docs/en/reference-manual/DSPASMRM.pdf 955745 /docs/en/reference-manual/DSPASMRM.pdf DSPASMRM documents N 2001-01-11 DSP Assembler Reference Manual /docs/en/reference-manual/DSPASMRM.pdf /docs/en/reference-manual/DSPASMRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jan 18, 2008 500633505221135046 Reference Manual N N DSP Assembler Reference Manual 5 5 English This is the reference manual for the DSP56300 core. 1134573127960702150638 PSP 12.3 MB None None documents None 1134573127960702150638 /docs/en/reference-manual/DSP56300FM.pdf 12313935 /docs/en/reference-manual/DSP56300FM.pdf DSP56300FM documents N 2005-12-14 DSP56300 Family Manual /docs/en/reference-manual/DSP56300FM.pdf /docs/en/reference-manual/DSP56300FM.pdf Reference Manual N 500633505221135046 2025-03-08 pdf en Apr 15, 2005 500633505221135046 Reference Manual Y N DSP56300 Family Manual Application Note Application Note 14 6 0 English This document describes considerations for migrating an existing DSP563xx-based design to a Symphony<sup>&#174;</sup> DSP. 1228769677008695271063 PSP 506.4 KB None None documents None 1228769677008695271063 /docs/en/application-note/AN3653.pdf 506396 /docs/en/application-note/AN3653.pdf AN3653 documents N 2008-12-09 Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs /docs/en/application-note/AN3653.pdf /docs/en/application-note/AN3653.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 8, 2008 645036621402383989 Application Note Y N Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs 7 2 English AN1772SW.zip /secured/assets/documents/en/application-note-software/AN1772SW.zip /webapp/Download?colCode=AN1772SW&appType=license&docLang=en Efficient Compilation of Bit-Exact Applications for DSP563xx R966575622393 PSP 136.7 KB None None documents None R966575622393 /docs/en/application-note/AN1772.pdf 136664 /docs/en/application-note/AN1772.pdf AN1772 documents N 2000-08-17 Efficient Compilation of Bit-Exact Applications for DSP563xx /docs/en/application-note/AN1772.pdf /docs/en/application-note/AN1772.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2008 645036621402383989 Application Note Y N Efficient Compilation of Bit-Exact Applications for DSP563xx 8 0 English Using Symphony<sup>&#174;</sup> Studo and the DSP563xxEVM to program the DSP563xx general purpose DSPs 1216823437853734750007 PSP 111.0 KB None None documents None 1216823437853734750007 /docs/en/application-note/AN3754.pdf 110985 /docs/en/application-note/AN3754.pdf AN3754 documents N 2008-07-23 Using Symphony<sup>&#174;</sup> Studio with the DSP563xxEVM /docs/en/application-note/AN3754.pdf /docs/en/application-note/AN3754.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 23, 2007 645036621402383989 Application Note Y N Using Symphony<sup>&#174;</sup> Studio with the DSP563xxEVM 9 1 English This application note discusses a simple, low-cost method of characterizing CMOS DSP current consumption on an application board while running actual application code. U972522072230 PSP 313.7 KB None None documents None U972522072230 /docs/en/application-note/AN2013.pdf 313687 /docs/en/application-note/AN2013.pdf AN2013 documents N 2000-10-25 DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications /docs/en/application-note/AN2013.pdf /docs/en/application-note/AN2013.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2005 645036621402383989 Application Note Y N DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications 10 1 English This application note gives an overview of the boundary scan architecture and discusses the specific implementation of the Test Access Port (TAP) in the NXP DSP56300 family of DSPs. L972936059015 PSP 686.3 KB None None documents None L972936059015 /docs/en/application-note/AN2074.pdf 686274 /docs/en/application-note/AN2074.pdf AN2074 documents N 2000-10-30 DSP56300 JTAG Examples /docs/en/application-note/AN2074.pdf /docs/en/application-note/AN2074.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 2, 2005 645036621402383989 Application Note Y N DSP56300 JTAG Examples 11 0 English DSP56300/DSP56600: VSL Instruction Use A967832263788 PSP 1.1 MB None None documents None A967832263788 /docs/en/application-note/APR40.pdf 1106337 /docs/en/application-note/APR40.pdf APR40 documents N 2000-09-01 DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 /docs/en/application-note/APR40.pdf /docs/en/application-note/APR40.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 12 0 English Using the DSP56300 Direct Memory Access Controller I967832217152 PSP 2.0 MB None None documents None I967832217152 /docs/en/application-note/APR23.pdf 1982059 /docs/en/application-note/APR23.pdf APR23 documents N 2000-09-01 Using the DSP56300 Direct Memory Access Controller /docs/en/application-note/APR23.pdf /docs/en/application-note/APR23.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N Using the DSP56300 Direct Memory Access Controller 13 0 English Application Optimization for the DSP56300/DSP56600 Digital Signal Processors N967832208239 PSP 1.8 MB None None documents None N967832208239 /docs/en/application-note/APR20.pdf 1842141 /docs/en/application-note/APR20.pdf APR20 documents N 2000-09-01 Application Optimization for the DSP56300/DSP56600 Digital Signal Processors /docs/en/application-note/APR20.pdf /docs/en/application-note/APR20.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N Application Optimization for the DSP56300/DSP56600 Digital Signal Processors 14 0 English Implementing AC-link with ESAI M967832249526 PSP 1.3 MB None None documents None M967832249526 /docs/en/application-note/APR37.pdf 1310491 /docs/en/application-note/APR37.pdf APR37 documents N 2000-09-01 DSP56300 Implementing AC-link With ESAI /docs/en/application-note/APR37.pdf /docs/en/application-note/APR37.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Implementing AC-link With ESAI 15 0 English Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec J967832244245 PSP 1.6 MB None None documents None J967832244245 /docs/en/application-note/APR36.pdf 1565556 /docs/en/application-note/APR36.pdf APR36 documents N 2000-09-01 DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec /docs/en/application-note/APR36.pdf /docs/en/application-note/APR36.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec 16 0 English DSP56300 Assembly Code Development Using the Motorola Toolsets S966575646574 PSP 450.7 KB None None documents None S966575646574 /docs/en/application-note/APR30.pdf 450672 /docs/en/application-note/APR30.pdf APR30 documents N 2000-08-17 DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets /docs/en/application-note/APR30.pdf /docs/en/application-note/APR30.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets 17 1 English DSP56xxx: Designing Nonrealtime Test Software L967832238917 PSP 1.6 MB None None documents None L967832238917 /docs/en/application-note/APR35.pdf 1624149 /docs/en/application-note/APR35.pdf APR35 documents N 2000-09-01 DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx /docs/en/application-note/APR35.pdf /docs/en/application-note/APR35.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 28, 2001 645036621402383989 Application Note Y N DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx 18 0 English This application note is designed to help customers use the DSP5636x Family of digital signal processors in their digital audio applications. In particular, customers who use them to decode home theatre digital surround signals, such as Dolby Digital (AC3) and Digital theatre sound (DTS). U966575644548 PSP 555.8 KB None None documents None U966575644548 /docs/en/application-note/AN1855.pdf 555792 /docs/en/application-note/AN1855.pdf AN1855 documents N 2000-08-17 AN1855 Download and Checksum Programs for Use with the DSP5636x Family /docs/en/application-note/AN1855.pdf /docs/en/application-note/AN1855.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 17, 2000 645036621402383989 Application Note Y N AN1855 Download and Checksum Programs for Use with the DSP5636x Family 19 1.0 English 1064850948143701770948 PSP 822.3 KB None None documents None 1064850948143701770948 /docs/en/application-note/AN1848.pdf 822325 /docs/en/application-note/AN1848.pdf AN1848 documents N 2003-09-29 ENHANCED SERIAL AUDIO INTERFACE (ESAI) /docs/en/application-note/AN1848.pdf /docs/en/application-note/AN1848.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2000 645036621402383989 Application Note N N ENHANCED SERIAL AUDIO INTERFACE (ESAI) User Guide User Guide 2 20 1.1 English Use this guide to get started with cross development for the Symphony<sup>&#174;</sup> DSP Platform. 1201623626388697440691 PSP 5.2 MB None None documents None 1201623626388697440691 /docs/en/user-guide/DSPSTUDIOUG.pdf 5153469 /docs/en/user-guide/DSPSTUDIOUG.pdf DSPSTUDIOUG documents N 2008-01-29 Symphony<sup>&#174;</sup> Studio: Eclipse for Symphony DSPs User Guide /docs/en/user-guide/DSPSTUDIOUG.pdf /docs/en/user-guide/DSPSTUDIOUG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Jul 29, 2008 132339537837198660 User Guide Y N Symphony<sup>&#174;</sup> Studio: Eclipse for Symphony DSPs User Guide 21 1.2 English This manual describes the DSP56374 24-bit digital signal processor (DSP), its memory, operating modes, and peripheral modules. The&#13;&#10;DSP56374 is a member of the DSP56300 family of programmable CMOS DSPs. Changes in core functionality specific to the DSP56374 are&#13;&#10;also described in this manual. 1100035446540696624095 PSP 3.4 MB None None documents None 1100035446540696624095 /docs/en/user-guide/DSP56374UG.pdf 3398022 /docs/en/user-guide/DSP56374UG.pdf DSP56374UG documents N 2004-11-09 DSP56374 24-Bit Digital Signal Processor Users Guide /docs/en/user-guide/DSP56374UG.pdf /docs/en/user-guide/DSP56374UG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Jul 5, 2007 132339537837198660 User Guide Y N DSP56374 24-Bit Digital Signal Processor Users Guide Application Note Software Application Note Software 1 22 2 English Software to accompany AN1772. 1212084334722720855215 PSP 111.7 KB Registration With Click-Thru Software Licensing Agreement 0yqyZ3Yw documents Extended 1212084334722720855215 /secured/assets/documents/en/application-note-software/AN1772SW.zip 111677 /secured/assets/documents/en/application-note-software/AN1772SW.zip AN1772SW documents Y N 2008-05-29 Software to accompany AN1772 /webapp/Download?colCode=AN1772SW&appType=license /secured/assets/documents/en/application-note-software/AN1772SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en May 29, 2008 789425793691620447 Application Note Software D N Software to accompany AN1772 Brochure Brochure 2 23 1 English The MSC815x and MSC825x families of DSPs are based on the industry&#8217;s highest performance DSP core, built on StarCore technology, and designed for the advanced processing requirements and capabilities of today&#8217;s high-performance, high-end industrial applications. These DSPs are based on SC3850 StarCore technology. The SC3850 DSP core has earned leading benchmark results from independent signal-processing technology analysis firm Berkeley Design Technology, Inc. (BDTI). 1292003292326731167237 PSP 4.2 MB None None documents None 1292003292326731167237 /docs/en/brochure/BYNDDSPBRO.pdf 4199464 /docs/en/brochure/BYNDDSPBRO.pdf BYNDDSPBRO documents N N 2016-10-31 Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures /docs/en/brochure/BYNDDSPBRO.pdf /docs/en/brochure/BYNDDSPBRO.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Dec 10, 2010 712453003803778552 Brochure Y N Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures 24 0 English In the world of audio, NXP processors are behind it all&#8212;playing the music, producing the music, mastering CDs and DVDs, and then playing back that content at movie theaters, in home theaters and in the car. NXP&#8217;s software and hardware set the benchmark for audio systems, and our long-standing and continuing partnerships with leading tool companies are an essential part of that leadership. 1179326632391703982261 PSP 2.9 MB None None documents None 1179326632391703982261 /docs/en/brochure/BRDIGIAUDIOCO.pdf 2900414 /docs/en/brochure/BRDIGIAUDIOCO.pdf BRDIGIAUDIOCO documents N N 2016-10-31 Digital Audio—Freescale Partners /docs/en/brochure/BRDIGIAUDIOCO.pdf /docs/en/brochure/BRDIGIAUDIOCO.pdf Brochure N 712453003803778552 2022-12-07 pdf N en May 15, 2007 712453003803778552 Brochure Y N Digital Audio—Freescale Partners Errata Errata 1 25 1 English Chip Errata DSP56374E Digital Signal Processor 1107828519433686590662 PSP 78.7 KB None None documents None 1107828519433686590662 /docs/en/errata/DSP56374E.pdf 78659 /docs/en/errata/DSP56374E.pdf DSP56374E documents N 2005-02-07 DSP56374E Digital Signal Processor /docs/en/errata/DSP56374E.pdf /docs/en/errata/DSP56374E.pdf Errata N 155452329886410597 2022-12-07 pdf en Feb 7, 2005 155452329886410597 Errata Y N DSP56374E Digital Signal Processor Fact Sheet Fact Sheet 4 26 2 English The new Symphony<sup>&#174;</sup> Studio software tools support the entire Symphony audio DSP family, along with all NXP DSP56300-based DSPs. By using the extensible development platform Eclipse, which is an open source industry standard, Symphony Studio provides DSP users a fresh way to develop, debug and simulate through an Integrated Development Environment (IDE). 1175522375060710730771 PSP 445.5 KB None None documents None 1175522375060710730771 /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf 445456 /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf SYMSTDIODEVTLFS documents N 2007-04-02 Symphony<sup>&#174;</sup> Studio Development Tools /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Sep 30, 2008 736675474163315314 Fact Sheet Y N Symphony<sup>&#174;</sup> Studio Development Tools 27 2 English Symphony<sup>&#174;</sup> DSPs are used throughout&#13;&#10;the entire audio chain, from the creation&#13;&#10;of the musical content to the playback of&#13;&#10;this content. 1182287263557722842738 PSP 217.8 KB None None documents None 1182287263557722842738 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf 217830 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf SYMFMCMPRTBLFS documents N 2007-06-19 Symphon8482; Family Comparison Table /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en May 19, 2008 736675474163315314 Fact Sheet Y N Symphon8482; Family Comparison Table 28 4 English The DSP56374 is designed to support a multitude of digital signal processing applications requiring a lot of horsepower in a small package. 1086277272143740434354 PSP 93.2 KB None None documents None 1086277272143740434354 /docs/en/fact-sheet/DSP56374FS.pdf 93203 /docs/en/fact-sheet/DSP56374FS.pdf DSP56374FS documents N 2004-06-04 DSP56374FS 24-Bit Audio Digital Signal Processor /docs/en/fact-sheet/DSP56374FS.pdf /docs/en/fact-sheet/DSP56374FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Jun 22, 2007 736675474163315314 Fact Sheet N N DSP56374FS 24-Bit Audio Digital Signal Processor 29 0 English The Suite56 DSP software development tools support the DSP56300 family of DSP products. 0zxFMzNl PSP 631.0 KB None None documents None 0zxFMzNl /docs/en/fact-sheet/SUITE56FACT.pdf 630991 /docs/en/fact-sheet/SUITE56FACT.pdf SUITE56FACT documents N 2002-07-18 Suite56 DSP Software Development Tools /docs/en/fact-sheet/SUITE56FACT.pdf /docs/en/fact-sheet/SUITE56FACT.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Mar 6, 2006 736675474163315314 Fact Sheet Y N Suite56 DSP Software Development Tools Product Brief Product Brief 1 30 1.1 English The DSP56374 is designed to support a multitude of digital signal processing applications requiring a lot of horsepower in a small package. 1086276631926678466238 PSP 598.6 KB None None documents None 1086276631926678466238 /docs/en/product-brief/DSP56374PB.pdf 598560 /docs/en/product-brief/DSP56374PB.pdf DSP56374PB documents N 2004-06-03 DSP56374 24-Bit Audio Digital Signal Processor Product Brief /docs/en/product-brief/DSP56374PB.pdf /docs/en/product-brief/DSP56374PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf en Apr 2, 2007 899114358132306053 Product Brief N N DSP56374 24-Bit Audio Digital Signal Processor Product Brief Product Numbering Scheme Product Numbering Scheme 2 31 0 English SG1004 Q3 2006 1157753667178721949599 PSP 27.4 KB None None documents None 1157753667178721949599 /docs/en/product-numbering-scheme/DSP563XXPN.pdf 27426 /docs/en/product-numbering-scheme/DSP563XXPN.pdf DSP563XXPN documents N 2006-09-08 DSP563XX DSP Product Numbering Scheme SG1004 Q3 2006 /docs/en/product-numbering-scheme/DSP563XXPN.pdf /docs/en/product-numbering-scheme/DSP563XXPN.pdf Product Numbering Scheme N 554336734861737620 2022-12-07 pdf en Aug 1, 2006 554336734861737620 Product Numbering Scheme Y N DSP563XX DSP Product Numbering Scheme SG1004 Q3 2006 32 5 English B976221675261 PSP 26.9 KB None None documents None B976221675261 /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf 26926 /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf DSPDECODERMSC documents N 2000-12-07 Audio DSP Part Decoder /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf Product Numbering Scheme N 554336734861737620 2022-12-07 pdf en Oct 14, 2005 554336734861737620 Product Numbering Scheme N N Audio DSP Part Decoder Selector Guide Selector Guide 2 33 0 English Digital Signal Processors and Controller, Quarter 2, 2009, SG1004Q22009 L1010004267257 PSP 1.1 MB None None documents None L1010004267257 /docs/en/product-selector-guide/SG1004.pdf 1146625 /docs/en/product-selector-guide/SG1004.pdf SG1004Q22009 documents N N 2016-10-31 Digital Signal Processors and Controllers, SG1004 /docs/en/product-selector-guide/SG1004.pdf /docs/en/product-selector-guide/SG1004.pdf Selector Guide N 553557935274807777 2022-12-07 pdf N en Apr 17, 2009 553557935274807777 Selector Guide Y N Digital Signal Processors and Controllers, SG1004 34 2 English Entertainment Digital Audio S1024935089586 PSP 194.3 KB None None documents None S1024935089586 /docs/en/product-selector-guide/SG2047.pdf 194252 /docs/en/product-selector-guide/SG2047.pdf SG2047 documents N 2003-07-28 ARCHIVED - SG2047 Digital Audio /docs/en/product-selector-guide/SG2047.pdf /docs/en/product-selector-guide/SG2047.pdf Selector Guide N 553557935274807777 2022-12-07 pdf en Dec 27, 2004 553557935274807777 Selector Guide N N ARCHIVED - SG2047 Digital Audio false 0 DSP56374 downloads en true 1 Y PSP Application Note 14 /docs/en/application-note/AN3653.pdf 2008-12-09 1228769677008695271063 PSP 6 Dec 8, 2008 Application Note This document describes considerations for migrating an existing DSP563xx-based design to a Symphony<sup>&#174;</sup> DSP. None /docs/en/application-note/AN3653.pdf English documents 506396 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3653.pdf Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs /docs/en/application-note/AN3653.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs 506.4 KB AN3653 N 1228769677008695271063 /docs/en/application-note/AN1772.pdf 2000-08-17 R966575622393 PSP 7 May 1, 2008 Application Note Efficient Compilation of Bit-Exact Applications for DSP563xx None /docs/en/application-note/AN1772.pdf English documents 136664 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1772.pdf Efficient Compilation of Bit-Exact Applications for DSP563xx /docs/en/application-note/AN1772.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N Efficient Compilation of Bit-Exact Applications for DSP563xx 136.7 KB AN1772 N R966575622393 /docs/en/application-note/AN3754.pdf 2008-07-23 1216823437853734750007 PSP 8 Jul 23, 2007 Application Note Using Symphony<sup>&#174;</sup> Studo and the DSP563xxEVM to program the DSP563xx general purpose DSPs None /docs/en/application-note/AN3754.pdf English documents 110985 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3754.pdf Using Symphony<sup>&#174;</sup> Studio with the DSP563xxEVM /docs/en/application-note/AN3754.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Using Symphony<sup>&#174;</sup> Studio with the DSP563xxEVM 111.0 KB AN3754 N 1216823437853734750007 /docs/en/application-note/AN2013.pdf 2000-10-25 U972522072230 PSP 9 Oct 5, 2005 Application Note This application note discusses a simple, low-cost method of characterizing CMOS DSP current consumption on an application board while running actual application code. None /docs/en/application-note/AN2013.pdf English documents 313687 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2013.pdf DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications /docs/en/application-note/AN2013.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications 313.7 KB AN2013 N U972522072230 /docs/en/application-note/AN2074.pdf 2000-10-30 L972936059015 PSP 10 Aug 2, 2005 Application Note This application note gives an overview of the boundary scan architecture and discusses the specific implementation of the Test Access Port (TAP) in the NXP DSP56300 family of DSPs. None /docs/en/application-note/AN2074.pdf English documents 686274 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2074.pdf DSP56300 JTAG Examples /docs/en/application-note/AN2074.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56300 JTAG Examples 686.3 KB AN2074 N L972936059015 /docs/en/application-note/APR40.pdf 2000-09-01 A967832263788 PSP 11 Oct 5, 2001 Application Note DSP56300/DSP56600: VSL Instruction Use None /docs/en/application-note/APR40.pdf English documents 1106337 None 645036621402383989 2022-12-07 /docs/en/application-note/APR40.pdf DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 /docs/en/application-note/APR40.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 1.1 MB APR40 N A967832263788 /docs/en/application-note/APR23.pdf 2000-09-01 I967832217152 PSP 12 Oct 5, 2001 Application Note Using the DSP56300 Direct Memory Access Controller None /docs/en/application-note/APR23.pdf English documents 1982059 None 645036621402383989 2022-12-07 /docs/en/application-note/APR23.pdf Using the DSP56300 Direct Memory Access Controller /docs/en/application-note/APR23.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Using the DSP56300 Direct Memory Access Controller 2.0 MB APR23 N I967832217152 /docs/en/application-note/APR20.pdf 2000-09-01 N967832208239 PSP 13 Oct 5, 2001 Application Note Application Optimization for the DSP56300/DSP56600 Digital Signal Processors None /docs/en/application-note/APR20.pdf English documents 1842141 None 645036621402383989 2022-12-07 /docs/en/application-note/APR20.pdf Application Optimization for the DSP56300/DSP56600 Digital Signal Processors /docs/en/application-note/APR20.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Application Optimization for the DSP56300/DSP56600 Digital Signal Processors 1.8 MB APR20 N N967832208239 /docs/en/application-note/APR37.pdf 2000-09-01 M967832249526 PSP 14 Oct 5, 2001 Application Note Implementing AC-link with ESAI None /docs/en/application-note/APR37.pdf English documents 1310491 None 645036621402383989 2022-12-07 /docs/en/application-note/APR37.pdf DSP56300 Implementing AC-link With ESAI /docs/en/application-note/APR37.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Implementing AC-link With ESAI 1.3 MB APR37 N M967832249526 /docs/en/application-note/APR36.pdf 2000-09-01 J967832244245 PSP 15 Oct 5, 2001 Application Note Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec None /docs/en/application-note/APR36.pdf English documents 1565556 None 645036621402383989 2022-12-07 /docs/en/application-note/APR36.pdf DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec /docs/en/application-note/APR36.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec 1.6 MB APR36 N J967832244245 /docs/en/application-note/APR30.pdf 2000-08-17 S966575646574 PSP 16 Oct 5, 2001 Application Note DSP56300 Assembly Code Development Using the Motorola Toolsets None /docs/en/application-note/APR30.pdf English documents 450672 None 645036621402383989 2022-12-07 /docs/en/application-note/APR30.pdf DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets /docs/en/application-note/APR30.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets 450.7 KB APR30 N S966575646574 /docs/en/application-note/APR35.pdf 2000-09-01 L967832238917 PSP 17 Sep 28, 2001 Application Note DSP56xxx: Designing Nonrealtime Test Software None /docs/en/application-note/APR35.pdf English documents 1624149 None 645036621402383989 2022-12-07 /docs/en/application-note/APR35.pdf DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx /docs/en/application-note/APR35.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx 1.6 MB APR35 N L967832238917 /docs/en/application-note/AN1855.pdf 2000-08-17 U966575644548 PSP 18 May 17, 2000 Application Note This application note is designed to help customers use the DSP5636x Family of digital signal processors in their digital audio applications. In particular, customers who use them to decode home theatre digital surround signals, such as Dolby Digital (AC3) and Digital theatre sound (DTS). None /docs/en/application-note/AN1855.pdf English documents 555792 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1855.pdf AN1855 Download and Checksum Programs for Use with the DSP5636x Family /docs/en/application-note/AN1855.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN1855 Download and Checksum Programs for Use with the DSP5636x Family 555.8 KB AN1855 N U966575644548 /docs/en/application-note/AN1848.pdf 2003-09-29 1064850948143701770948 PSP 19 May 1, 2000 Application Note None /docs/en/application-note/AN1848.pdf English documents 822325 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1848.pdf ENHANCED SERIAL AUDIO INTERFACE (ESAI) /docs/en/application-note/AN1848.pdf documents 645036621402383989 Application Note N en None N pdf 1.0 N ENHANCED SERIAL AUDIO INTERFACE (ESAI) 822.3 KB AN1848 N 1064850948143701770948 Application Note Software 1 /secured/assets/documents/en/application-note-software/AN1772SW.zip 2008-05-29 1212084334722720855215 PSP 22 May 29, 2008 Application Note Software Software to accompany AN1772. Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN1772SW.zip English documents 111677 0yqyZ3Yw 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN1772SW&appType=license Software to accompany AN1772 /secured/assets/documents/en/application-note-software/AN1772SW.zip documents 789425793691620447 Application Note Software N en Extended D zip 2 Y N Software to accompany AN1772 111.7 KB AN1772SW N 1212084334722720855215 Brochure 2 /docs/en/brochure/BYNDDSPBRO.pdf 2016-10-31 1292003292326731167237 PSP 23 Dec 10, 2010 Brochure The MSC815x and MSC825x families of DSPs are based on the industry&#8217;s highest performance DSP core, built on StarCore technology, and designed for the advanced processing requirements and capabilities of today&#8217;s high-performance, high-end industrial applications. These DSPs are based on SC3850 StarCore technology. The SC3850 DSP core has earned leading benchmark results from independent signal-processing technology analysis firm Berkeley Design Technology, Inc. (BDTI). None /docs/en/brochure/BYNDDSPBRO.pdf English documents 4199464 None 712453003803778552 2022-12-07 N /docs/en/brochure/BYNDDSPBRO.pdf Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures /docs/en/brochure/BYNDDSPBRO.pdf documents 712453003803778552 Brochure N en None Y pdf 1 N N Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures 4.2 MB BYNDDSPBRO N 1292003292326731167237 /docs/en/brochure/BRDIGIAUDIOCO.pdf 2016-10-31 1179326632391703982261 PSP 24 May 15, 2007 Brochure In the world of audio, NXP processors are behind it all&#8212;playing the music, producing the music, mastering CDs and DVDs, and then playing back that content at movie theaters, in home theaters and in the car. NXP&#8217;s software and hardware set the benchmark for audio systems, and our long-standing and continuing partnerships with leading tool companies are an essential part of that leadership. None /docs/en/brochure/BRDIGIAUDIOCO.pdf English documents 2900414 None 712453003803778552 2022-12-07 N /docs/en/brochure/BRDIGIAUDIOCO.pdf Digital Audio—Freescale Partners /docs/en/brochure/BRDIGIAUDIOCO.pdf documents 712453003803778552 Brochure N en None Y pdf 0 N N Digital Audio—Freescale Partners 2.9 MB BRDIGIAUDIOCO N 1179326632391703982261 Data Sheet 1 /docs/en/data-sheet/DSP56374.pdf 2004-06-03 1086277129955716835661 PSP 1 Jan 17, 2007 Data Sheet This document contains information on the DSP56374 which is a high-density CMOS device with 3.3 inputs and outputs. None /docs/en/data-sheet/DSP56374.pdf English documents 1157172 None 980000996212993340 2022-12-07 /docs/en/data-sheet/DSP56374.pdf DSP56374 Data Sheet /docs/en/data-sheet/DSP56374.pdf documents 980000996212993340 Data Sheet N en None N pdf 4.2 N DSP56374 Data Sheet 1.2 MB DSP56374 N 1086277129955716835661 Errata 1 /docs/en/errata/DSP56374E.pdf 2005-02-07 1107828519433686590662 PSP 25 Feb 7, 2005 Errata Chip Errata DSP56374E Digital Signal Processor None /docs/en/errata/DSP56374E.pdf English documents 78659 None 155452329886410597 2022-12-07 /docs/en/errata/DSP56374E.pdf DSP56374E Digital Signal Processor /docs/en/errata/DSP56374E.pdf documents 155452329886410597 Errata N en None Y pdf 1 N DSP56374E Digital Signal Processor 78.7 KB DSP56374E N 1107828519433686590662 Fact Sheet 4 /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf 2007-04-02 1175522375060710730771 PSP 26 Sep 30, 2008 Fact Sheet The new Symphony<sup>&#174;</sup> Studio software tools support the entire Symphony audio DSP family, along with all NXP DSP56300-based DSPs. By using the extensible development platform Eclipse, which is an open source industry standard, Symphony Studio provides DSP users a fresh way to develop, debug and simulate through an Integrated Development Environment (IDE). None /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf English documents 445456 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf Symphony<sup>&#174;</sup> Studio Development Tools /docs/en/fact-sheet/SYMSTDIODEVTLFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N Symphony<sup>&#174;</sup> Studio Development Tools 445.5 KB SYMSTDIODEVTLFS N 1175522375060710730771 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf 2007-06-19 1182287263557722842738 PSP 27 May 19, 2008 Fact Sheet Symphony<sup>&#174;</sup> DSPs are used throughout&#13;&#10;the entire audio chain, from the creation&#13;&#10;of the musical content to the playback of&#13;&#10;this content. None /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf English documents 217830 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf Symphon8482; Family Comparison Table /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N Symphon8482; Family Comparison Table 217.8 KB SYMFMCMPRTBLFS N 1182287263557722842738 /docs/en/fact-sheet/DSP56374FS.pdf 2004-06-04 1086277272143740434354 PSP 28 Jun 22, 2007 Fact Sheet The DSP56374 is designed to support a multitude of digital signal processing applications requiring a lot of horsepower in a small package. None /docs/en/fact-sheet/DSP56374FS.pdf English documents 93203 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/DSP56374FS.pdf DSP56374FS 24-Bit Audio Digital Signal Processor /docs/en/fact-sheet/DSP56374FS.pdf documents 736675474163315314 Fact Sheet N en None N pdf 4 N DSP56374FS 24-Bit Audio Digital Signal Processor 93.2 KB DSP56374FS N 1086277272143740434354 /docs/en/fact-sheet/SUITE56FACT.pdf 2002-07-18 0zxFMzNl PSP 29 Mar 6, 2006 Fact Sheet The Suite56 DSP software development tools support the DSP56300 family of DSP products. None /docs/en/fact-sheet/SUITE56FACT.pdf English documents 630991 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/SUITE56FACT.pdf Suite56 DSP Software Development Tools /docs/en/fact-sheet/SUITE56FACT.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N Suite56 DSP Software Development Tools 631.0 KB SUITE56FACT N 0zxFMzNl Product Brief 1 /docs/en/product-brief/DSP56374PB.pdf 2004-06-03 1086276631926678466238 PSP 30 Apr 2, 2007 Product Brief The DSP56374 is designed to support a multitude of digital signal processing applications requiring a lot of horsepower in a small package. None /docs/en/product-brief/DSP56374PB.pdf English documents 598560 None 899114358132306053 2022-12-07 /docs/en/product-brief/DSP56374PB.pdf DSP56374 24-Bit Audio Digital Signal Processor Product Brief /docs/en/product-brief/DSP56374PB.pdf documents 899114358132306053 Product Brief N en None N pdf 1.1 N DSP56374 24-Bit Audio Digital Signal Processor Product Brief 598.6 KB DSP56374PB N 1086276631926678466238 Product Numbering Scheme 2 /docs/en/product-numbering-scheme/DSP563XXPN.pdf 2006-09-08 1157753667178721949599 PSP 31 Aug 1, 2006 Product Numbering Scheme SG1004 Q3 2006 None /docs/en/product-numbering-scheme/DSP563XXPN.pdf English documents 27426 None 554336734861737620 2022-12-07 /docs/en/product-numbering-scheme/DSP563XXPN.pdf DSP563XX DSP Product Numbering Scheme SG1004 Q3 2006 /docs/en/product-numbering-scheme/DSP563XXPN.pdf documents 554336734861737620 Product Numbering Scheme N en None Y pdf 0 N DSP563XX DSP Product Numbering Scheme SG1004 Q3 2006 27.4 KB DSP563XXPN N 1157753667178721949599 /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf 2000-12-07 B976221675261 PSP 32 Oct 14, 2005 Product Numbering Scheme None /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf English documents 26926 None 554336734861737620 2022-12-07 /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf Audio DSP Part Decoder /docs/en/product-numbering-scheme/DSPDECODERMSC.pdf documents 554336734861737620 Product Numbering Scheme N en None N pdf 5 N Audio DSP Part Decoder 26.9 KB DSPDECODERMSC N B976221675261 Reference Manual 4 /docs/en/reference-manual/DSP56300FMAD.pdf 2006-08-22 1156269245741719769816 PSP 2 Sep 19, 2008 Reference Manual Updates to the DSP56300 Family Manual, Rev. 5 None /docs/en/reference-manual/DSP56300FMAD.pdf English documents 52410 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSP56300FMAD.pdf DSP56300 Family Manual Addendum /docs/en/reference-manual/DSP56300FMAD.pdf documents 500633505221135046 Reference Manual N en None Y pdf 6 N DSP56300 Family Manual Addendum 52.4 KB DSP56300FMAD N 1156269245741719769816 /docs/en/reference-manual/DSPLNKRRM.pdf 2008-01-29 1201644826178712390484 PSP 3 Jan 18, 2008 Reference Manual The NXP DSP Linker is a program that processes relocatable object files produced by the NXP DSP assembler, generating an absolute executable file which can be loaded directly into one of the NXP DSP simulators, downloaded to an application development system, or converted to NXP S-record format for PROM burning. None /docs/en/reference-manual/DSPLNKRRM.pdf English documents 556598 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSPLNKRRM.pdf NXP<sup>&#174;</sup> DSP Linker/Librarian Reference Manual /docs/en/reference-manual/DSPLNKRRM.pdf documents 500633505221135046 Reference Manual N en None N pdf 1 N NXP<sup>&#174;</sup> DSP Linker/Librarian Reference Manual 556.6 KB DSPLNKRRM N 1201644826178712390484 /docs/en/reference-manual/DSPASMRM.pdf 2001-01-11 J979269298835 PSP 4 Jan 18, 2008 Reference Manual This document provides detailed programming information for programming applications in Assembly for the DSP56xxx family of DSPs. None /docs/en/reference-manual/DSPASMRM.pdf English documents 955745 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSPASMRM.pdf DSP Assembler Reference Manual /docs/en/reference-manual/DSPASMRM.pdf documents 500633505221135046 Reference Manual N en None N pdf 7 N DSP Assembler Reference Manual 955.7 KB DSPASMRM N J979269298835 /docs/en/reference-manual/DSP56300FM.pdf 2005-12-14 1134573127960702150638 PSP 5 Apr 15, 2005 Reference Manual This is the reference manual for the DSP56300 core. None /docs/en/reference-manual/DSP56300FM.pdf English documents 12313935 None 500633505221135046 2025-03-08 /docs/en/reference-manual/DSP56300FM.pdf DSP56300 Family Manual /docs/en/reference-manual/DSP56300FM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 5 N DSP56300 Family Manual 12.3 MB DSP56300FM N 1134573127960702150638 Selector Guide 2 /docs/en/product-selector-guide/SG1004.pdf 2016-10-31 L1010004267257 PSP 33 Apr 17, 2009 Selector Guide Digital Signal Processors and Controller, Quarter 2, 2009, SG1004Q22009 None /docs/en/product-selector-guide/SG1004.pdf English documents 1146625 None 553557935274807777 2022-12-07 N /docs/en/product-selector-guide/SG1004.pdf Digital Signal Processors and Controllers, SG1004 /docs/en/product-selector-guide/SG1004.pdf documents 553557935274807777 Selector Guide N en None Y pdf 0 N N Digital Signal Processors and Controllers, SG1004 1.1 MB SG1004Q22009 N L1010004267257 /docs/en/product-selector-guide/SG2047.pdf 2003-07-28 S1024935089586 PSP 34 Dec 27, 2004 Selector Guide Entertainment Digital Audio None /docs/en/product-selector-guide/SG2047.pdf English documents 194252 None 553557935274807777 2022-12-07 /docs/en/product-selector-guide/SG2047.pdf ARCHIVED - SG2047 Digital Audio /docs/en/product-selector-guide/SG2047.pdf documents 553557935274807777 Selector Guide N en None N pdf 2 N ARCHIVED - SG2047 Digital Audio 194.3 KB SG2047 N S1024935089586 User Guide 2 /docs/en/user-guide/DSPSTUDIOUG.pdf 2008-01-29 1201623626388697440691 PSP 20 Jul 29, 2008 User Guide Use this guide to get started with cross development for the Symphony<sup>&#174;</sup> DSP Platform. None /docs/en/user-guide/DSPSTUDIOUG.pdf English documents 5153469 None 132339537837198660 2023-06-19 /docs/en/user-guide/DSPSTUDIOUG.pdf Symphony<sup>&#174;</sup> Studio: Eclipse for Symphony DSPs User Guide /docs/en/user-guide/DSPSTUDIOUG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.1 N Symphony<sup>&#174;</sup> Studio: Eclipse for Symphony DSPs User Guide 5.2 MB DSPSTUDIOUG N 1201623626388697440691 /docs/en/user-guide/DSP56374UG.pdf 2004-11-09 1100035446540696624095 PSP 21 Jul 5, 2007 User Guide This manual describes the DSP56374 24-bit digital signal processor (DSP), its memory, operating modes, and peripheral modules. The&#13;&#10;DSP56374 is a member of the DSP56300 family of programmable CMOS DSPs. Changes in core functionality specific to the DSP56374 are&#13;&#10;also described in this manual. None /docs/en/user-guide/DSP56374UG.pdf English documents 3398022 None 132339537837198660 2023-06-19 /docs/en/user-guide/DSP56374UG.pdf DSP56374 24-Bit Digital Signal Processor Users Guide /docs/en/user-guide/DSP56374UG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.2 N DSP56374 24-Bit Digital Signal Processor Users Guide 3.4 MB DSP56374UG N 1100035446540696624095 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 34 documents

Compact List

Application Note (14)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history