DSP56720|24-bit Dual-Core Symphony® DSP | NXP Semiconductors

24-bit Dual-Core Symphony® DSP

  • This page contains information on a product that is not recommended for new designs.
More

Product Details

Features

  • Dual DSP56300 cores for high performance
  • 248K x 24-bit words RAM
  • Asynchronous Sample Rate Converter (ASRC) to allow multiple data rates in a system
  • Integrated S/PDIF transceiver to reduce system cost and complexity
  • External Memory Controller (EMC) provides for memory expansion to cost-effective SDRAM and flexibility in system design by providing memory expansion for one or both cores
  • Enhanced Serial Audio Interface (ESAI) – 4 modules to allow multiple sources
  • Dual Serial Host Interfaces (SHI) that support SPI or I2C protocols which provides high speed communication between multiple the DSP and other integrated circuits in the system
  • Dual Triple Timer modules for a flexible, programmable timer system
  • Dual Hardware Watchdog Timers (WDT) to allow for recovery from runaway code
  • 144LQFP Package
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch
  • A/V receivers
  • Blu-ray and HD-DVD players
  • Professional audio recording systems

Buy/Parametrics

2 results

Exclude 2 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Not Recommended for New Designs

1K @ US$19.06

LQFP144

144

Not Recommended for New Designs

1K @ US$23.95

LQFP144

144

N true 0 PSPDSP56720en 21 Application Note Application Note t789 13 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 2 Product Brief Product Brief t532 1 Reference Manual Reference Manual t877 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 5 English The Symphony<sup>&#174;</sup> DSP56720/DSP56721 Multi-Core Audio Processors are part of the DSP5672x family of programmable CMOS DSPs, designed using multiple DSP56300 24-bit cores. 1234226520825728041476 PSP 907.3 KB None None documents None 1234226520825728041476 /docs/en/data-sheet/DSP56720EC.pdf 907283 /docs/en/data-sheet/DSP56720EC.pdf DSP56720EC documents N 2009-02-09 Symphony<sup>&#174;</sup> DSP56720 and DSP56721 Multi-Core Audio Processors /docs/en/data-sheet/DSP56720EC.pdf /docs/en/data-sheet/DSP56720EC.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Feb 9, 2009 980000996212993340 Data Sheet N N Symphony<sup>&#174;</sup> DSP56720 and DSP56721 Multi-Core Audio Processors Reference Manual Reference Manual 1 2 1.1 English Symphony<sup>&#174;</sup> DSP56720/DSP56721 Multi-Core Audio Processors Reference Manual 1198262703445704950601 PSP 6.1 MB None None documents None 1198262703445704950601 /docs/en/reference-manual/DSP56720RM.pdf 6081955 /docs/en/reference-manual/DSP56720RM.pdf DSP56720RM documents N 2008-01-23 DSP56720 and DSP56721 Reference Manual /docs/en/reference-manual/DSP56720RM.pdf /docs/en/reference-manual/DSP56720RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Feb 7, 2008 500633505221135046 Reference Manual N N DSP56720 and DSP56721 Reference Manual Application Note Application Note 13 3 0 English This document describes considerations for migrating an existing DSP563xx-based design to a Symphony<sup>&#174;</sup> DSP. 1228769677008695271063 PSP 506.4 KB None None documents None 1228769677008695271063 /docs/en/application-note/AN3653.pdf 506396 /docs/en/application-note/AN3653.pdf AN3653 documents N 2008-12-09 Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs /docs/en/application-note/AN3653.pdf /docs/en/application-note/AN3653.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 8, 2008 645036621402383989 Application Note Y N Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs 4 2 English AN1772SW.zip /secured/assets/documents/en/application-note-software/AN1772SW.zip /webapp/Download?colCode=AN1772SW&appType=license&docLang=en Efficient Compilation of Bit-Exact Applications for DSP563xx R966575622393 PSP 136.7 KB None None documents None R966575622393 /docs/en/application-note/AN1772.pdf 136664 /docs/en/application-note/AN1772.pdf AN1772 documents N 2000-08-17 Efficient Compilation of Bit-Exact Applications for DSP563xx /docs/en/application-note/AN1772.pdf /docs/en/application-note/AN1772.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2008 645036621402383989 Application Note Y N Efficient Compilation of Bit-Exact Applications for DSP563xx 5 1 English This application note discusses a simple, low-cost method of characterizing CMOS DSP current consumption on an application board while running actual application code. U972522072230 PSP 313.7 KB None None documents None U972522072230 /docs/en/application-note/AN2013.pdf 313687 /docs/en/application-note/AN2013.pdf AN2013 documents N 2000-10-25 DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications /docs/en/application-note/AN2013.pdf /docs/en/application-note/AN2013.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2005 645036621402383989 Application Note Y N DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications 6 1 English This application note gives an overview of the boundary scan architecture and discusses the specific implementation of the Test Access Port (TAP) in the NXP DSP56300 family of DSPs. L972936059015 PSP 686.3 KB None None documents None L972936059015 /docs/en/application-note/AN2074.pdf 686274 /docs/en/application-note/AN2074.pdf AN2074 documents N 2000-10-30 DSP56300 JTAG Examples /docs/en/application-note/AN2074.pdf /docs/en/application-note/AN2074.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 2, 2005 645036621402383989 Application Note Y N DSP56300 JTAG Examples 7 0 English DSP56300/DSP56600: VSL Instruction Use A967832263788 PSP 1.1 MB None None documents None A967832263788 /docs/en/application-note/APR40.pdf 1106337 /docs/en/application-note/APR40.pdf APR40 documents N 2000-09-01 DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 /docs/en/application-note/APR40.pdf /docs/en/application-note/APR40.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 8 0 English Using the DSP56300 Direct Memory Access Controller I967832217152 PSP 2.0 MB None None documents None I967832217152 /docs/en/application-note/APR23.pdf 1982059 /docs/en/application-note/APR23.pdf APR23 documents N 2000-09-01 Using the DSP56300 Direct Memory Access Controller /docs/en/application-note/APR23.pdf /docs/en/application-note/APR23.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N Using the DSP56300 Direct Memory Access Controller 9 0 English Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec J967832244245 PSP 1.6 MB None None documents None J967832244245 /docs/en/application-note/APR36.pdf 1565556 /docs/en/application-note/APR36.pdf APR36 documents N 2000-09-01 DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec /docs/en/application-note/APR36.pdf /docs/en/application-note/APR36.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec 10 0 English DSP56300 Assembly Code Development Using the Motorola Toolsets S966575646574 PSP 450.7 KB None None documents None S966575646574 /docs/en/application-note/APR30.pdf 450672 /docs/en/application-note/APR30.pdf APR30 documents N 2000-08-17 DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets /docs/en/application-note/APR30.pdf /docs/en/application-note/APR30.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets 11 0 English Application Optimization for the DSP56300/DSP56600 Digital Signal Processors N967832208239 PSP 1.8 MB None None documents None N967832208239 /docs/en/application-note/APR20.pdf 1842141 /docs/en/application-note/APR20.pdf APR20 documents N 2000-09-01 Application Optimization for the DSP56300/DSP56600 Digital Signal Processors /docs/en/application-note/APR20.pdf /docs/en/application-note/APR20.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N Application Optimization for the DSP56300/DSP56600 Digital Signal Processors 12 0 English Implementing AC-link with ESAI M967832249526 PSP 1.3 MB None None documents None M967832249526 /docs/en/application-note/APR37.pdf 1310491 /docs/en/application-note/APR37.pdf APR37 documents N 2000-09-01 DSP56300 Implementing AC-link With ESAI /docs/en/application-note/APR37.pdf /docs/en/application-note/APR37.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 5, 2001 645036621402383989 Application Note Y N DSP56300 Implementing AC-link With ESAI 13 1 English DSP56xxx: Designing Nonrealtime Test Software L967832238917 PSP 1.6 MB None None documents None L967832238917 /docs/en/application-note/APR35.pdf 1624149 /docs/en/application-note/APR35.pdf APR35 documents N 2000-09-01 DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx /docs/en/application-note/APR35.pdf /docs/en/application-note/APR35.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 28, 2001 645036621402383989 Application Note Y N DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx 14 0 English This application note is designed to help customers use the DSP5636x Family of digital signal processors in their digital audio applications. In particular, customers who use them to decode home theatre digital surround signals, such as Dolby Digital (AC3) and Digital theatre sound (DTS). U966575644548 PSP 555.8 KB None None documents None U966575644548 /docs/en/application-note/AN1855.pdf 555792 /docs/en/application-note/AN1855.pdf AN1855 documents N 2000-08-17 AN1855 Download and Checksum Programs for Use with the DSP5636x Family /docs/en/application-note/AN1855.pdf /docs/en/application-note/AN1855.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 17, 2000 645036621402383989 Application Note Y N AN1855 Download and Checksum Programs for Use with the DSP5636x Family 15 1.0 English 1064850948143701770948 PSP 822.3 KB None None documents None 1064850948143701770948 /docs/en/application-note/AN1848.pdf 822325 /docs/en/application-note/AN1848.pdf AN1848 documents N 2003-09-29 ENHANCED SERIAL AUDIO INTERFACE (ESAI) /docs/en/application-note/AN1848.pdf /docs/en/application-note/AN1848.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2000 645036621402383989 Application Note N N ENHANCED SERIAL AUDIO INTERFACE (ESAI) User Guide User Guide 1 16 4 English Use this document to install and configure a DSP56720, DSP56721, DSP56724, or DSP56725&#13;&#10;daughterboard onto a DSPAUDIOEVM motherboard. 1204230894220704934141 PSP 736.7 KB None None documents None 1204230894220704934141 /docs/en/user-guide/DSP56720DBUG.pdf 736666 /docs/en/user-guide/DSP56720DBUG.pdf DSP56720DBUG documents N 2008-02-28 DSPAUDIOEVM with DSP56720DB, DSP56721DB, DSP56724DB, or DSP56725DB User's Guide /docs/en/user-guide/DSP56720DBUG.pdf /docs/en/user-guide/DSP56720DBUG.pdf User Guide N 132339537837198660 2023-06-18 pdf en Jun 16, 2008 132339537837198660 User Guide N N DSPAUDIOEVM with DSP56720DB, DSP56721DB, DSP56724DB, or DSP56725DB User's Guide Brochure Brochure 1 17 1 English The MSC815x and MSC825x families of DSPs are based on the industry&#8217;s highest performance DSP core, built on StarCore technology, and designed for the advanced processing requirements and capabilities of today&#8217;s high-performance, high-end industrial applications. These DSPs are based on SC3850 StarCore technology. The SC3850 DSP core has earned leading benchmark results from independent signal-processing technology analysis firm Berkeley Design Technology, Inc. (BDTI). 1292003292326731167237 PSP 4.2 MB None None documents None 1292003292326731167237 /docs/en/brochure/BYNDDSPBRO.pdf 4199464 /docs/en/brochure/BYNDDSPBRO.pdf BYNDDSPBRO documents N N 2016-10-31 Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures /docs/en/brochure/BYNDDSPBRO.pdf /docs/en/brochure/BYNDDSPBRO.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Dec 10, 2010 712453003803778552 Brochure Y N Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures Errata Errata 1 18 1 English DSP56720 Chip Errata 1197934043965700043844 PSP 86.7 KB None None documents None 1197934043965700043844 /docs/en/errata/DSP56720CE.pdf 86675 /docs/en/errata/DSP56720CE.pdf DSP56720CE documents N 2007-12-17 DSP56720 Chip Errata /docs/en/errata/DSP56720CE.pdf /docs/en/errata/DSP56720CE.pdf Errata N 155452329886410597 2022-12-07 pdf en Dec 17, 2007 155452329886410597 Errata N N DSP56720 Chip Errata Fact Sheet Fact Sheet 2 19 2 English Symphony<sup>&#174;</sup> DSPs are used throughout&#13;&#10;the entire audio chain, from the creation&#13;&#10;of the musical content to the playback of&#13;&#10;this content. 1182287263557722842738 PSP 217.8 KB None None documents None 1182287263557722842738 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf 217830 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf SYMFMCMPRTBLFS documents N 2007-06-19 Symphon8482; Family Comparison Table /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en May 19, 2008 736675474163315314 Fact Sheet Y N Symphon8482; Family Comparison Table 20 1 English 1167804743420716096364 PSP 108.3 KB None None documents None 1167804743420716096364 /docs/en/fact-sheet/DSP56720FS.pdf 108340 /docs/en/fact-sheet/DSP56720FS.pdf DSP56720FS documents N 2007-01-02 Symphony<sup>&#174;</sup>&#8482; Audio DSP56720/DSP56721 Fact Sheet /docs/en/fact-sheet/DSP56720FS.pdf /docs/en/fact-sheet/DSP56720FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Nov 16, 2007 736675474163315314 Fact Sheet Y N Symphony<sup>&#174;</sup>&#8482; Audio DSP56720/DSP56721 Fact Sheet Product Brief Product Brief 1 21 1 English The Symphony<sup>&#174;</sup> DSP56720 Dual-Core Audio Processor is part of the DSP567xx family of programmable CMOS DSPs, designed using multiple DSP56300 24-bit cores. 1167789588783732371600 PSP 158.9 KB None None documents None 1167789588783732371600 /docs/en/product-brief/DSP56720PB.pdf 158882 /docs/en/product-brief/DSP56720PB.pdf DSP56720PB documents N 2007-01-02 Symphony<sup>&#174;</sup> DSP56720 Dual-Core Audio Processor Product Brief /docs/en/product-brief/DSP56720PB.pdf /docs/en/product-brief/DSP56720PB.pdf Product Brief N 899114358132306053 2022-12-07 pdf en Dec 17, 2007 899114358132306053 Product Brief N N Symphony<sup>&#174;</sup> DSP56720 Dual-Core Audio Processor Product Brief false 0 DSP56720 downloads en true 1 Y PSP Application Note 13 /docs/en/application-note/AN3653.pdf 2008-12-09 1228769677008695271063 PSP 3 Dec 8, 2008 Application Note This document describes considerations for migrating an existing DSP563xx-based design to a Symphony<sup>&#174;</sup> DSP. None /docs/en/application-note/AN3653.pdf English documents 506396 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3653.pdf Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs /docs/en/application-note/AN3653.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Considerations for Migrating Existing DSP563xx Designs to Symphony<sup>&#174;</sup>&#8482; DSPs 506.4 KB AN3653 N 1228769677008695271063 /docs/en/application-note/AN1772.pdf 2000-08-17 R966575622393 PSP 4 May 1, 2008 Application Note Efficient Compilation of Bit-Exact Applications for DSP563xx None /docs/en/application-note/AN1772.pdf English documents 136664 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1772.pdf Efficient Compilation of Bit-Exact Applications for DSP563xx /docs/en/application-note/AN1772.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N Efficient Compilation of Bit-Exact Applications for DSP563xx 136.7 KB AN1772 N R966575622393 /docs/en/application-note/AN2013.pdf 2000-10-25 U972522072230 PSP 5 Oct 5, 2005 Application Note This application note discusses a simple, low-cost method of characterizing CMOS DSP current consumption on an application board while running actual application code. None /docs/en/application-note/AN2013.pdf English documents 313687 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2013.pdf DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications /docs/en/application-note/AN2013.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56300 Family: Characterizing CMOS DSP Core Current for Low-Power Applications 313.7 KB AN2013 N U972522072230 /docs/en/application-note/AN2074.pdf 2000-10-30 L972936059015 PSP 6 Aug 2, 2005 Application Note This application note gives an overview of the boundary scan architecture and discusses the specific implementation of the Test Access Port (TAP) in the NXP DSP56300 family of DSPs. None /docs/en/application-note/AN2074.pdf English documents 686274 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2074.pdf DSP56300 JTAG Examples /docs/en/application-note/AN2074.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56300 JTAG Examples 686.3 KB AN2074 N L972936059015 /docs/en/application-note/APR40.pdf 2000-09-01 A967832263788 PSP 7 Oct 5, 2001 Application Note DSP56300/DSP56600: VSL Instruction Use None /docs/en/application-note/APR40.pdf English documents 1106337 None 645036621402383989 2022-12-07 /docs/en/application-note/APR40.pdf DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 /docs/en/application-note/APR40.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Implementing Viterbi Decoders Using the VSL Instruction on DSP Families DSP56300 and DSP56600 1.1 MB APR40 N A967832263788 /docs/en/application-note/APR23.pdf 2000-09-01 I967832217152 PSP 8 Oct 5, 2001 Application Note Using the DSP56300 Direct Memory Access Controller None /docs/en/application-note/APR23.pdf English documents 1982059 None 645036621402383989 2022-12-07 /docs/en/application-note/APR23.pdf Using the DSP56300 Direct Memory Access Controller /docs/en/application-note/APR23.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Using the DSP56300 Direct Memory Access Controller 2.0 MB APR23 N I967832217152 /docs/en/application-note/APR36.pdf 2000-09-01 J967832244245 PSP 9 Oct 5, 2001 Application Note Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec None /docs/en/application-note/APR36.pdf English documents 1565556 None 645036621402383989 2022-12-07 /docs/en/application-note/APR36.pdf DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec /docs/en/application-note/APR36.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Interfacing the DSP560xx/DSP563xx Families to the Crystal CS4226 Multichannel Codec 1.6 MB APR36 N J967832244245 /docs/en/application-note/APR30.pdf 2000-08-17 S966575646574 PSP 10 Oct 5, 2001 Application Note DSP56300 Assembly Code Development Using the Motorola Toolsets None /docs/en/application-note/APR30.pdf English documents 450672 None 645036621402383989 2022-12-07 /docs/en/application-note/APR30.pdf DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets /docs/en/application-note/APR30.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Assembly Code Development Using the NXP<sup>&#174;</sup> Toolsets 450.7 KB APR30 N S966575646574 /docs/en/application-note/APR20.pdf 2000-09-01 N967832208239 PSP 11 Oct 5, 2001 Application Note Application Optimization for the DSP56300/DSP56600 Digital Signal Processors None /docs/en/application-note/APR20.pdf English documents 1842141 None 645036621402383989 2022-12-07 /docs/en/application-note/APR20.pdf Application Optimization for the DSP56300/DSP56600 Digital Signal Processors /docs/en/application-note/APR20.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Application Optimization for the DSP56300/DSP56600 Digital Signal Processors 1.8 MB APR20 N N967832208239 /docs/en/application-note/APR37.pdf 2000-09-01 M967832249526 PSP 12 Oct 5, 2001 Application Note Implementing AC-link with ESAI None /docs/en/application-note/APR37.pdf English documents 1310491 None 645036621402383989 2022-12-07 /docs/en/application-note/APR37.pdf DSP56300 Implementing AC-link With ESAI /docs/en/application-note/APR37.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N DSP56300 Implementing AC-link With ESAI 1.3 MB APR37 N M967832249526 /docs/en/application-note/APR35.pdf 2000-09-01 L967832238917 PSP 13 Sep 28, 2001 Application Note DSP56xxx: Designing Nonrealtime Test Software None /docs/en/application-note/APR35.pdf English documents 1624149 None 645036621402383989 2022-12-07 /docs/en/application-note/APR35.pdf DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx /docs/en/application-note/APR35.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N DSP56300 Designing the DSP56xxx Software for Nonrealtime Tests File I/O Uisng SIM56xxx and ADS56xxx 1.6 MB APR35 N L967832238917 /docs/en/application-note/AN1855.pdf 2000-08-17 U966575644548 PSP 14 May 17, 2000 Application Note This application note is designed to help customers use the DSP5636x Family of digital signal processors in their digital audio applications. In particular, customers who use them to decode home theatre digital surround signals, such as Dolby Digital (AC3) and Digital theatre sound (DTS). None /docs/en/application-note/AN1855.pdf English documents 555792 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1855.pdf AN1855 Download and Checksum Programs for Use with the DSP5636x Family /docs/en/application-note/AN1855.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN1855 Download and Checksum Programs for Use with the DSP5636x Family 555.8 KB AN1855 N U966575644548 /docs/en/application-note/AN1848.pdf 2003-09-29 1064850948143701770948 PSP 15 May 1, 2000 Application Note None /docs/en/application-note/AN1848.pdf English documents 822325 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1848.pdf ENHANCED SERIAL AUDIO INTERFACE (ESAI) /docs/en/application-note/AN1848.pdf documents 645036621402383989 Application Note N en None N pdf 1.0 N ENHANCED SERIAL AUDIO INTERFACE (ESAI) 822.3 KB AN1848 N 1064850948143701770948 Brochure 1 /docs/en/brochure/BYNDDSPBRO.pdf 2016-10-31 1292003292326731167237 PSP 17 Dec 10, 2010 Brochure The MSC815x and MSC825x families of DSPs are based on the industry&#8217;s highest performance DSP core, built on StarCore technology, and designed for the advanced processing requirements and capabilities of today&#8217;s high-performance, high-end industrial applications. These DSPs are based on SC3850 StarCore technology. The SC3850 DSP core has earned leading benchmark results from independent signal-processing technology analysis firm Berkeley Design Technology, Inc. (BDTI). None /docs/en/brochure/BYNDDSPBRO.pdf English documents 4199464 None 712453003803778552 2022-12-07 N /docs/en/brochure/BYNDDSPBRO.pdf Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures /docs/en/brochure/BYNDDSPBRO.pdf documents 712453003803778552 Brochure N en None Y pdf 1 N N Beyond DSPs StarCore MSC8xxx and DSP56K Families - Brochures 4.2 MB BYNDDSPBRO N 1292003292326731167237 Data Sheet 1 /docs/en/data-sheet/DSP56720EC.pdf 2009-02-09 1234226520825728041476 PSP 1 Feb 9, 2009 Data Sheet The Symphony<sup>&#174;</sup> DSP56720/DSP56721 Multi-Core Audio Processors are part of the DSP5672x family of programmable CMOS DSPs, designed using multiple DSP56300 24-bit cores. None /docs/en/data-sheet/DSP56720EC.pdf English documents 907283 None 980000996212993340 2022-12-07 /docs/en/data-sheet/DSP56720EC.pdf Symphony<sup>&#174;</sup> DSP56720 and DSP56721 Multi-Core Audio Processors /docs/en/data-sheet/DSP56720EC.pdf documents 980000996212993340 Data Sheet N en None N pdf 5 N Symphony<sup>&#174;</sup> DSP56720 and DSP56721 Multi-Core Audio Processors 907.3 KB DSP56720EC N 1234226520825728041476 Errata 1 /docs/en/errata/DSP56720CE.pdf 2007-12-17 1197934043965700043844 PSP 18 Dec 17, 2007 Errata DSP56720 Chip Errata None /docs/en/errata/DSP56720CE.pdf English documents 86675 None 155452329886410597 2022-12-07 /docs/en/errata/DSP56720CE.pdf DSP56720 Chip Errata /docs/en/errata/DSP56720CE.pdf documents 155452329886410597 Errata N en None N pdf 1 N DSP56720 Chip Errata 86.7 KB DSP56720CE N 1197934043965700043844 Fact Sheet 2 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf 2007-06-19 1182287263557722842738 PSP 19 May 19, 2008 Fact Sheet Symphony<sup>&#174;</sup> DSPs are used throughout&#13;&#10;the entire audio chain, from the creation&#13;&#10;of the musical content to the playback of&#13;&#10;this content. None /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf English documents 217830 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf Symphon8482; Family Comparison Table /docs/en/fact-sheet/SYMFMCMPRTBLFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N Symphon8482; Family Comparison Table 217.8 KB SYMFMCMPRTBLFS N 1182287263557722842738 /docs/en/fact-sheet/DSP56720FS.pdf 2007-01-02 1167804743420716096364 PSP 20 Nov 16, 2007 Fact Sheet None /docs/en/fact-sheet/DSP56720FS.pdf English documents 108340 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/DSP56720FS.pdf Symphony<sup>&#174;</sup>&#8482; Audio DSP56720/DSP56721 Fact Sheet /docs/en/fact-sheet/DSP56720FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N Symphony<sup>&#174;</sup>&#8482; Audio DSP56720/DSP56721 Fact Sheet 108.3 KB DSP56720FS N 1167804743420716096364 Product Brief 1 /docs/en/product-brief/DSP56720PB.pdf 2007-01-02 1167789588783732371600 PSP 21 Dec 17, 2007 Product Brief The Symphony<sup>&#174;</sup> DSP56720 Dual-Core Audio Processor is part of the DSP567xx family of programmable CMOS DSPs, designed using multiple DSP56300 24-bit cores. None /docs/en/product-brief/DSP56720PB.pdf English documents 158882 None 899114358132306053 2022-12-07 /docs/en/product-brief/DSP56720PB.pdf Symphony<sup>&#174;</sup> DSP56720 Dual-Core Audio Processor Product Brief /docs/en/product-brief/DSP56720PB.pdf documents 899114358132306053 Product Brief N en None N pdf 1 N Symphony<sup>&#174;</sup> DSP56720 Dual-Core Audio Processor Product Brief 158.9 KB DSP56720PB N 1167789588783732371600 Reference Manual 1 /docs/en/reference-manual/DSP56720RM.pdf 2008-01-23 1198262703445704950601 PSP 2 Feb 7, 2008 Reference Manual Symphony<sup>&#174;</sup> DSP56720/DSP56721 Multi-Core Audio Processors Reference Manual None /docs/en/reference-manual/DSP56720RM.pdf English documents 6081955 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DSP56720RM.pdf DSP56720 and DSP56721 Reference Manual /docs/en/reference-manual/DSP56720RM.pdf documents 500633505221135046 Reference Manual N en None N pdf 1.1 N DSP56720 and DSP56721 Reference Manual 6.1 MB DSP56720RM N 1198262703445704950601 User Guide 1 /docs/en/user-guide/DSP56720DBUG.pdf 2008-02-28 1204230894220704934141 PSP 16 Jun 16, 2008 User Guide Use this document to install and configure a DSP56720, DSP56721, DSP56724, or DSP56725&#13;&#10;daughterboard onto a DSPAUDIOEVM motherboard. None /docs/en/user-guide/DSP56720DBUG.pdf English documents 736666 None 132339537837198660 2023-06-18 /docs/en/user-guide/DSP56720DBUG.pdf DSPAUDIOEVM with DSP56720DB, DSP56721DB, DSP56724DB, or DSP56725DB User's Guide /docs/en/user-guide/DSP56720DBUG.pdf documents 132339537837198660 User Guide N en None N pdf 4 N DSPAUDIOEVM with DSP56720DB, DSP56721DB, DSP56724DB, or DSP56725DB User's Guide 736.7 KB DSP56720DBUG N 1204230894220704934141 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 21 documents

Compact List

Application Note (13)
Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history