Arm Cortex-M4|Kinetis K50 100 MHz 32-bit MCUs | NXP Semiconductors

Kinetis® K50-100 MHz, USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Kinetis<sup>&#174;</sup> K53 Thermocouple and Thermistor

Click over video to play

Block Diagram

Kinetis K5x MCU Family Block Diagram

Kinetis K5x MCU Family Block Diagram

Features

Ultra-Low-Power

  • 10 low-power modes with power and clock gating for optimal peripheral activity and recovery times. Stop currents down to 2 µA, and run currents of <350 µA/MHz, with 4 µs wake-up from Stop mode
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to eight internal modules and 16 pins as wake-up sources in low-leakage stop (LLS)/very low-leakage stop (VLLS) modes
  • Low-power timer for continuous system operation in reduced power state

Flash, SRAM and FlexMemory

  • 256 KB - 512 KB flash. Fast access, high reliability with four-level security protection
  • 64 KB-128 KB of SRAM
  • FlexMemory: 32 bytes-4KB of user-segmentable byte write/erase EEPROM for data tables/system data. EEPROM with over 10M cycles and flash with 70 µsec write time (brownouts without data loss/corruption). No user or system intervention to complete programming and erase functions and full operation down to 1.71 volts. In addition, up to 256 KB can be used for extra program code, data or EEPROM backup
  • Up to two programmable gain amplifiers with x64 gain for small amplitude signal conversion

Mixed-Signal Capability

  • Two operational amplifiers allow signal filtering and amplification
  • Two trans-impedance amplifiers optimized for converting current inputs into voltages that can be read by the ADC
  • Two high-speed 16-bit ADCs with configurable resolution. Single or differential output mode operation for improved noise rejection. 500 ns conversion time achievable with programmable delay block triggering
  • Two 12-bit DACs for analog waveform generation for audio applications
  • Three high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Performance

  • Arm® Cortex®-M4 core with DSP, 100MHz clock, single-cycle MAC, and single instruction multiple data (SIMD) extensions
  • 16-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput
  • Crossbar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Timing and Control

  • Up to three FlexTimers with a total of 12 channels. Hardware dead-time insertion and quadrature decoding for motor control
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides a time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface

  • Hardware touch-sensing interface with up to 16 inputs. Operates in all low power modes (minimum current adder when enabled). Hardware implementation avoids software polling method. High sensitivity level allows the use of overlay surfaces up to 5 mm thick
  • Flexible, low-power LCD controller with up to 320 segments (40x8 or 44x4). LCD blink mode enables low average power while remaining in low-power mode. Segment fail to detect guards against erroneous readouts and reduces LCD test costs. Frontplane/backplane reassignment provides pin-out flexibility easing PCB design and allows LCD configuration changes via firmware with no hardware re-work. Supports multiple 3V and 5V LCD panel sizes with fewer segments (pins) than competitive controllers and no external components. Unused LCD pins can be configured as other GPIO functions

Connectivity and Communications

  • IEEE 1588 Ethernet MAC with hardware time stamping provides precision clock synchronization for real-time industrial control
  • USB 2.0 On-The-Go (full speed). Device charge detect optimizes charging current/time for portable USB devices enabling longer battery life. Low-voltage regulator supplies up to 120 mA off chip at 3.3V to power external components from the 5V input
  • Up to five UARTs with IrDA support including one UART with ISO7816 smart card support. Variety of data size, format and transmission/reception settings supported by multiple industrial communication protocols
  • Inter-IC Sound (I2S) serial interface for audio system interfacing
  • Up to three DSPI and two I2C

Reliability, Safety and Security

  • Hardware Encryption coprocessor for secure data transfer and storage. Faster than software implementations and with minimal CPU loading. Supports a wide variety of algorithms - DES, 3DES, AES, MD5, SHA-1, SHA-256
  • Memory protection unit provides memory protection for all leaders on the crossbar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 15 years after launch

External Peripheral Support

  • FlexBus external bus interface provides interface options to memories and peripherals such as graphics displays. Supports up to 6 chip selects and 2GB addressable space
  • Secure digital host controller supports SD, SDIO, MMC or CE-ATA cards for in-application software upgrades, media files or adding Wi-Fi support

More

Buy/Parametrics

10 results

Include 6 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

EEPROM (kB)

UART

SPI

I2C

USB Controllers

Package Termination Count

ADC (16 bit)

16-bit PWM

Security

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M4

100

128

512

5

3

2

1

100

2

12

CRC

1.71

3.6

LQFP100

14 x 14 x 1.4

0.5

-40 to 85

Active

Arm Cortex-M4

100

128

512

6

3

2

1

144

2

12

CRC

1.71

3.6

LQFP144

20 x 20 x 1.4

0.5

-40 to 85

Active

Arm Cortex-M4

100

128

512

6

3

2

1

121

2

12

CRC

1.71

3.6

LFBGA121

8 x 8 x 1.38

0.65

-40 to 85

Active

Arm Cortex-M4

100

128

512

6

3

2

1

144

2

12

CRC

1.71

3.6

LBGA144

13 x 13 x 1.7

1.0

-40 to 85

Active

Arm Cortex-M4

100

64

512

0

4

2

2

1

80

2

12

CRC

1.71

3.6

LQFP80

12 x 12 x 1.6

0.5

-40 to 85

Active

Arm Cortex-M4

100

64

512

0

5

3

2

1

100

2

12

CRC

1.71

3.6

LQFP100

14 x 14 x 1.4

0.5

-40 to 85

Active

Arm Cortex-M4

100

64

512

0

6

3

2

1

121

2

12

CRC

1.71

3.6

LFBGA121

8 x 8 x 1.38

0.65

-40 to 85

Active

Arm Cortex-M4

100

64

512

0

6

3

2

1

144

2

12

CRC

1.71

3.6

LBGA144

13 x 13 x 1.7

1.0

-40 to 85

Active

Arm Cortex-M4

100

128

512

6

3

2

1

144

2

12

CA, CRC, RNG

1.71

3.6

LQFP144

20 x 20 x 1.4

0.5

-40 to 85

Active

Arm Cortex-M4

100

128

512

6

3

2

1

144

2

12

CA, CRC, RNG

1.71

3.6

LBGA144

13 x 13 x 1.7

1.0

-40 to 85

Documentation

Quick reference to our documentation types.

1-10 of 112 documents

Compact List

Application Note (63)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 19 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Recently viewed products

There are no recently viewed products to display.