Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis® K40-72 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935325676557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 72 |
SRAM (kB) | 32 |
Flash (kB) | 160 |
EEPROM (kB) | 0.002 |
UART | 3 |
SPI | 1 |
I2C | 2 |
Parameter | Value |
---|---|
USB Controllers | 1 |
CAN | 1 |
ADC (16 bit) | 2 |
16-bit PWM | 12 |
Security | CRC |
Supply Voltage [min] (V) | 1.71 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK40DX128VLH7(935325676557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK40DX128VLH7 (935325676557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MK40DX128VLH7 (935325676557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK40DX128VLH7 (935325676557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK40DX128VLH7 (935325676557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® K40 72 MHz Segment LCD MCUs, based on the Arm® Cortex®-M4, offer a scalable entry point into the mid-performance Kinetis portfolio offering USB, high-precision analog integration, flexible low-power and peripheral options. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.