MK40DX128VLL7 Product Information|NXP

Features


Kinetis® K40-72 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core

Package


LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

MK40DX128VLL7

Active

12NC: 935323286557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
72
SRAM (kB)
32
Flash (kB)
160
EEPROM (kB)
0.002
UART
5
SPI
2
I2C
2
ParameterValue
USB Controllers
1
CAN
1
ADC (16 bit)
2
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK40DX128VLL7(935323286557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK40DX128VLL7
(935323286557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK40DX128VLL7
(935323286557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK40DX128VLL7
(935323286557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK40DX128VLL7
(935323286557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK40DX128VLL7
(935323286557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about K40_72

The Kinetis® K40 72 MHz Segment LCD MCUs, based on the Arm® Cortex®-M4, offer a scalable entry point into the mid-performance Kinetis portfolio offering USB, high-precision analog integration, flexible low-power and peripheral options. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.