SOT407-3: LQFP100 Low Profile Quad Flat Package | NXP Semiconductors

SOT407-3: LQFP100


Overview

LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LQFP100 surface mount quad LQFP 14 x 14 x 1.4 100 plastic
Manufacture Code Reference Codes Issue Date
98ASS23308W FL-PQFP-G100(JEDEC 2017-06-11
Part Description Quick access
32-bit DSC, 56800EX core, 256KB Flash, 100MHz, LQFP100,AEC-Q100
Kinetis KV56: 220MHz Cortex-M7F Real-Time Control MCU, 1MB Flash, 256KB SRAM, 100-LQFP
16-bit MCU, S12 core, 240KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 100
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 48MHz, USB, QFP 100
32-bit DSC, 56800EX core, 128KB Flash, 100MHz, LQFP100,AEC-Q100
Kinetis KV46: 168MHz M4F Real-time Ctrl MCU, 256KB Flash, 32KB RAM, 3xTimer, DAC, PWM nEdge, 100LQFP
8-bit MCU, S08 core, 128KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
S32K144 Arm Cortex-M4F, 112 MHz, 512 Kb Flash, ISELED, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
S32K144 Arm Cortex-M4F, 112 MHz, 512 Kb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
68K INTGR COM PROC, DMA
Kinetis K50: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 100-LQFP
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
Kinetis KL46: 48MHz Cortex-M0+ Ultra-Low Power MCU, 256KB Flash, 32KB RAM, USB, Segment LCD, 100LQFP
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 100
Kinetis KV44: 168MHz Cortex-M4F Real-time Ctrl MCU, 128KB Flash, 24K RAM, DAC, PWM NanoEdge, 100LQFP
16-bit MCU, S12 core, 48KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
S08DZ 8-bit MCU, S08 core, 96KB Flash, 40MHz, QFP 100
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
Kinetis KV31: 120MHz Cortex-M4F Real-time Control MCU, 512KB Flash, 96KB SRAM, 100-LQFP
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
Kinetis KM34: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 100-LQFP
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
68K INTGR COM PROC, DMA
Kinetis KV56: 220MHz Cortex-M7F Real-Time Control MCU, 512KB Flash, 128KB SRAM, 100-LQFP
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
32bit 256kF 100LD 64Mhz
MCF5222X 32-bit MCU, ColdFire V2 core, 128KB Flash, 80MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 240KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
MCF5222X 32-bit MCU, ColdFire V2 core, 128KB Flash, 66MHz, QFP 100
8-bit MCU, S08 core, 128KB Flash, 40MHz, -40/+105degC, Automotive Qualified, QFP 100
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128KB SRAM, USB, Segment LCD, 100-LQFP
8-bit MCU, S08 core, 96KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 100
KM35: 75MHz Cortex-M0+ Metrology MCU, 512KB Flash, 64KB SRAM, Segment LCD, 100-LQFP
68K INTGR COM PROC, DMA
MCF522XX 32-bit MCU, ColdFire V2 core, 256KB Flash, 66MHz, QFP 100
MCF5222X 32-bit MCU, ColdFire V2 core, 256KB Flash, 80MHz, QFP 100
Kinetis KV44: 168MHz Cortex-M4F Real-time Ctrl MCU, 256KB Flash, 32K RAM, DAC, PWM NanoEdge, 100LQFP
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
16-bit MCU, S12 core, 192KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 100
KM35: 75MHz Cortex-M0+ Metrology MCU, 256KB Flash, 64KB SRAM, Segment LCD, 100-LQFP
Kinetis KL46: 48MHz Cortex-M0+ Ultra-Low Power MCU, 128KB Flash, 16KB RAM, USB, Segment LCD, 100LQFP
NXP 32-bit MCU, Power Arch core, 384KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 240KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 120MHz, CAN, USB, LQFP 100
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 256KB Flash, 120MHz, CAN, USB, LQFP 100
Kinetis KV46: 168MHz M4F Real-time Ctrl MCU, 128KB Flash, 24KB RAM, 3xTimer, DAC, PWM nEdge, 100LQFP
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 64KB Flash, 16KB SRAM, Segment LCD, 100LQFP
MCF522XX 32-bit MCU, ColdFire V2 core, 128KB Flash, 80MHz, QFP 100
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
S32K146 Arm Cortex-M4F, 112 MHz, 1Mb Flash, ISELED, FlexIO, LQFP100 - S32K MCUs for General-Purpose
16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+125degC, QFP 100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
S08DZ 8-bit MCU, S08 core, 128KB Flash, 40MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis KV31: 120MHz Cortex-M4F Real-time Control MCU, 256KB Flash, 48KB SRAM, 100-LQFP
S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
NXP 32-bit MCU, Power Arch core, 256KB Flash, 32MHz, -40/+105degC, Automotive Grade, QFP 100
MCF521XX 32-bit MCU, ColdFire V2 core, 128KB Flash, 80MHz, QFP 100
MCF5213 KIRIN
NXP 32-bit MCU, Power Arch core, 256KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
Au 32Bit 192 Flash 12K RAM
68K INTGR COM PROC, DMA
16-bit MCU, S12 core, 128KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 100
Kinetis KV58: 220MHz Cortex-M7F Real-Time Control MCU, 512KB Flash, 128KB SRAM, Ethernet, 100-LQFP
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
S08DZ 8-bit MCU, S08 core, 96KB Flash, 40MHz, QFP 100
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
8-bit MCU, S08 core, 128KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 100
S32K142 Arm Cortex-M4F, 112 MHz, 256 Kb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
32-bit DSC, 56800EX core, 256KB Flash, 100MHz, LQFP100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
256K FLASH, 20K RAM
68K INTGR COM PROC, DMA
Kinetis K60: 100MHz Cortex-M4 MCU, 256KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 100-LQFP
16-bit MCU, S12 core, 96KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 100
32-bit DSC, 56800EX core, 256KB Flash, 100MHz, LQFP100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
MCF5222X 32-bit MCU, ColdFire V2 core, 256KB Flash, 66MHz, QFP 100
68K INTGR COM PROC, DMA
16-bit MCU, S12 core, 96KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 100-LQFP
Kinetis KL36: 48MHz Cortex-M0+ Ultra-Low Power MCU, 64KB Flash, 8KB SRAM, Segment LCD, 100-LQFP
MCF51MM 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 100
Kinetis K60: 100MHz Cortex-M4 MCU, 256KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 100-LQFP
16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
32-bit DSC, 56800EX core, 256KB Flash, 100MHz, QFP 100
32-bit DSC, 56800EX core, 128KB Flash, 100MHz, LQFP100,AEC-Q100
16-bit MCU, S12 core, 192KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 100
S08DZ 8-bit MCU, S08 core, 128KB Flash, 40MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
Kinetis KV31: 100MHz Cortex-M4F Real-time Control MCU, 128KB Flash, 24KB SRAM, 100-LQFP
NXP 32-bit MCU, Power Arch core, 256KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
96MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 32MHz, -40/+125degC, Automotive Grade, QFP 100
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 100-LQFP
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 192KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 100
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, Ethernet, 100-LQFP
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 256KB Flash, 120MHz, CAN, USB, LQFP 100
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 120MHz, CAN, USB, LQFP 100
68K INTGR COM PROC, DMA
Kinetis K60: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Ethernet, 100-LQFP
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis K40: 100MHz Cortex-M4 MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, Segment LCD, 100-LQFP
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 256KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 100
MCF51EM 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFP 100
16-bit MCU, S12 core, 240KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 100
68K INTGR COM PROC, DMA
NXP 32-bit MCU, Power Arch core, 384KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
MCF51JE 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
Kinetis K50: 72MHz Cortex-M4 Performance MCU, 160KB Flash, 32KB SRAM, Full-Speed USB, 100-LQFP
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, 100-LQFP
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 64KB Flash, 16KB SRAM, Segment LCD, 100LQFP
32-bit DSC, 56800EX core, 128KB Flash, 100MHz, QFP 100
72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
Kinetis K22: 120MHz Cortex-M4F Performance MCU, 1MB Flash, 128KB SRAM, Full-Speed USB, 100-LQFP
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
MCF522XX 32-bit MCU, ColdFire V2 core, 256KB Flash, 80MHz, QFP 100
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 256KB Flash, 48MHz, Segment LCD, QFP 100
96MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 128KB Flash, 48MHz, Segment LCD, QFP 100
MCF522XX 32-bit MCU, ColdFire V2 core, 256KB Flash, 80MHz, 0/+105degC, QFP 100
NXP 32-bit MCU, Power Arch core, 128KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
Kinetis K51: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 64KB SRAM, USB, Segment LCD, 100-LQFP
16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 100
16-bit MCU, S12 core, 256KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 100
16-bit MCU, S12 core, 96KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 100
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
16-bit MCU, S12 core, 192KB Flash, 25MHz, -40/+85degC, QFP 100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
S32K144 Arm Cortex-M4F, 80 MHz, 512 Kb Flash, NFC, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
72MHz, 5V Main Stream CM0+ MCU
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 512KB Flash, 128KB RAM, 72MHz, USB OTG, 100LQFP
32-bit DSC, 56800EX core, 256KB Flash, 80MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 192KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
S32K148 Arm Cortex-M4F, 80 MHz, 2 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
16-bit MCU, S12 core, 128KB Flash, 40MHz, -40/+105degC, Automotive Qualified, QFP 100
Freescale 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
PB-FREE DSPB56364FU100
NXP 32-bit MCU, Power Arch core, 384KB Flash, 48MHz, -40/+85degC, Automotive Grade, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 48MHz, -40/+125degC, Automotive Grade, QFP 100
72MHz, 5V Main Stream CM0+ MCU
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
i.MXRT1020 MCU, ARM Cortex-M7 core, 400MHz, Industrial
Kinetis KV42: 168MHz Cortex-M4F Real-time Control MCU, 256KB Flash, 32KB SRAM, 3xFlexTimer, 100-LQFP
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
MCF51MM 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 100
MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 768KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 100
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 80MHz, QFP 100
MCF51EM 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 100
32-bit DSC, 56800EX core, 256KB Flash, 100MHz, LQFP100
32-bit DSC, 56800EX core, 128KB Flash, 100MHz, LQFP100
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Dual Power Arch, 1MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
S32K146 Arm Cortex-M4F, 112 MHz, 1 Mb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
MMC2114 256KFLASH 32KRAM
Kinetis KM34: 75MHz Cortex-M0+ Metrology MCU, 256KB Flash, 32KB SRAM, Segment LCD, 100-LQFP
72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
i.MXRT1020 MCU, ARM Cortex-M7 core, 500MHz, Commercial
72MHz, 5V Main Stream CM0+ MCU
S32K146 Arm Cortex-M4F, 112 MHz, 1Mb Flash, ISELED, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
72MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
68K INTGR COM PROC, DMA
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
Kinetis K22: 120MHz Cortex-M4F Performance MCU, 512KB Flash + 128KB FlexMem, 128KB RAM, USB, 100LQFP
Kinetis KM34: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 100-LQFP,
16-bit MCU, S12 core, 48KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
Kinetis KV58: 220MHz Cortex-M7F Real-Time Control MCU, 1MB Flash, 256KB SRAM, Ethernet, 100-LQFP
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 64KB Flash, 48MHz, Segment LCD, QFP 100
8-bit MCU, S08 core, 96KB Flash, 40MHz, -40/+105degC, Automotive Qualified, QFP 100
MCF5213 KIRIN
32-bit DSC, 56800EX core, 128KB Flash, 80MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 256KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis K50: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, Full-Speed USB, 100-LQFP
NXP 32-bit MCU, Power Arch core, 128KB Flash, 48MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis KV46: 168MHz M4F Real-time Ctrl MCU, 256KB Flash, 32KB RAM, 3xTimer, DAC, PWM nEdge, 100LQFP
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
32-bit DSC, 56800EX core, 128KB Flash, 100MHz, LQFP100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
72MHz, 5V Main Stream CM0+ MCU
S32K146 Arm Cortex-M4F, 80 MHz, 1 Mb Flash, NFC, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
96MHz, 5V Main Stream CM0+ MCU with NXP Touch (TSI)
16-bit MCU, S12 core, 96KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 100
MPC5604P (PICTUS 512K)
NXP 32-bit MCU, Power Arch core, 384KB Flash, 64MHz, -40/+85degC, Automotive Grade, QFP 100
16-bit MCU, S12 core, 240KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
S32K148 Arm Cortex-M4F, 112 MHz, 2 Mb Flash, CAN FD, FlexIO, CSEc, ethernet, LQFP100 - S32K MCUs for General-Purpose
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
Au 16BIT 128K FLASH
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 256KB Flash, 48MHz, USB, QFP 100
32-bit DSC, 56800EX core, 256KB Flash, 100MHz, LQFP100,AEC-Q100
8-bit MCU, S08 core, 96KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 100
16-bit MCU, S12 core, 256KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 100
NXP 32-bit MCU, Power Arch core, 1MB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 80MHz, QFP 100
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 100-LQFP
MCF51JE 32-bit MCU, ColdFire V1 core, 256KB Flash, 50MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 64MHz, -40/+105degC, Automotive Grade, QFP 100
MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 100
MCF522XX 32-bit MCU, ColdFire V2 core, 512KB Flash, 66MHz, QFP 100
NXP 32-bit MCU, Power Arch core, 512KB Flash, 64MHz, -40/+125degC, Automotive Grade, QFP 100
MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 100
256K FLASH, 20K RAM
Kinetis KV42: 168MHz Cortex-M4F Real-time Control MCU, 128KB Flash, 24KB SRAM, 3xFlexTimer, 100-LQFP
S32K142 Arm Cortex-M4F, 80 MHz, 256 Kb Flash, CAN FD, FlexIO, CSEc security, LQFP100 - S32K MCUs for General-Purpose
Kinetis KM33: 50MHz Cortex-M0+ Metrology MCU, 128KB Flash, 16KB SRAM, Segment LCD, 100-LQFP