Arm Cortex-M4|Kinetis K10 100 MHz 32-bit MCUs | NXP Semiconductors

Kinetis® K10-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Analog to Digital Converter

Click over video to play

Block Diagram

Kinetis K1x MCU Family Block Diagram

Kinetis K1x MCU Family Block Diagram

Features

Ultra-Low-Power

  • 10 low-power modes with power and clock gating for optimal peripheral activity and recovery times. Stop currents down to 2 µA, and run currents of <350 µA/MHz, with 4 µs wake-up from Stop mode
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to eight internal modules and 16 pins as wake-up sources in low-leakage stop (LLS)/very low-leakage stop (VLLS) modes
  • Low-power timer for continual system operation in reduced power state

Flash, SRAM and FlexMemory

  • 128 KB-512 KB flash. Fast access, high reliability with four-level security protection
  • 32 KB-128 KB of SRAM
  • FlexMemory: 32 bytes-4 KB of user-segmentable byte write/erase EEPROM for data tables/system data. EEPROM with over 10M cycles and flash with 70 µsec write time (brownouts without data loss/corruption). No user or system intervention to complete programming and erase functions and full operation down to 1.71 volts. In addition, up to 256 KB can be used for extra program code, data or EEPROM backup

Mixed-Signal Capability

  • Two high-speed 16-bit analog-to-digital converter (ADC) with configurable resolution. Single or differential output mode operation for improved noise rejection. 500 ns conversion time achievable with programmable delay block triggering
  • Up to two 12-bit digital-to-analog converter (DAC) for analog waveform generation for audio applications
  • Three high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Performance

  • Arm® Cortex®-M4 core with DSP, 100MHz clock, single cycle MAC, and single instruction multiple data (SIMD) extensions
  • 16-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput
  • Cross bar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Timing and Control

  • Up to three FlexTimers with a total of 12 channels. Hardware dead-time insertion and quadrature decoding for motor control
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface

  • Hardware touch-sensing interface with up to 16 inputs. Operates in all low power modes (minimum current adder when enabled). Hardware implementation avoids software polling method. High sensitivity level allows use of overlay surfaces upto 5 mm thick

Connectivity and Communications

  • Up to six UARTs with IrDA support including one UART with ISO7816 smart card support. Variety of data size, format and transmission/reception settings supported for multiple industrial communication protocols
  • Inter-IC Sound (I²S) serial interface for audio system interfacing
  • Two CAN modules for industrial network bridging
  • Up to three DSPI and two I²C

Reliability, Safety and Security

  • Memory protection unit provides memory protection for all leaders on the cross bar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs
  • This product is included in NXP® product longevity program, with assured supply for a minimum of 10 years after launch

External Peripheral Support

  • FlexBus external bus interface provides interface options to memories and peripherals such as graphics displays. Supports up to 6 chip selects and 2GB addressable space
  • Secure digital host controller supports SD, SDIO, MMC or CE-ATA cards for in-application software upgrades, or media files.

More

Buy/Parametrics

9 results

Include 7 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

EEPROM (kB)

UART

SPI

I2C

CAN

GPIO

ADC (16 bit)

16-bit PWM

Security

Human Machine Interface

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M4

100

128

512

4

2

2

2

56

2

12

CRC

1.71

3.6

LQFP80

80

12 x 12 x 1.6

0.5

-40 to 105

Active

Arm Cortex-M4

100

128

512

5

3

2

2

70

2

12

CRC

1.71

3.6

LQFP100

100

14 x 14 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

100

128

512

6

3

2

2

104

2

12

CRC

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

100

128

512

6

3

2

2

90

2

12

touch system interface

1.71

3.6

LFBGA121

121

8 x 8 x 1.38

0.65

-40 to 105

Active

Arm Cortex-M4

100

128

512

6

3

2

2

104

2

12

CRC

1.71

3.6

LBGA144

144

13 x 13 x 1.7

1.0

-40 to 105

Active

Arm Cortex-M4

100

32

256

0

6

3

2

2

104

2

12

CRC

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

100

32

256

0

6

3

2

2

104

2

12

CRC

1.71

3.6

LBGA144

144

13 x 13 x 1.7

1.0

-40 to 105

Active

Arm Cortex-M4

100

64

512

0

6

3

2

2

104

2

12

CRC

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

100

64

512

0

6

3

2

2

104

2

12

CRC

1.71

3.6

LBGA144

144

13 x 13 x 1.7

1.0

-40 to 105

Documentation

Quick reference to our documentation types.

1-10 of 92 documents

Compact List

Application Note (50)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings

Recently viewed products

There are no recently viewed products to display.