Touch-Sensing Software | NXP Semiconductors

Touch-Sensing Software

NXP Touch Sense Interface for Kinetis KE15z MCUs

Click over video to play

Diagram

Choose a diagram:

Robust MCU with 256KB Flash and TSI

Robust MCU with 256KB Flash and TSI

Touch Software Block Diagram

NXP<sup>®</sup> Touch Software Block diagram

Features

  • Available as source code
  • Based on MCUXpresso SDK
  • Released as MCUXpresso middleware
  • Ideally suited for RTOS based applications
  • Fully supports the NXP® touch sensing interface (TSI) peripheral available on many Kinetis KE15Z MCUs
  • Abstracted decoder controls, such as rotary, slider, keypad, analog rotary, analog slider
  • Proximity and shielding electrodes
  • Advanced filtering and integrating detection (AFID) or Signal Adaptive Filtering Algorithm (SAFA) keydetectors
  • Water tolerance
  • Sensitivity auto-tuning function
  • FreeMASTER GUI Tools

Supported Devices

  • KE1xZ: KE1xZ: Arm® Cortex®-M0+ 5V Main Stream MCU with NXP Touch and CAN Control

Downloads

Quick reference to our software types.

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-10 of 24 documents

Compact List

Application Note (7)
Application Note Software (1)
Data Sheet (1)
Fact Sheet (3)
Show All

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.