Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 80-LQFP
LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body
12NC: 935321746557
Details
Order
12NC: 935321746528
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, 80-LQFP |
Parameter | Value |
---|---|
Number of pins | 80 |
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK10DN512ZVLK10(935321746557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.0 | |
MK10DN512ZVLK10R(935321746528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK10DN512ZVLK10 (935321746557) | No | 3 | 260 | 40 | |||
MK10DN512ZVLK10R (935321746528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MK10DN512ZVLK10 (935321746557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
MK10DN512ZVLK10R (935321746528) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK10DN512ZVLK10 (935321746557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK10DN512ZVLK10R (935321746528) | ||||
MK10DN512ZVLK10 (935321746557) | 2022-10-05 | 2023-01-03 | 202209021F01 | C90TFS LQFP80 Assembly Site Expansion from ASE-CL to TFME |
MK10DN512ZVLK10R (935321746528) | ||||
MK10DN512ZVLK10 (935321746557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK10DN512ZVLK10R (935321746528) | ||||
MK10DN512ZVLK10 (935321746557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MK10DN512ZVLK10R (935321746528) |
Kinetis® K10 100 MHz baseline MCUs feature high-precision analog integration and advanced serial communication for EPOS, flow meters, gaming controllers, HVAC systems, and remote sensors.