MK10DX256ZVLQ10 Product Information|NXP

Buy Options

MK10DX256ZVLQ10

NRND

12NC: 935319788557

Details

Order

Order from distributors

MK10DX256ZVLQ10R

NRND

12NC: 935319788528

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Kinetis K10: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 64KB SRAM, 144-LQFP
ParameterValue
Number of pins
144
Package Style
LQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK10DX256ZVLQ10(935319788557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
MK10DX256ZVLQ10R(935319788528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK10DX256ZVLQ10
(935319788557)
No
3
260
40
MK10DX256ZVLQ10R
(935319788528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK10DX256ZVLQ10
(935319788557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MK10DX256ZVLQ10R
(935319788528)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK10DX256ZVLQ10
(935319788557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK10DX256ZVLQ10R
(935319788528)
MK10DX256ZVLQ10
(935319788557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK10DX256ZVLQ10R
(935319788528)
MK10DX256ZVLQ10R
(935319788528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K10_100

Kinetis® K10 100 MHz baseline MCUs feature high-precision analog integration and advanced serial communication for EPOS, flow meters, gaming controllers, HVAC systems, and remote sensors.

  • Offers precision low power and mixed signal analog integration
  • Supports a broad range of processing bandwidth needs
  • Includes high-reliability, fast-access program memory with four-level security protection
  • Enables fast, accurate signal conditioning
  • Eliminates need for external voltage reference reducing overall system cost
  • Ensures secure data transfer and storage
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio