MK10DX128VLL7 Product Information|NXP

Buy Options

MK10DX128VLL7

Active

12NC: 935311062557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
72
SRAM (kB)
32
Flash (kB)
160
EEPROM (kB)
0.002
UART
5
SPI
2
I2C
2
ParameterValue
CAN
1
GPIO
70
ADC (16 bit)
2
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK10DX128VLL7(935311062557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK10DX128VLL7
(935311062557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK10DX128VLL7
(935311062557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK10DX128VLL7
(935311062557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK10DX128VLL7
(935311062557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK10DX128VLL7
(935311062557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments
MK10DX128VLL7
(935311062557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K10_72

The Kinetis® K10 72 MHz MCU family offers high-precision analog integration, flexible low-power and peripheral options for industrial and consumer applications.

  • Provides a scalable entry point into the mid-performance Kinetis portfolio
  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Enables performance-efficient designs
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio