S12G Optimized MCU |16-bit MCUs | Ordering Information | NXP Semiconductors

Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers

Buy/Parametrics

Filtering by

Reset
Order
Buy Through Distributor
Order sample
Status
Active
Package Type
HVQFN48
LQFP100
LQFP32
LQFP48
LQFP64
TSSOP20
Package Termination Count
20
32
48
64
100
Flash (kB)
RAM (kB)
EEPROM (kB)
ADC
1
ADC (bits)
10
12
Operating Frequency [Max] (MHz)
CAN
SPI
1
2
3
Supply Voltage [max] (V)
5.5
5.5
Supply Voltage [min] (V)
3.13
3.13
Ambient Operating Temperature Min To Max
-40 to 105
-40 to 125
-40 to 150
-40 to 85
GPIO
Budgetary Price excluding tax

97 results

excluding 6 Not Recommended for New Designs Show All
Part
Package Type
Package Termination Count
Flash (kB)
RAM (kB)
EEPROM (kB)
ADC
ADC (bits)
Operating Frequency [Max] (MHz)
G9S12G128F0CLF - 16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 48
Quick Preview
G9S12G128F0CLL - Au 16BIT 128K FLASH
Quick Preview
G9S12G128F0MLH - Au 16BIT 128K FLASH
Quick Preview
G9S12G128F0VLF - S12 CORE 128K FLASH AU
Quick Preview
G9S12G192F0VLL - Au 32Bit 192 Flash 12K RAM
Quick Preview
G9S12G48F0MLH - Au 16Bit 48KFlash 4K RAM MSCAN
Quick Preview
G9S12GA192F0MLH - Au 16BIT 192K FLASH 12K RAM
Quick Preview
G9S12GN16F0MLF - S12 CORE 16K FLASH AU
Quick Preview
G9S12GN16F1VLC - 16-bit, 16k FLASH, 1K RAM
Quick Preview
G9S12GN32F0VFT - 16-bit,32k Flash,2k RAM
Quick Preview
Active
LQFP48
48
128
8
4
1
10
25
Active
LQFP100
100
128
8
4
1
10
25
Active
LQFP64
64
128
8
4
1
10
25
Active
LQFP48
48
128
8
4
1
10
25
Active
LQFP100
100
192
12
4
1
10
25
Active
LQFP64
64
48
4
1.5
1
10
25
Active
LQFP64
64
192
12
4
1
12
25
Active
LQFP48
48
16
1
0.5
-
-
25
Active
LQFP32
32
16
1
0.51
-
-
25
Active
HVQFN48
48
32
2
1
-
-
25