Arm® Cortex®-M4|Kinetis® K24 120 MHz 32-bit USB MCUs | NXP Semiconductors

Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Get Started with FRDM-K64F Development Platform - How To

Click over video to play

Block Diagram

Kinetis K24 MCU Family Block Diagram

Kinetis K24 MCU Family Block Diagram

Features

Ultra-Low-Power

  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times. Stop currents of <340 nA, run currents of 250 µA/MHz, 4.5 µs wake-up from Stop mode
  • Full memory and analog operation down to 1.71 volts for extended battery life
  • Low-leakage wake-up unit with up to seven internal modules and 16 pins as wake-up sources in low-leakage stop (LLS)/very low-leakage stop (VLLS) modes
  • Low-power timer for continuous system operation in reduced power state

Flash and SRAM

  • Up to 1 MB of flash. Fast access, high reliability with four-level security protection
  • 256 KB of SRAM

Mixed-Signal Capability

  • Two high-speed, 16-bit analog-to-digital converters (ADCs) with configurable resolution. Single or differential output mode operation for improved noise rejection. 500 ns conversion time achievable with programmable delay block triggering
  • Two 12-bit digital-to-analog converters (DACs) for analog waveform generation for audio applications
  • Three high-speed comparators providing fast and accurate motor over-current protection by driving PWMs to a safe state
  • Analog voltage reference provides an accurate reference to analog blocks, ADC and DAC, and replaces external voltage references to reduce system cost

Performance

  • Arm® Cortex®-M4 core + DSP. 120 MHz, single-cycle MAC, single instruction multiple data (SIMD) extensions, single precision floating point unit
  • Up to 16-channel DMA for peripheral and memory servicing with reduced CPU loading and faster system throughput
  • Crossbar switch enables concurrent multi-leader bus accesses, increasing bus bandwidth
  • Independent flash banks allow concurrent code execution and firmware updating with no performance degradation or complex coding routines

Timing and Control

  • Up to four FlexTimers with a total of 20 channels. Hardware dead-time insertion and quadrature decoding for motor control
  • Carrier modulator timer for infrared waveform generation in remote control applications
  • Four-channel 32-bit periodic interrupt timer provides time base for RTOS task scheduler or trigger source for ADC conversion and programmable delay block

Human-Machine Interface (HMI)

  • GPIO with pin interrupt support

Connectivity and Communications

  • USB 2.0 On-The-Go (full-speed) with USB transceiver. Intelligent design with embedded 48 MHz oscillator allowing for USB crystal-less system design. Device charge detect optimizes charging current/time for portable USB devices enabling longer battery life. Low-voltage regulator supplies up to 120 mA off-chip at 3.3 volts to power external components from 5 volts input
  • Up to six UARTs with IrDA support including one UART with ISO7816 smart card support. Variety of data size, format and transmission/reception settings supported for multiple industrial communication protocols
  • Inter-IC Sound (I²S) serial interface for audio system interfacing
  • CAN module for industrial network bridging
  • Three DSPI and three I²C

Reliability, Safety and Security

  • Memory protection unit provides memory protection for all leaders on the crossbar switch, increasing software reliability
  • Cyclic redundancy check engine validates memory contents and communication data, increasing system reliability
  • Independent-clocked COP guards against clock skew or code runaway for fail-safe applications such as the IEC 60730 safety standard for household appliances
  • External watchdog monitor drives output pin to safe state external components if watchdog event occurs

More

Comparison Table

Kinetis K24_120 MCU Family Recommended Solutions

Part number Features Hardware Development Tools
MK24FN1M0VDC121 MB Flash, 256 KB SRAM, MAPBGA 121FRDM-K64F
TWR-K64F120M
MK24FN1M0VLQ121 MB Flash, 256 KB SRAM, QFP 144FRDM-K64
TWR-K64F120M
MK24FN1M0VLL121 MB Flash, 256 KB SRAM, QFP 100FRDM-K64
TWR-K64F120M
MK24FN256VDC12256 KB Flash, 256 KB SRAM, MAPBGA 121TWR-K24F120M

Buy/Parametrics

5 results

Include 0 NRND

Order

CAD Model

Status

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

Flash (kB)

UART

SPI

I2C

USB Controllers

CAN

GPIO

ADC (16 bit)

16-bit PWM

Security

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Package Type

Package Termination Count

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Ambient Operating Temperature (Min to Max) (℃)

Active

Arm Cortex-M0

120

1024

3

1

1

100

2

1

CA, CRC, RNG, TD

1.71

3.6

-40 to 85

Active

Arm Cortex-M4

120

256

1024

6

3

3

1

1

83

2

20

CA, CRC, RNG, TD

1.71

3.6

XFBGA121

121

8 x 8 x 0.43

0.65

-40 to 105

Active

Arm Cortex-M4

120

256

1024

5

3

3

1

1

66

2

20

CA, CRC, RNG, TD

1.71

3.6

LQFP100

100

14 x 14 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

120

256

1024

5

3

3

1

1

100

2

20

CA, CRC, RNG, TD

1.71

3.6

LQFP144

144

20 x 20 x 1.4

0.5

-40 to 105

Active

Arm Cortex-M4

120

256

256

6

3

3

1

83

2

20

CRC, RNG

1.71

3.6

XFBGA121

121

8 x 8 x 0.43

0.65

-40 to 105

Documentation

Quick reference to our documentation types.

1-10 of 72 documents

Compact List

Application Note (48)
Show All

Design Files

Quick reference to our design files types.

1-5of 7 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 14 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 16 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

5 trainings

Recently viewed products

There are no recently viewed products to display.