MK24FN1M0CAJ12 Product Information|NXP

Features


Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
120
Flash (kB)
1024
I2C
3
USB Controllers
1
CAN
1
GPIO
100
ParameterValue
ADC (16 bit)
2
16-bit PWM
1
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MK24FN1M0CAJ12R(935318228051)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.001

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK24FN1M0CAJ12R
(935318228051)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK24FN1M0CAJ12R
(935318228051)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK24FN1M0CAJ12R
(935318228051)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK24FN1M0CAJ12R
(935318228051)
2021-02-252021-02-26202101028IReference Manual Updates for Kinetis K24 K63 to Revision 4 and K64 to Revision 5
MK24FN1M0CAJ12R
(935318228051)
2017-08-252017-08-26201707014IKinetis MK24F/MK63F/MK64F 120MHz Reference Manual Update

More about K24_120

The Kinetis® K24 120 MHz MCU family targets low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory densities.

  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Supports crystal-less USB design for reduced system cost and board space
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio