Kinetis® Power Estimation Tool | NXP Semiconductors

Kinetis® Power Estimation Tool

Getting Started Video: Power Estimation Tool

Click over video to play

Features

  • Estimates your application's power profile by analyzing the configuration details you provide for each state of your system
  • Provides immediate energy consumption and battery life estimations
  • Generates consumption and battery discharge graphs
  • Provides ability to save and load profiles and generate reports
  • English and limited Chinese language support
  • Backed by real power measurement data
  • Quickly evaluate which Kinetis® MCU fits your use-case and power budget
  • Accelerates learning curve for advanced power management features
  • Ideal tool for developing wearable and other battery-operated applications.

Supported Devices

  • K02_100: Kinetis® K02-100 MHz, Microcontrollers (MCUs) with Optimized Features Based on Arm® Cortex®-M4 Core
  • K22_100: Kinetis® K22-100 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K22_120: Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • KL1x: Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • KL2x: Kinetis® KL2x-72/96 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • KL3x: Kinetis® KL3x-48 MHz, Segment LCD Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • KL4x: Kinetis® KL4x-48 MHz, USB, Segment LCD, Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • KV3x: Kinetis® KV3x-100–120 MHz,  Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4
  • K21_120: Kinetis K21-120 MHZ, Full-Speed USB, Anti-Tamper Microcontrollers based on Arm® Cortex®-M4
  • K63_120: Kinetis® K63-120 MHz, 256KB SRAM, Anti-Tamper Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K24_120: Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K64_120: Kinetis® K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Core

Downloads

Quick reference to our software types.

1 download

Note: For better experience, software downloads are recommended on desktop.

Hardware

Quick reference to our board types.

1 hardware offering

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.