Cluster MCUs with CAN|16-bit MCUs | NXP Semiconductors

S12HY Scalable Value Line Cluster Solutions Microcontrollers (MCUs) with CAN

Block Diagram

S12HY Microcontroller Block Diagram

S12HY Microcontroller Block Diagram

Features

  • HCS12 CPU core, 32 MHz bus frequency
  • Up to 64 KB on-chip flash with ECC
  • 4 KB data flash with ECC
  • Up to 4 KB on-chip SRAM
  • LCD driver, configurable up to 40 x 4
  • Stepper motor controller with up to four drivers
  • Phase-locked loop (PLL) frequency multiplier with internal filter
  • 4–16 MHz amplitude controlled Pierce oscillator
  • 1 MHz internal RC oscillator
  • Two timer modules (TIM1 and TIM2) supporting input/output channels that provide a range of 16-bit input capture, output compare, counter and pulse accumulator functions
  • Pulse width modulation (PWM) module with up to eight 8-bit channels
  • Up to 8-channel, 10-bit resolution successive approximation analog-to-digital converter (ADC)
  • Serial peripheral interface (SPI) module
  • Serial communication interface (SCI) module supporting LIN 2.0, 2.1 and SAE J2602 communications
  • One inter-integrated circuit (I²C) module
  • One multi-scalable controller area network (MSCAN) module (supporting CAN protocol 2.0 A/B)
  • On-chip voltage regulator (Vreg) for regulation of input supply and all internal voltages
  • Autonomous periodic interrupt (API)
  • This product is included in NXP product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































N true 0 PSPS12HYen 11 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Product Brief Product Brief t532 1 Technical Notes Technical Notes t521 1 User Guide User Guide t792 1 en_US en_US en Data Sheet Data Sheet 1 1 1.05 English The MC9S12HY/HA family is an automotive, 16-bit microcontroller product line that is specifically designed for entry level instrument clusters. This family also services generic automotive applications requiring CAN, LCD, Motor driver control or LIN/J2602. The MC9S12HY/HA family uses many of the same features found on the MC9S12P family, including error correction code (ECC) on flash memory. 1246549779743706025767 PSP 10.0 MB None None documents None 1246549779743706025767 /docs/en/data-sheet/MC9S12HY64RMV1.pdf 9981764 /docs/en/data-sheet/MC9S12HY64RMV1.pdf MC9S12HY64RMV1 documents N N 2009-07-02 MC9S12HY64 - Data Sheet and Reference Manual /docs/en/data-sheet/MC9S12HY64RMV1.pdf /docs/en/data-sheet/MC9S12HY64RMV1.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 27, 2012 980000996212993340 Data Sheet Y N MC9S12HY64 - Data Sheet and Reference Manual Application Note Application Note 5 2 0 English Covering the operation and use of a bootloader for the S12 and S12X MCU families based on 180 nm technology. The Bootloader can be a convenient way to support programming during production or in-system, where support for the dedicated HCS12 Background Debug interface (BDM) may not be available. Users must pre-program the S12(X) with the Bootloader during pre-production or at a programming vendor. The Bootloader resides in the MCU for further use. 1298953974579705978233 PSP 305.5 KB None None documents None 1298953974579705978233 /docs/en/application-note/AN4258.pdf 305531 /docs/en/application-note/AN4258.pdf AN4258 documents N N 2021-07-21 AN4258: Serial Bootloader for S12(X) Microcontrollers Based on 180 nm Technology – Application Note /docs/en/application-note/AN4258.pdf /docs/en/application-note/AN4258.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 28, 2011 645036621402383989 Application Note Y N AN4258: Serial Bootloader for S12(X) Microcontrollers Based on 180 nm Technology – Application Note 3 1 English AN4024SW.zip /secured/assets/documents/en/application-note-software/AN4024SW.zip /webapp/Download?colCode=AN4024SW&appType=license&docLang=en This application note describes a technique to perform high speed stall detection whilst micro-stepping a motor by measuring the Flyback time. This technique overcomes many of the drawbacks associated with traditional Back EMF sensing during full step movement. 1260993611484705531352 PSP 1.2 MB None None documents None 1260993611484705531352 /docs/en/application-note/AN4024.pdf 1214144 /docs/en/application-note/AN4024.pdf AN4024 documents N N 2016-10-31 S12HY and S12XHY Stepper Stall Detect /docs/en/application-note/AN4024.pdf /docs/en/application-note/AN4024.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 26, 2010 645036621402383989 Application Note Y N S12HY and S12XHY Stepper Stall Detect 4 0 English This application note was created to assist with the migration of cluster applications from the S12HY to the S12XHY micrcontroller. Both devices are part of the same family, they share a high degree of compatibility between their modules and therefore most application software from the S12HY will function on the S12XHY. Similarly, this document is also useful for migrating applications from established microcontrollers, namely the S12HZ and the S12XHZ. 1290473673728699076018 PSP 13.8 MB None None documents None 1290473673728699076018 /docs/en/application-note/AN4201.pdf 13846653 /docs/en/application-note/AN4201.pdf AN4201 documents N 2010-11-22 Migrating Applications from S12HY to S12XHY /docs/en/application-note/AN4201.pdf /docs/en/application-note/AN4201.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 26, 2010 645036621402383989 Application Note Y N Migrating Applications from S12HY to S12XHY 5 1 English AN3330SW.zip /docs/en/application-note-software/AN3330SW.zip /webapp/sps/download/license.jsp?colCode=AN3330SW&docLang=en 1171478115353710498114 PSP 322.1 KB None None documents None 1171478115353710498114 /docs/en/application-note/AN3330.pdf 322144 /docs/en/application-note/AN3330.pdf AN3330 documents N 2007-02-14 Introduction to the Stepper Stall Detector Module /docs/en/application-note/AN3330.pdf /docs/en/application-note/AN3330.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 26, 2010 645036621402383989 Application Note Y N Introduction to the Stepper Stall Detector Module 6 0 English This publication serves to document the demonstration
lab software examples. The examples describe how to
configure and use the modules for users to get started
with the MC9S12HY Family of MCUs. 1259879737820702785176 PSP 1.2 MB None None documents None 1259879737820702785176 /docs/en/application-note/AN4021.pdf 1238018 /docs/en/application-note/AN4021.pdf AN4021 documents N N 2016-10-31 MC9S12HY-Family Demonstration Lab Training /docs/en/application-note/AN4021.pdf /docs/en/application-note/AN4021.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 3, 2009 645036621402383989 Application Note Y N MC9S12HY-Family Demonstration Lab Training User Guide User Guide 1 7 2 English The dashboard is developed with NXP’s low cost 16-bit microcontroller the MC9S12HY, which is responsible for driving all the board functionality. The hardware comes complete with four VID-23 motors that are shaft-illuminated (providing an aesthetic back-light for the needle pointers), a 160-segment LCD display, molex CAN and LIN connections, a piezoelectric speaker to demonstrate sound capability, and a series of switches and LEDs to emulate standard dashboard functionality. 1247152277013717719220 PSP 863.6 KB None None documents None 1247152277013717719220 /docs/en/user-guide/S12HY64ACDUG.pdf 863589 /docs/en/user-guide/S12HY64ACDUG.pdf S12HY64ACDUG documents N N 2009-07-09 MC9S12HY64 Automotive Cluster Demo User's Guide /docs/en/user-guide/S12HY64ACDUG.pdf /docs/en/user-guide/S12HY64ACDUG.pdf User Guide N 132339537837198660 2023-06-18 pdf N en Dec 15, 2009 132339537837198660 User Guide Y N MC9S12HY64 Automotive Cluster Demo User's Guide Technical Notes Technical Notes 1 8 1 English EB793: This document, developed in response to customer inquiries, describes Motor Industry Software Reliability Association (MISRA™) compliance in the C Language header files provided by NXP for the automotive market. 1369851108709706895647 PSP 197.0 KB Registration without Disclaimer None documents Extended 1369851108709706895647 /secured/assets/documents/en/engineering-bulletin/EB793.pdf 197012 /secured/assets/documents/en/engineering-bulletin/EB793.pdf EB793 documents Y N 2016-10-31 MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin /webapp/Download?colCode=EB793 /secured/assets/documents/en/engineering-bulletin/EB793.pdf Technical Notes N 389245547230346745 2024-07-15 pdf Y en May 28, 2013 389245547230346745 Technical Notes Y N MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin Errata Errata 1 9 Rev. April 16 English Mask Set Errata For MC9S12HY64, Mask 0M34S 1220957491168722071291 PSP 14.6 KB None None documents None 1220957491168722071291 /docs/en/errata/MSE9S12HY64_0M34S.htm 14590 /docs/en/errata/MSE9S12HY64_0M34S.htm MSE9S12HY64_0M34S documents N 2008-09-09 MSE9S12HY64_0M34S Mask Set Errata /docs/en/errata/MSE9S12HY64_0M34S.htm /docs/en/errata/MSE9S12HY64_0M34S.htm Errata N 155452329886410597 2022-12-07 htm en Nov 6, 2012 155452329886410597 Errata Y N MSE9S12HY64_0M34S Mask Set Errata Fact Sheet Fact Sheet 1 10 1 Chinese 1225835774133725564731zh PSP 173.3 KB None None documents None 1225835774133725564731 /docs/zh/fact-sheet/S12HYFAMFS.pdf 173264 /docs/zh/fact-sheet/S12HYFAMFS.pdf S12HYFAMFS documents N 2008-11-04 S12HY Family Fact Sheet /docs/zh/fact-sheet/S12HYFAMFS.pdf /docs/zh/fact-sheet/S12HYFAMFS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh 736675474163315314 Fact Sheet N S12HY系列产品简介 1 English 1225835774133725564731 PSP 173.3 KB None None documents None 1225835774133725564731 /docs/en/fact-sheet/S12HYFAMFS.pdf 173264 /docs/en/fact-sheet/S12HYFAMFS.pdf S12HYFAMFS documents N 2008-11-04 S12HY Family Fact Sheet /docs/en/fact-sheet/S12HYFAMFS.pdf /docs/en/fact-sheet/S12HYFAMFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf en Nov 4, 2008 736675474163315314 Fact Sheet N N S12HY Family Fact Sheet Product Brief Product Brief 1 11 12.7 English Discusses MCS12H family of 16-bit microcontrollers. This family is specially targeted for automotive instrumentation applications. MCS12H mcus include: CAN, IIC, SPI, SCI communication interfaces; LCD driver and can drive up to 6 stepper motors. 1161912728707708505167 PSP 511.1 KB None None documents None 1161912728707708505167 /docs/en/product-brief/S12HFAMPP.pdf 511134 /docs/en/product-brief/S12HFAMPP.pdf S12HFAMPP documents N 2006-10-26 MCS12H Family Product Brief /docs/en/product-brief/S12HFAMPP.pdf /docs/en/product-brief/S12HFAMPP.pdf Product Brief N 899114358132306053 2022-12-07 pdf en Oct 25, 2006 899114358132306053 Product Brief N N MCS12H Family Product Brief false 0 S12HY downloads en true 1 Y PSP Y Y Application Note 5 /docs/en/application-note/AN4258.pdf 2021-07-21 1298953974579705978233 PSP 2 Feb 28, 2011 Application Note Covering the operation and use of a bootloader for the S12 and S12X MCU families based on 180 nm technology. The Bootloader can be a convenient way to support programming during production or in-system, where support for the dedicated HCS12 Background Debug interface (BDM) may not be available. Users must pre-program the S12(X) with the Bootloader during pre-production or at a programming vendor. The Bootloader resides in the MCU for further use. None /docs/en/application-note/AN4258.pdf English documents 305531 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4258.pdf AN4258: Serial Bootloader for S12(X) Microcontrollers Based on 180 nm Technology – Application Note /docs/en/application-note/AN4258.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4258: Serial Bootloader for S12(X) Microcontrollers Based on 180 nm Technology – Application Note 305.5 KB AN4258 N 1298953974579705978233 /docs/en/application-note/AN4024.pdf 2016-10-31 1260993611484705531352 PSP 3 Nov 26, 2010 Application Note This application note describes a technique to perform high speed stall detection whilst micro-stepping a motor by measuring the Flyback time. This technique overcomes many of the drawbacks associated with traditional Back EMF sensing during full step movement. None /docs/en/application-note/AN4024.pdf English documents 1214144 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4024.pdf S12HY and S12XHY Stepper Stall Detect /docs/en/application-note/AN4024.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N S12HY and S12XHY Stepper Stall Detect 1.2 MB AN4024 N 1260993611484705531352 /docs/en/application-note/AN4201.pdf 2010-11-22 1290473673728699076018 PSP 4 Nov 26, 2010 Application Note This application note was created to assist with the migration of cluster applications from the S12HY to the S12XHY micrcontroller. Both devices are part of the same family, they share a high degree of compatibility between their modules and therefore most application software from the S12HY will function on the S12XHY. Similarly, this document is also useful for migrating applications from established microcontrollers, namely the S12HZ and the S12XHZ. None /docs/en/application-note/AN4201.pdf English documents 13846653 None 645036621402383989 2022-12-07 /docs/en/application-note/AN4201.pdf Migrating Applications from S12HY to S12XHY /docs/en/application-note/AN4201.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Migrating Applications from S12HY to S12XHY 13.8 MB AN4201 N 1290473673728699076018 /docs/en/application-note/AN3330.pdf 2007-02-14 1171478115353710498114 PSP 5 Nov 26, 2010 Application Note None /docs/en/application-note/AN3330.pdf English documents 322144 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3330.pdf Introduction to the Stepper Stall Detector Module /docs/en/application-note/AN3330.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Introduction to the Stepper Stall Detector Module 322.1 KB AN3330 N 1171478115353710498114 /docs/en/application-note/AN4021.pdf 2016-10-31 1259879737820702785176 PSP 6 Dec 3, 2009 Application Note This publication serves to document the demonstration
lab software examples. The examples describe how to
configure and use the modules for users to get started
with the MC9S12HY Family of MCUs. None /docs/en/application-note/AN4021.pdf English documents 1238018 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4021.pdf MC9S12HY-Family Demonstration Lab Training /docs/en/application-note/AN4021.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N MC9S12HY-Family Demonstration Lab Training 1.2 MB AN4021 N 1259879737820702785176 Data Sheet 1 /docs/en/data-sheet/MC9S12HY64RMV1.pdf 2009-07-02 1246549779743706025767 PSP 1 Sep 27, 2012 Data Sheet The MC9S12HY/HA family is an automotive, 16-bit microcontroller product line that is specifically designed for entry level instrument clusters. This family also services generic automotive applications requiring CAN, LCD, Motor driver control or LIN/J2602. The MC9S12HY/HA family uses many of the same features found on the MC9S12P family, including error correction code (ECC) on flash memory. None /docs/en/data-sheet/MC9S12HY64RMV1.pdf English documents 9981764 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MC9S12HY64RMV1.pdf MC9S12HY64 - Data Sheet and Reference Manual /docs/en/data-sheet/MC9S12HY64RMV1.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.05 N N MC9S12HY64 - Data Sheet and Reference Manual 10.0 MB MC9S12HY64RMV1 N 1246549779743706025767 Errata 1 /docs/en/errata/MSE9S12HY64_0M34S.htm 2008-09-09 1220957491168722071291 PSP 9 Nov 6, 2012 Errata Mask Set Errata For MC9S12HY64, Mask 0M34S None /docs/en/errata/MSE9S12HY64_0M34S.htm English documents 14590 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S12HY64_0M34S.htm MSE9S12HY64_0M34S Mask Set Errata /docs/en/errata/MSE9S12HY64_0M34S.htm documents 155452329886410597 Errata N en None Y htm Rev. April 16 N MSE9S12HY64_0M34S Mask Set Errata 14.6 KB MSE9S12HY64_0M34S N 1220957491168722071291 Fact Sheet 1 /docs/en/fact-sheet/S12HYFAMFS.pdf 2008-11-04 1225835774133725564731 PSP 10 Nov 4, 2008 Fact Sheet None /docs/en/fact-sheet/S12HYFAMFS.pdf English documents 173264 None 736675474163315314 2022-12-07 /docs/en/fact-sheet/S12HYFAMFS.pdf S12HY Family Fact Sheet /docs/en/fact-sheet/S12HYFAMFS.pdf documents 736675474163315314 Fact Sheet N en None N pdf 1 N S12HY Family Fact Sheet 173.3 KB S12HYFAMFS N 1225835774133725564731 Product Brief 1 /docs/en/product-brief/S12HFAMPP.pdf 2006-10-26 1161912728707708505167 PSP 11 Oct 25, 2006 Product Brief Discusses MCS12H family of 16-bit microcontrollers. This family is specially targeted for automotive instrumentation applications. MCS12H mcus include: CAN, IIC, SPI, SCI communication interfaces; LCD driver and can drive up to 6 stepper motors. None /docs/en/product-brief/S12HFAMPP.pdf English documents 511134 None 899114358132306053 2022-12-07 /docs/en/product-brief/S12HFAMPP.pdf MCS12H Family Product Brief /docs/en/product-brief/S12HFAMPP.pdf documents 899114358132306053 Product Brief N en None N pdf 12.7 N MCS12H Family Product Brief 511.1 KB S12HFAMPP N 1161912728707708505167 Technical Notes 1 /secured/assets/documents/en/engineering-bulletin/EB793.pdf 2016-10-31 1369851108709706895647 PSP 8 May 28, 2013 Technical Notes EB793: This document, developed in response to customer inquiries, describes Motor Industry Software Reliability Association (MISRA™) compliance in the C Language header files provided by NXP for the automotive market. Registration without Disclaimer /secured/assets/documents/en/engineering-bulletin/EB793.pdf English documents 197012 None 389245547230346745 2024-07-15 Y /webapp/Download?colCode=EB793 MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin /secured/assets/documents/en/engineering-bulletin/EB793.pdf documents 389245547230346745 Technical Notes N en Extended Y pdf 1 Y N MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin 197.0 KB EB793 N 1369851108709706895647 User Guide 1 /docs/en/user-guide/S12HY64ACDUG.pdf 2009-07-09 1247152277013717719220 PSP 7 Dec 15, 2009 User Guide The dashboard is developed with NXP’s low cost 16-bit microcontroller the MC9S12HY, which is responsible for driving all the board functionality. The hardware comes complete with four VID-23 motors that are shaft-illuminated (providing an aesthetic back-light for the needle pointers), a 160-segment LCD display, molex CAN and LIN connections, a piezoelectric speaker to demonstrate sound capability, and a series of switches and LEDs to emulate standard dashboard functionality. None /docs/en/user-guide/S12HY64ACDUG.pdf English documents 863589 None 132339537837198660 2023-06-18 N /docs/en/user-guide/S12HY64ACDUG.pdf MC9S12HY64 Automotive Cluster Demo User's Guide /docs/en/user-guide/S12HY64ACDUG.pdf documents 132339537837198660 User Guide N en None Y pdf 2 N N MC9S12HY64 Automotive Cluster Demo User's Guide 863.6 KB S12HY64ACDUG N 1247152277013717719220 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (5)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Product Brief (1)
Technical Notes (1)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history