Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications

Click over video to play

Block Diagram

MPC564XL Microcontroller Block Diagram

MPC564XL Microcontroller Block Diagram

Features

  • Dual e200 Z4 CPU architecture
  • Dual processing spheres including; CPU, DMA, interrupt controller, crossbar and MPU for logic level fault detection
  • Two statically configurable modes of operation: Lockstep operation (redundant processing and calculations) and dual parallel mode (independant core operation)
  • Fault collection unit, which monitors and manages fault events
  • Error correction coding on RAM and flash memory allows detection/correction of memory errors
  • First MCU to achieve ISO 26262 functional safety standard certification
  • Robust communications with FlexRay™ and CAN/safety port high-speed low latency messaging
  • Cross-triggering unit coordinates ADC, timer and PWM generation and minimizes CPU interrupt load
  • eTimer x 3
  • ADC x 2
  • This product is included in our product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 52 documents

Show All

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 19 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

4 trainings