EVB MC33907, Safe DC/DC up to 800 mA | NXP Semiconductors

Evaluation Board - MC33907, Safe DC/DC up to 800 mA

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

General Specifications

  • LIN bus
  • CAN-bus

Connectivity

  • IO connector (IO_0 to IO_5)

Power Management

  • VBAT power supply either through power jack (2 mm) or phoenix connector
  • VCORE configuration, 1.23 V, or 3.3 V
  • VCCA configuration, 5.0 V/3.3 V
  • VAUX configuration, 3.3 V, or 5.0 V
  • Enabled or disabled at startup
  • Ignition key switch

Debug

  • Debug connector (SPI bus, CAN digital, LIN digital, RSTb, FSOb, INTb, Debug, MUX_OUT)

Components

  • Signaling LED to give state of signals or regulators
  • Internal transistor or external PNP

Buy Options

KIT33907AEEVB-Image

Click to expand

  • KIT33907AEEVB
    Active

  • Evaluation Kit - MC33907, PowerSBC with High Speed CAN&LIN transceivers.

  • $161.47 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
User Guide (4)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.