Flexis 32-Bit ColdFire® V1 MCUs | NXP Semiconductors

Flexis 32-Bit ColdFire® V1 MCUs

Introducing Five New Microcontrollers (MCUs) for Medical Solutions

Click over video to play

Block Diagram

ColdFire MCF51MM Microcontroller Block Diagram

ColdFire MCF51MM Microcontroller Block Diagram

Features

  • ColdFire® V1 core delivering a 50 MHz core speed and 25 MHz bus speed
  • Up to 256 KB flash and 32 KB SRAM
  • Low-power stop 2 current:500 nA (32 KB of active SRAM)
  • 2 x general purpose opamps
  • 2 x transimpedance amplifiers
  • 16-bit SAR high resolution analog-to-digital converter(ADC)
  • Analog Comparator with 5-bit digital-to-analog converter (DAC)
  • Internal voltage reference
  • USB - device/host/on-the-go controller
  • 2 x serial peripheral interface (SPI), 2 x serial communication interface (SCI) and 1 x I²C
  • Mini FlexBus (external bus interface)
  • This product is included in Our product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 31 documents

Compact List

Application Note (19)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.