Flexis AC Demonstration Board | NXP Semiconductors

Flexis AC Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

DEMOAC

  • Integrated, USB BDM
  • ON/OFF power switch
  • Power input select option header
    • On-board 5V regulator
    • Power from USB BDM
    • Optional power sourced to connector J1
  • 4 MHz XTAL oscillator
  • 3-axis accelerometer
  • LEDs – four users, one power, one reset
  • Push button switches – four users, one reset
  • 5K ohm POT
  • Jumpers to disconnect user features
  • 80-pin MCU PORT provides access to MCU signals
  • 4 20-pos pin-headers support plug-in MCU modules
  • IIC termination select header

DEMOACEX

  • 80-pin MCU PORT connects to DEMOAC board
  • 9-channel, E-Field sensor
  • E-field touchpad including rotary dial and push-buttons
  • Two low-pass RC filters
  • 5 V – 12 V boost switcher power supply for E-field sensor
  • LEDs – 10 user, one E-field lamp
  • CAN 2.0 A/B PHY w/ Three-pos header
  • Jumpers to disconnect all IO signals
  • SOIC and TSSOP pads for external ICs
  • Large thru-hole prototyping area w/ +adjacent 5V and GND

Buy Options

DEMOACKIT-Image

Click to expand

  • DEMOACKIT
    Active

  • DEMO KIT DEMOAC, DC9S08AC128/DCF51A256.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (1)
Fact Sheet (2)
Quick Reference Guide (5)
User Guide (2)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history