MCF51QE128 Demonstration Board | NXP Semiconductors

MCF51QE128 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

Connectivity

  • Interchangeable 8-bit S08 and 32-bit ColdFire® V1 QE family daughter cards

Power Management

    Flexible power input sources selectable through jumpers

  • USB Cable: 5 V DC, 500 mA max
  • 5 V DC to 12 V DC power jack: 2.5/5.5 mm barrel connector, center positive
  • 2 AAA battery cells
  • MCU port connector

    P&E's USB Embedded Multilink circuitry eliminates the need for external BDM cable

  • Allows for debug, programming, and power to board and device
  • SCI signals connected to Multilink through jumpers for onboard virtual serial port
  • TPM signals connected to Multilink through jumpers for onboard logic analyzer

User Features

  • 3-axis Accelerometer w/ Enable
  • Eight user LEDs w/ Enable
  • Four user push buttons w/ Enable
  • One Piezzo buzzer w/ Enable
  • One RS-232 Serial Port w/ DB9-F Connector
  • IIC Pullups w/ Enable
  • 10K Ohm POT w/ Enable

Components

  • ON/OFF power switch w/ LED indicator
  • Selectable regulated VDD Output at 3.0 V or 2.1 V
  • RESET push Button and LED indicator w/ Enable
  • External crystal circuitry layout

Size

  • Board Size 3.5 x 4.0''

More

Buy Options

DEMOQE128-Image

Click to expand

  • DEMOQE128
    Active

  • DEMO FOR S08 AND V1 QE128 SILICON.

  • For a quantity of 1
Order from distributors
N true 0 TSPDEMOQE128en 9 Application Note Application Note t789 6 Application Note Software Application Note Software t783 1 User Guide User Guide t792 2 en_US 2 1 1.06 English DEMOQE128 User's Manual - the board supports all the members of the QE Family 1181880003279706282061 TSP 3.0 MB None None documents Y None 1181880003279706282061 /docs/en/user-guide/DEMOQE128UM.pdf 3048309 /docs/en/user-guide/DEMOQE128UM.pdf DEMOQE128UM N 2007-06-14 QE Family Demonstration Board User's Manual /docs/en/user-guide/DEMOQE128UM.pdf /docs/en/user-guide/DEMOQE128UM.pdf User Guide N Y 132339537837198660 2023-06-19 pdf en Oct 27, 2009 User Guide t792 User Guide User Guide N N QE Family Demonstration Board User's Manual 2 2 English DEMOQE128 Quick Start Guide - the board supports all the members of the QE Family 1181880210972705627077 TSP 195.6 KB None None documents Y None 1181880210972705627077 /docs/en/user-guide/DEMOQE128QSG.pdf 195585 /docs/en/user-guide/DEMOQE128QSG.pdf DEMOQE128QSG N 2007-06-14 QE Family Demonstration Board Quick Start Guide /docs/en/user-guide/DEMOQE128QSG.pdf /docs/en/user-guide/DEMOQE128QSG.pdf User Guide N Y 132339537837198660 2022-12-07 pdf en Jun 18, 2009 User Guide t792 User Guide User Guide N N QE Family Demonstration Board Quick Start Guide false en_US 0 false en Application Note Application Note 6 3 0 English This application note shows how to convert a typical MSP430FG4619 application into a QE128 application. The software conversion was written using IAR Embedded WorkBench Kickstart for MSP430 V3 and CodeWarrior for Microcontrollers V6.0. 1197906576746724902989 TSP 1.2 MB None None documents None 1197906576746724902989 /docs/en/application-note/AN3506.pdf 1192242 /docs/en/application-note/AN3506.pdf AN3506 documents N 2007-12-17 Migration from TI MSP430 to 9S08QE128 or MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers /docs/en/application-note/AN3506.pdf /docs/en/application-note/AN3506.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 17, 2007 645036621402383989 Application Note Y N Migration from TI MSP430 to 9S08QE128 or MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers 4 1 English This document details how to migrate C code of the common peripherals used in the MCF51QE128 to&#13;&#10;MCF52210, such as the analog-to-digital converter, timers, serial communications interface, serial&#13;&#10;peripheral interface, inter-integrated circuit, and general-purpose input/output. This document also&#13;&#10;describes the interrupt processing in both architectures. 1182466416674717809647 TSP 328.3 KB None None documents None 1182466416674717809647 /docs/en/application-note/AN3464.pdf 328334 /docs/en/application-note/AN3464.pdf AN3464 documents N 2007-06-25 Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 /docs/en/application-note/AN3464.pdf /docs/en/application-note/AN3464.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 20, 2007 645036621402383989 Application Note Y N Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 5 0 English This document provides a solution to yield a prioritized interrupt mechanism in software. This benefits anyone who wants more powerful and flexible applications without a task-based real-time operation system (RTOS) support. 1184343938433707554757 TSP 253.5 KB None None documents None 1184343938433707554757 /docs/en/application-note/AN3496.pdf 253457 /docs/en/application-note/AN3496.pdf AN3496 documents N 2007-07-13 A Software Approach to Using Nested Interrupts in HCS08 /docs/en/application-note/AN3496.pdf /docs/en/application-note/AN3496.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 13, 2007 645036621402383989 Application Note Y N A Software Approach to Using Nested Interrupts in HCS08 6 0 English 1182184902302703497470 TSP 333.5 KB None None documents None 1182184902302703497470 /docs/en/application-note/AN3460.pdf 333549 /docs/en/application-note/AN3460.pdf AN3460 documents N 2007-06-20 Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers /docs/en/application-note/AN3460.pdf /docs/en/application-note/AN3460.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 26, 2007 645036621402383989 Application Note Y N Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers 7 Rev. 0 English AN3465SW.zip /docs/en/application-note-software/AN3465SW.zip /docs/en/application-note-software/AN3465SW.zip As product complexity grows and the need to add new features accelerates, engineers face a challenging task of migrating applications from 8-bit to 32-bit microcontrollers (MCU). This application note describes how the Flexis family of MCUs eases this task. Although peripherals are identical in this family, there are differences between 8-bit and 32 bit architectures. This document provides a guide on how to develop an application where the same code can be used in both cores without changes. 1182754187676721516359 TSP 2.0 MB None None documents None 1182754187676721516359 /docs/en/application-note/AN3465.pdf 1991838 /docs/en/application-note/AN3465.pdf AN3465 documents N 2007-06-24 Migrating within the contoller continuum /docs/en/application-note/AN3465.pdf /docs/en/application-note/AN3465.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 24, 2007 645036621402383989 Application Note N N Migrating within the contoller continuum 8 Rev. 0 English AN3467SW.zip /docs/en/application-note-software/AN3467SW.zip /docs/en/application-note-software/AN3467SW.zip AN3467: This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. 1182744804178700133456 TSP 7.1 MB None None documents None 1182744804178700133456 /docs/en/application-note/AN3467.pdf 7092271 /docs/en/application-note/AN3467.pdf AN3467 documents N 2007-06-24 AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes /docs/en/application-note/AN3467.pdf /docs/en/application-note/AN3467.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 1, 2007 645036621402383989 Application Note Y N AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes Application Note Software Application Note Software 1 9 Rev. 0 English This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. 1182882351350735110679 TSP 1.7 MB None None documents None 1182882351350735110679 /docs/en/application-note-software/AN3467SW.zip 1731290 /docs/en/application-note-software/AN3467SW.zip AN3467SW documents N 2007-06-26 Softwate to accompany application note AN3467 /docs/en/application-note-software/AN3467SW.zip /docs/en/application-note-software/AN3467SW.zip Application Note Software N 789425793691620447 2022-12-07 zip en Jun 24, 2007 789425793691620447 Application Note Software N N Softwate to accompany application note AN3467 false 0 DEMOQE128 downloads en true 0 Y TSP Application Note 6 /docs/en/application-note/AN3506.pdf 2007-12-17 1197906576746724902989 TSP 3 Dec 17, 2007 Application Note This application note shows how to convert a typical MSP430FG4619 application into a QE128 application. The software conversion was written using IAR Embedded WorkBench Kickstart for MSP430 V3 and CodeWarrior for Microcontrollers V6.0. None /docs/en/application-note/AN3506.pdf English documents 1192242 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3506.pdf Migration from TI MSP430 to 9S08QE128 or MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers /docs/en/application-note/AN3506.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Migration from TI MSP430 to 9S08QE128 or MCF51QE128 Flexis<sup>&#174;</sup> Microcontrollers 1.2 MB AN3506 N 1197906576746724902989 /docs/en/application-note/AN3464.pdf 2007-06-25 1182466416674717809647 TSP 4 Jul 20, 2007 Application Note This document details how to migrate C code of the common peripherals used in the MCF51QE128 to&#13;&#10;MCF52210, such as the analog-to-digital converter, timers, serial communications interface, serial&#13;&#10;peripheral interface, inter-integrated circuit, and general-purpose input/output. This document also&#13;&#10;describes the interrupt processing in both architectures. None /docs/en/application-note/AN3464.pdf English documents 328334 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3464.pdf Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 /docs/en/application-note/AN3464.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Migrating Code Between ColdFire<sup>&#174;</sup> V1 and V2 328.3 KB AN3464 N 1182466416674717809647 /docs/en/application-note/AN3496.pdf 2007-07-13 1184343938433707554757 TSP 5 Jul 13, 2007 Application Note This document provides a solution to yield a prioritized interrupt mechanism in software. This benefits anyone who wants more powerful and flexible applications without a task-based real-time operation system (RTOS) support. None /docs/en/application-note/AN3496.pdf English documents 253457 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3496.pdf A Software Approach to Using Nested Interrupts in HCS08 /docs/en/application-note/AN3496.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N A Software Approach to Using Nested Interrupts in HCS08 253.5 KB AN3496 N 1184343938433707554757 /docs/en/application-note/AN3460.pdf 2007-06-20 1182184902302703497470 TSP 6 Jun 26, 2007 Application Note None /docs/en/application-note/AN3460.pdf English documents 333549 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3460.pdf Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers /docs/en/application-note/AN3460.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Low-Power Design Enabled by MC9S08QE128 and MCF51QE128 Microcontrollers 333.5 KB AN3460 N 1182184902302703497470 /docs/en/application-note/AN3465.pdf 2007-06-24 1182754187676721516359 TSP 7 Jun 24, 2007 Application Note As product complexity grows and the need to add new features accelerates, engineers face a challenging task of migrating applications from 8-bit to 32-bit microcontrollers (MCU). This application note describes how the Flexis family of MCUs eases this task. Although peripherals are identical in this family, there are differences between 8-bit and 32 bit architectures. This document provides a guide on how to develop an application where the same code can be used in both cores without changes. None /docs/en/application-note/AN3465.pdf English documents 1991838 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3465.pdf Migrating within the contoller continuum /docs/en/application-note/AN3465.pdf documents 645036621402383989 Application Note N en None N pdf Rev. 0 N Migrating within the contoller continuum 2.0 MB AN3465 N 1182754187676721516359 /docs/en/application-note/AN3467.pdf 2007-06-24 1182744804178700133456 TSP 8 May 1, 2007 Application Note AN3467: This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. None /docs/en/application-note/AN3467.pdf English documents 7092271 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3467.pdf AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes /docs/en/application-note/AN3467.pdf documents 645036621402383989 Application Note N en None Y pdf Rev. 0 N AN3467, Using Processor Expert<sup>&#174;</sup> with Flexis<sup>&#174;</sup> &#8482; Microcontrollers - Application Notes 7.1 MB AN3467 N 1182744804178700133456 Application Note Software 1 /docs/en/application-note-software/AN3467SW.zip 2007-06-26 1182882351350735110679 TSP 9 Jun 24, 2007 Application Note Software This application note uses Processor Expert<sup>&#174;</sup> embedded beans and QE128 Flexis<sup>&#174;</sup> microcontrollers (MCU) to demonstrate integrated peripheral initialization and functionality on both an 8-bit and 32-bit QE128. Processor Expert is a tool that helps reduce development time for embedded software creation and markets products faster. This document provides a basic easy to use overview of Processor Expert. None /docs/en/application-note-software/AN3467SW.zip English documents 1731290 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN3467SW.zip Softwate to accompany application note AN3467 /docs/en/application-note-software/AN3467SW.zip documents 789425793691620447 Application Note Software N en None N zip Rev. 0 N Softwate to accompany application note AN3467 1.7 MB AN3467SW N 1182882351350735110679 User Guide 2 /docs/en/user-guide/DEMOQE128UM.pdf 2007-06-14 1181880003279706282061 TSP 1 Oct 27, 2009 User Guide User Guide DEMOQE128 User's Manual - the board supports all the members of the QE Family Y None /docs/en/user-guide/DEMOQE128UM.pdf English 3048309 None User Guide 2023-06-19 /docs/en/user-guide/DEMOQE128UM.pdf QE Family Demonstration Board User's Manual /docs/en/user-guide/DEMOQE128UM.pdf documents 132339537837198660 User Guide N Y en None N t792 pdf 1.06 N QE Family Demonstration Board User's Manual 3.0 MB DEMOQE128UM N 1181880003279706282061 /docs/en/user-guide/DEMOQE128QSG.pdf 2007-06-14 1181880210972705627077 TSP 2 Jun 18, 2009 User Guide User Guide DEMOQE128 Quick Start Guide - the board supports all the members of the QE Family Y None /docs/en/user-guide/DEMOQE128QSG.pdf English 195585 None User Guide 2022-12-07 /docs/en/user-guide/DEMOQE128QSG.pdf QE Family Demonstration Board Quick Start Guide /docs/en/user-guide/DEMOQE128QSG.pdf documents 132339537837198660 User Guide N Y en None N t792 pdf 2 N QE Family Demonstration Board Quick Start Guide 195.6 KB DEMOQE128QSG N 1181880210972705627077 true Y Tools

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (6)
Application Note Software (1)
User Guide (2)

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history