Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935328201598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | DEMO FOR S08 AND V1 QE128 SILICON |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
DEMOQE128(935328201598) | Not Available | Not Applicable | Not Available | No Information | 453592.38 |
Part/12NC | Safe Assure Functional Safety |
---|---|
DEMOQE128 (935328201598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
DEMOQE128 (935328201598) | 847150 | EAR99 |
The DEMOQE128 is a low-cost development system designed for demonstrating, evaluating, and debugging the NXP® MC9S08QE128 and MCF51QE128 MCUs. The board supports two interchangeable plug-in daughter cards to quickly evaluate the 8-bit S08 and 32-bit ColdFire® V1 QE128 MCUs.
Embedded Multilink circuitry on the DEMOQE128 board allows the MCU on the DEMOQE128 to be powered, programmed, and debugged via USB from the PC. In addition, the demo board contains an on-board logic analyzer and virtual serial port via USB to assist with rapid development. It also supports plug-in RF daughter cards for SMAC and 802.15.4.