CodeWarrior® for Microcontrollers-Classic IDE | NXP Semiconductors

CodeWarrior® for Microcontrollers (Classic IDE) - RS08/HC(S)08, ColdFire V1 v6.3

Roll over image to zoom in

Features

  • Classic IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger (restrictions based on suite)
  • Integrated Flash Programmer
  • Full Chip Simulation (RS08, S08 only)
  • Device Initialization tool
  • Processor Expert® with basic, software and advanced components (restrictions based on suite)
  • Processor Expert Component Wizard (restrictions based on suite)
  • OSEK kernel awareness (restrictions based on suite)
  • Profile analysis (restrictions based on suite)
  • Code coverage (restrictions based on suite)
  • PC-Lint plug-in (restrictions based on suite)
  • Support for new HC9RS08, HC9S08 and ColdFire® V1 derivatives
  • New ColdFire V1 compiler with Embedded Warrior Libraries (EWL), which focus on reducing the memory footprint taken by I/O operations and simplifying memory allocation
  • Support for the new Open Source BDM connection based on HCS08JM60 platform. "S08 FSL Open Source BDM" and "CFV1 FSL Open Source BDM" connections can be selected in New Project Wizard for new derivatives
  • Support for external memory debugging with MCF51CN128
  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

System Requirements

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    CodeWarrior for Microcontrollers (Classic IDE) - RS08/HC(S)08, ColdFire V1

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-10 of 27 documents

Compact List

Application Note (9)
Brochure (2)
Show All

Support

Licensing and Registration Support

Recently viewed products

There are no recently viewed products to display.