CodeWarrior® Dev Tools Suite - Standard | NXP Semiconductors

CodeWarrior® Development Suite - Standard

How to Renew Your Software

Click over video to play

Software Details

Features

ColdFire+® Architectures, Linux Application Edition (Classic, Windows and Linux)

  • Supported Device Families: V2, V3, V4 ColdFire

ColdFire Architectures, Standard Edition (Classic, Windows)

  • Supported Device Families: V2, V3, V4 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Integrated Flash programmer
    • Flash Tool Kit to create flash programming algorithms for external memory devices
    • Device Initialization tool
    • Processor Expert®™ with Basic Components

DSC56800/E, Standard Edition (Classic, Windows)

  • Supported Device Families: 56800/E Digital Signal Controllers
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Standalone and built-in Flash programmer
    • Processor Expert with Basic and Advanced Components
    • Instruction Set Simulator
    • Free Master

HCS12(X), 64K Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: HCS12(X)
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C Compiler and C source-level debugger for HCS12, HCS12X and XGATE modules
    • Integrated Flash programmer
    • Device Initialization tool
    • Processor Expert™ with Basic Components

MCU, Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: RS08, S08, V1 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C Compiler and Debugger
    • Integrated Flash programmer
    • Full Chip Simulation (RS08, S08 only)
    • Device Initialization tool
    • Processor Expert™ with Basic Components

Microcontrollers, Standard Edition (Eclipse, Windows)

  • Supported Device Families: ColdFire®, ColdFire+, DSC, Kinetis®, Qorivva, RS08, S08, and S12Z
    • Eclipse IDE 3.7
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Integrated Flash Programmer
    • Full-chip simulation for DSC, RS08 and S08 derivatives
    • Device Initialization tool
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire®, ColdFire+
    • Processor Expert™ with basic and advanced components
      • DSC
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire+®, ColdFire+

MPC5xx, Debug Only Edition (Classic, Windows)

  • Supported Device Families: MPC5xx
    • CodeWarrior IDE
    • Unlimited C source-level debugger
    • Hardware breakpoints
    • Unlimited software breakpoints
    • Event points

MPC55XX/MPC56XX, Standard Edition (Classic, Windows)

  • Supported Device Families: MPC55xx, MPC56xx
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C/C++ compiler and source-level debugger
    • P&E Flash Programmer and Debugger
    • Profiler
    • OSEK kernel-aware debugging
    • PC-lint plug-in support

Power Architecture, Standard Edition (Eclipse, Windows)

  • Supported Device Families: QorIQ® P1 and P2 Series, QorIQ DPAA P2/P3/4/5 Series, QorIQ T Series, MPC830x
    • Eclipse IDE
    • Flash Programmer
    • Hardware Diagnostics
    • Linux Application Debug
    • Bare-Board Multi-core Debug
    • Integrated GCC Build Tools/Project Management
    • Works with USB TAP and Gigabit TAP run control probes

Power Architecture, Linux Platform Edition, Debug Only

  • Supported Device Families: MPC7448, MPC8xx, MPC82xx, MPC83xx, MPC85xx, MPC86xx, P1011, P1012, P2010 and P2020
    • Classic IDE
    • Bare-Board Multi-core Debug (no build tools)
    • Uboot (and other boot loaders) debug support
    • Create, load and debug Linux kernel modules
    • Concurrently debug multiple applications, process and threads
    • Modify source files while debugging (original is cached)
    • Browser support in the debugger
    • View the state of individual kernel threads
    • Examples available showing debugging applications and kernel modules
    • Integrated hardware diagnostics for board level testing
    • Integrated source-code navigation
    • 2.6.x and 2.4.x Linux kernels are supported
    • Stack crawl and local variables view
    • Hardware and software breakpoints
    • Advanced Process Management and Display

Power Architecture, Debug Only Edition (Classic, Windows)

  • Supported Device Families: MPC7xx, MPC74xx, MPC8xx, MPC82xx, MPC83xx, MPC85xx,MPC86xx, P1011, P1012, P2010 and P2020
    • Classic IDE
    • Bare-Board Multi-core Debug (no build tools)
    • Uboot (and other boot loaders) debug support
    • Integrated hardware diagnostics for board level testing
    • Integrated source-code navigation
    • Stack crawl and local variables view
    • Hardware and software breakpointsFor Kernel-level debugging, CodeWarrior Development Studio Linux Platform Edition is required. 

StarCore®, Standard Edition (Classic, Windows)

  • Supported Device Families: MSC8144, MSC812x, MSC811x, MSC71xx
    • CodeWarrior IDE
    • C/C++ Optimizing Compiler
    • Assembler, Linker, ELF Utilities
    • Multi-core and Multi-device Debugger
    • Works with USB TAP and Ethernet TAP Run Control probes
    • Profiler/Performance Analysis
    • Functional and Cycle Accurate Simulators
    • SmartDSP OS Royalty-free Real-Time Operating System

StarCore®, Standard Edition (Eclipse, Windows)

  • Supported Device Families: MSC815x, MSC825x
    • Eclipse IDE
    • C/C++ Optimizing Compiler
    • Assembler, Linker, ELF Utilities
    • Multi-core and Multi-device Debugger
    • Works with USB TAP and Ethernet TAP Run Control probes
    • Profiler/Performance Analysis
    • Functional and Cycle Accurate Simulators
    • SmartDSP OS Royalty-free Real-Time Operating System

NXP® eTPU Compiler/eTPU2 Compiler

  • eTPU
    • Unlimited assembler
    • Unlimited C compiler

Support Policy

  • This download defaults to a short evaluation period, typically 30 Days.
  • If you need to extend your evaluation period, you can obtain an evaluation license by doing the following:
    • Goto http://www.nxp.com/
    • Select "My NXP" (You will need to login in order to obtain the license.)
    • Select "Software Licensing"
    • Look for the record of your Eval in the "Downloaded Evaluations" area
    • Select "Extend Evaluation" and follow on-screen instructions to retrieve your license
  • NOTE: There is a limited number of times that you can extend an evaluation, and this option may not be available for all evaluation software.

More

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Brochure (2)
Fact Sheet (1)
Quick Reference Guide (2)
Supporting Information (1)

Hardware

Quick reference to our board types.

2 hardware offerings

Related Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Licensing and Registration Support

Recently viewed products

There are no recently viewed products to display.