Flexis JM board with SD Card drivers and USB connectivity | NXP Semiconductors

Flexis JM board with SD Card drivers and USB connectivity

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

Microcontroller

  • MC9S12G240, 100 LQFP

Memory

  • 240 KB flash
  • 4096B EEPROM
  • 11298B RAM

Connectivity

  • SCI
  • SPI
  • MSCAN
  • 1 ea. high-speed CAN Physical Layer Transceiver
  • 1 ea, Enhanced LIN Physical Layer Transceiver
  • RS-232 Serial Data Physical Layer Transceiver
  • 5 2x8, 0.1" CTR, to access MCU pin signals

Power Management

  • Power input from OSBDM, Tower System, or External 12 V Barrel Connector
  • 25 MHz Bus Frequency
  • Internal oscillator
  • Integrated open source BDM (OSBDM)

User Components

  • 4 user Push-Button Switches
  • 4 user LED Indicators

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.