i.MX RT1015 | Crossover MCU with ARM Cortex-M7 up to 500 MHz | NXP Semiconductors

i.MX RT1015 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 500 MHz

Roll over image to zoom in

Block Diagram

i.MX RT1015 Block Diagram

i.MX RT1015 Crossover MCU

Features

  • Arm® Cortex®-M7 up to 500 MHz with 16 KB/16 KB I/D cache
  • 2517 CoreMark/1070 DMIPS @ 500MHz
  • Real-time, low-latency response as low as 20 ns
  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory Config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support
  • Industry’s lowest dynamic power with integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • External memory interface options
    • QuadSPI NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, Zigbee®, and Thread
  • 100 LQFP packages for low-cost PCB designs

Buy/Parametrics

2 results

Include 2 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

I2C

UART

USB Controllers

PWM

Junction Temperature (Min to Max) (℃)

Debug & Trace

Package Type

Package Pitch (mm)

Active

1

Arm Cortex-M7

400

128

2

4

1

1

-40 to 105

JTAG

LQFP100

0.5

Active

1

Arm Cortex-M7

500

128

2

4

1

1

0 to 95

JTAG

LQFP100

0.5

Documentation

Quick reference to our documentation types.

1-10 of 39 documents

Compact List

Application Note (23)
Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 20 trainings

Show All

Recently viewed products

There are no recently viewed products to display.