i.MX RT1064 Crossover MCU with Arm Cortex-M7 Core | NXP Semiconductors

i.MX RT1064: Crossover MCU with Arm® Cortex®-M7

Roll over image to zoom in

Block Diagram

i.MX RT1064 Crossover MCU

i.MX RT1064 Crossover MCU

Features

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • MCUXpresso suite of software and tools
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support
  • On-chip flash
  • 1 MB on-chip SRAM - up to 512 KB configurable as tightly coupled memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • Parallel camera sensor interface
    • LCD display controller (up to WXGA 1366x768)
    • 3 x I²S for high-performance, multi-channel audio
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread™

Buy/Parametrics

4 results

Include 4 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

Flash (kB)

SRAM (kB)

CAN

I2C

UART

USB Controllers

Junction Temperature (Min to Max) (℃)

Debug & Trace

Package Type

Package Pitch (mm)

Active

1

Arm Cortex-M7

528

4000

1024

2

4

8

2

-40 to 105

JTAG

LFBGA196

0.8

Active

1

Arm Cortex-M7

528

4000

1024

2

4

8

2

-40 to 105

JTAG

LFBGA196

0.65

Active

1

Arm Cortex-M7

600

4000

1024

2

4

8

2

0 to 95

JTAG

LFBGA196

0.8

Active

1

Arm Cortex-M7

600

4000

1024

2

4

8

2

0 to 95

JTAG

LFBGA196

0.65

Documentation

Quick reference to our documentation types

1-10 of 52 documents

Compact List

Application Note (34)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 28 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 41 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 21 trainings

Show All

Recently viewed products

i.MX RT1064: Crossover MCU with Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M7

i.MX-RT1064

i.MX RT1064: Crossover MCU with Arm® Cortex®-M7

View or edit your browsing history