MIMXRT1062CVL5A Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M7
Operating Frequency [Max] (MHz)
528
SRAM (kB)
1024
CAN
2
I2C
4
ParameterValue
UART
8
USB Controllers
2
PWM
4
Junction Temperature (Min to Max) (℃)
-40 to 105
Debug & Trace
JTAG

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1062CVL5A(935373203557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1062CVL5A
(935373203557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MIMXRT1062CVL5A
(935373203557)
854231
5A992C

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
MIMXRT1062CVL5A
(935373203557)
-
MIMXRT1062CVL5B
(935394381557)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1062CVL5A
(935373203557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT1062CVL5A
(935373203557)
2024-07-112024-07-12202401002Ii.MX RT1060 Data Sheet Update to Rev 4
MIMXRT1062CVL5A
(935373203557)
2022-03-022022-03-03202007035F01U01i.MX RT1060 New Silicon Revision With New Part Number
MIMXRT1062CVL5A
(935373203557)
2021-12-222021-12-23202111017Ii.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates
MIMXRT1062CVL5A
(935373203557)
2021-11-252021-11-26202109002Ii.MXRT1060 Reference Manual Rev 3 i.MXRT1064 Reference Manual Rev 2 and i.MXRT1050 Reference Manual Rev 5 Updates
MIMXRT1062CVL5A
(935373203557)
2021-05-082021-05-09202104017Ii.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update
MIMXRT1062CVL5A
(935373203557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMXRT1062CVL5A
(935373203557)
2020-11-082020-11-09202010024Ii.MXRT1060/i.MXRT1064 Chip Errata Rev 1.2 Update for 0N00X and Release Errata Rev1.0 for 1N00X
MIMXRT1062CVL5A
(935373203557)
2020-08-122020-08-13202007036Ii.MX RT1060 Data Sheet IMXRT1060CEC/IEC Update to Rev 1
MIMXRT1062CVL5A
(935373203557)
2020-03-182020-03-19202001001Ii.MXRT1060 Data Sheet Rev 0.2 and Errata Rev 1.1 Updates
MIMXRT1062CVL5A
(935373203557)
2020-02-142020-02-15202001002Ii.MXRT1060 Reference Manual Rev 2 and i.MXRT1064 Reference Manual Rev 1 Updates
MIMXRT1062CVL5A
(935373203557)
2019-09-252019-12-23201909006F01i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2
MIMXRT1062CVL5A
(935373203557)
2019-09-102019-09-11201908004Ii.MXRT1060 & i.MXRT1064 Errata Rev1 Updates
MIMXRT1062CVL5A
(935373203557)
2019-07-102019-08-14201906002Ii.MXRT1050/1060 10x10 196MAPBGA Final Test Site Expansion from ATTJ to ASECL
MIMXRT1062CVL5A
(935373203557)
2019-05-152019-05-16201904013Ii.MXRT1060 Data Sheet Rev 0.1 Updates
MIMXRT1062CVL5A
(935373203557)
2019-03-062019-03-07201901007Ii.MXRT1060 Reference Manual Update to Rev 1

More about i.MX-RT1060

i.MX RT1060 Crossover MCUs are based on the Arm®Cortex®-M7 core for real-time microcontroller performance and high integration for industrial and IoT applications.

The i.MX RT1060 Arm®Cortex®-M7 operates at up to 600 MHz with 1 MB on-chip RAM. The family offers 2D graphics, camera, various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB, 2x 10/100M Ethernet, and 3x CAN. Additional features for real-time applications include high-speed GPIO, CAN FD and synchronous parallel NAND/NOR/PSRAM controller. The i.MX RT1060 provides additional flexibility with 225BGA, 196BGA packages and an extended temperature range of up to 125°C.

The i.MX RT1060 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More